Pelonis Technologies
444 Creamery Way #500
Exton, PA 19341
Toll Free:
888-546-0524
Worldwide:
1.610.594.6000
Email:
sales@pelonistech.com
Print
Back
All Categories
>
Cooling
>
Fans
>
Cross Flow Fans
>
DC Cross Flow Fans
>
DC Cross Flow Fan JED-06030B Series
> Model Number JED-06030B48
Model Number JED-06030B48, DC Cross Flow Fan JED-06030B Series
List Price
QUOTE
Rated Voltage: 24 or 48 Volts.
DC Brushless type motor, temperature resistant aluminum alloy, ball or sleeve bearings.
Maximum Pressure: 9.8mmAq (0.385inH2O), Maximum Air Flow: 265CFM (7.5m
3
/min).
Unit of Measure
Imperial
Metric
Both
Specifications
Fan Type
N/A
DC Fan
Motor
N/A
DC Brushless Type
Rated Voltage
N/A
48 V
Rated Current
N/A
1.1 A
Speed
N/A
3500 rpm
Maximum Pressure
N/A
9.8 mmAq
Maximum Air Flow
N/A
7.5 m³/min
CFM
N/A
265
Noise
N/A
62 dBA
Weight
N/A
1.4 oz