-
DC Cross Flow Fans
-dc-cross-flow-fans
- JED-030A/JF3-030A Series Direct Current (DC) Cross Flow Fans
- JED-025A Series Direct Current (DC) Cross Flow Fans
- JVD-025A Series Direct Current (DC) Cross Flow Fans
-
DC Cross Flow Fan JSD-030A Series
145mm (5.7in) to 347mm (13.7in) lengths. DC Brushless type motor, temperature resistant aluminum alloy, ball or sleeve bearings. Maximum Pressure: 1.5mmAq (0.059inH2O) to 1.9mmAq (0.074inH2O), Maximum Air Flow: 21CFM (0.6m3/min) to 49CFM (1.3m3/min). CE, UL listed.
- JED-040A/JE3-040A/JF3-040A Series Direct Current (DC) Cross Flow Fans
- JED-043A/JE3-043A Series Direct Current (DC) Cross Flow Fans
-
DC Cross Flow Fan JED-06030B Series
Rated Voltage: 24 or 48 Volts. DC Brushless type motor, temperature resistant aluminum alloy, ball or sleeve bearings. Maximum Pressure: 9.8mmAq (0.385inH2O), Maximum Air Flow: 265CFM (7.5m3/min).
-
DC Cross Flow Fan JQD-043A Series
324mm (12.8in) to 360mm (14.2in) lengths. DC Brushless type motor, temperature resistant aluminum alloy, ball or sleeve bearings. Maximum Pressure: 1.0mmAq (0.039inH2O) to 1.1mmAq (0.043inH2O), Maximum Air Flow: 67CFM (1.9m3/min) to 74CFM (2.1m3/min). CE listed.
-
DC Cross Flow Fan JED-050A Series
155mm (6.1in) to 420mm (16.5in) lengths. DC Brushless type motor, temperature resistant aluminum alloy, ball or sleeve bearings. Maximum Pressure: 2.6mmAq (0.102inH2O) to 4.0mmAq (0.157inH2O), Maximum Air Flow: 32CFM (0.9m3/min) to 131CFM (3.7m3/min). CE listed.
-
DC Cross Flow Fan JED-060A Series
183mm (7.2in) to 489mm (19.3in) lengths. DC Brushless type motor, temperature resistant aluminum alloy, ball or sleeve bearings. Maximum Pressure: 1.7mmAq (0.066inH2O) to 5.1mmAq (0.200inH2O), Maximum Air Flow: 60CFM (1.7m3/min) to 156CFM (4.4m3/min). CE listed.
-
DC Cross Flow Fan JQD-060A Series
185mm (7.3in) to 425mm (16.7in) lengths. DC Brushless type motor, temperature resistant aluminum alloy, ball or sleeve bearings. Maximum Pressure: 2.5mmAq (0.098inH2O) to 6.3mmAq (0.248inH2O), Maximum Air Flow: 71CFM (2.0m3/min) to 149CFM (4.2m3/min). CE listed.
-
DC Cross Flow Fan JFD-060A Series
485mm (19.1in) to 665mm (26.2in) lengths. DC Brushless type motor, temperature resistant aluminum alloy, ball or sleeve bearings. Maximum Pressure: 1.9mmAq (0.074inH2O), Maximum Air Flow: 166CFM (4.7m3/min) to 212CFM (6.0m3/min). CE listed.
-
DC Cross Flow Fan JQD-065A Series
Cross flow fans — sometimes known as tangential fans or, less commonly, tubular fans — are highly specialized products.
They are essentially centrifugal fans, featuring curved or inclined radial blades that have been elongated. Cross flow fans are most notable for the wide, uniform airflow they generate, which axial and radial standard fans and blowers are incapable of. Also, cross flow fans’ rectangular housings and their ability to provide right-angle airflow allow for use in tight spaces, like corners.Thanks to their specialized features, cross flow fans are often employed in unique applications. The most common uses include: cooling and drying applications, often in conveyor belt scenarios; large-scale circuit board cooling; a range of heating, ventilation, and air conditioning (HVAC) applications; and air curtain applications.
Pelonis Technologies, Inc. (PTI) offers a variety of cross flow fans, including AC, brushless DC, and high-efficiency Electronically Commutated (EC) varieties. Naturally a low-noise fan, brushless DC motor cross flow fans operate even more quietly than traditional fans. UL and CE listed, cross flow fans from PTI are available in numerous lengths and static pressures to suit a wide variety of applications.
To learn more about cross flow fans from PTI, view our product catalog below or a contact us today.
185mm (7.3in) to 485mm (19.1in) lengths. DC Brushless type motor, temperature resistant aluminum alloy, ball or sleeve bearings. Maximum Pressure: 2.7mmAq (0.106inH2O) to 8.2mmAq (0.322inH2O), Maximum Air Flow: 81CFM (2.3m3/min) to 191CFM (5.4m3/min). CE listed. -
DC Cross Flow Fan JFD-081 Series
512mm (20.2in) to 792mm (31.2in) lengths. DC Brushless type motor, temperature resistant aluminum alloy, ball or sleeve bearings. Maximum Pressure: 3.0mmAq (0.118inH2O) to 3.9mmAq (0.153inH2O), Maximum Air Flow: 282CFM (8.0m3/min) to 469CFM (13.3m3/min).
-
DC Cross Flow Fan JHD-081 Series
503mm (19.8in) to 783mm (30.8in) lengths. DC Brushless type motor, temperature resistant aluminum alloy, ball or sleeve bearings. Maximum Pressure: 1.3mmAq (0.051inH2O) to 1.7mmAq (0.066inH2O), Maximum Air Flow: 243CFM (6.9m3/min) to 423CFM (12.0m3/min).
- JL3-030A Series Direct Current (DC) Cross Flow Fans
- JM3-040A Series Direct Current (DC) Cross Flow Fans
- JQ3-043A Series Direct Current (DC) Cross Flow Fans
- JG3-045A Series Direct Current (DC) Cross Flow Fans
- JQ3-045A Series Direct Current (DC) Cross Flow Fans
- JF3-045A Series Direct Current (DC) Cross Flow Fans
- JM3-050A Series Direct Current (DC) Cross Flow Fans
- JE3-050A/JF3-050A Series Direct Current (DC) Cross Flow Fans
- JH3-060A Series Direct Current (DC) Cross Flow Fans
- JM3-060A Series Direct Current (DC) Cross Flow Fans
- JE3-060A/JG3-060A Series Direct Current (DC) Cross Flow Fans
- JE3-060BH Series Direct Current (DC) Cross Flow Fans
- JQF3-060A Series Direct Current (DC) Cross Flow Fans
- JQ3-065A Series Direct Current (DC) Cross Flow Fans
- JG3-065A Series Direct Current (DC) Cross Flow Fans
- JH3-081A Series Direct Current (DC) Cross Flow Fans
- JF3-081A Series Direct Current (DC) Cross Flow Fans