Servobox Series Model SDL Planetary Reducer Gearboxes
Planetary Reducers
Quiet Operation
Helical gears reduce vibration and noise.
High Precision
Backlash ≤ 3 arc·min reaches precision alignment.
High Rigidity and Torque
High rigidity and high torque are achieved by integrant needle roller bearings and a one-piece construction.
Helical gears reduce vibration and noise.
High Precision
Backlash ≤ 3 arc·min reaches precision alignment.
High Rigidity and Torque
High rigidity and high torque are achieved by integrant needle roller bearings and a one-piece construction.
Clear
Filter
Output Bearing
Rated Output Torque (Nominal Output Torque) (T2N) (N·m)
Rated Input Speed (n1N) (rpm)
Maximum Radial Force (Ball Bearing) (n2rB) (N)
Maximum Axial Force (Ball Bearing) (n2aB) (N)
Maximum Radial Force (Taper Bearing) (F2rB) (N)
Noise Level (dB)
Model Number |
Ratio |
Maximum Output Torque (Emergency Stop Torque) (T2NOT) |
Maximum Radial Force (Ball Bearing) (n2rB) |
Maximum Axial Force (Ball Bearing) (n2aB) |
Add To Cart/Request Quote |
|---|---|---|---|---|---|
| SDL140-70N-Ps | Ratio N/A 70 | Maximum Output Torque (Emergency Stop Torque) (T2NOT) N/A 3 Times of Rated Output Torque | Maximum Radial Force (Ball Bearing) (n2rB) N/A 14070 N | Maximum Axial Force (Ball Bearing) (n2aB) N/A 7035 N |
Add To Cart
Request Quote |
| SDL140-70N-P0 | Ratio N/A 70 | Maximum Output Torque (Emergency Stop Torque) (T2NOT) N/A 3 Times of Rated Output Torque | Maximum Radial Force (Ball Bearing) (n2rB) N/A 14070 N | Maximum Axial Force (Ball Bearing) (n2aB) N/A 7035 N |
Add To Cart
Request Quote |
| SDL140-70N-P1 | Ratio N/A 70 | Maximum Output Torque (Emergency Stop Torque) (T2NOT) N/A 3 Times of Rated Output Torque | Maximum Radial Force (Ball Bearing) (n2rB) N/A 14070 N | Maximum Axial Force (Ball Bearing) (n2aB) N/A 7035 N |
Add To Cart
Request Quote |
| SDL140-70N-P2 | Ratio N/A 70 | Maximum Output Torque (Emergency Stop Torque) (T2NOT) N/A 3 Times of Rated Output Torque | Maximum Radial Force (Ball Bearing) (n2rB) N/A 14070 N | Maximum Axial Force (Ball Bearing) (n2aB) N/A 7035 N |
Add To Cart
Request Quote |
| SDL140-100X-Ps | Ratio N/A 100 | Maximum Output Torque (Emergency Stop Torque) (T2NOT) N/A 3 Times of Rated Output Torque | Maximum Radial Force (Ball Bearing) (n2rB) N/A 14070 N | Maximum Axial Force (Ball Bearing) (n2aB) N/A 7035 N |
Add To Cart
Request Quote |
| SDL140-100X-P0 | Ratio N/A 100 | Maximum Output Torque (Emergency Stop Torque) (T2NOT) N/A 3 Times of Rated Output Torque | Maximum Radial Force (Ball Bearing) (n2rB) N/A 14070 N | Maximum Axial Force (Ball Bearing) (n2aB) N/A 7035 N |
Add To Cart
Request Quote |
| SDL140-100X-P1 | Ratio N/A 100 | Maximum Output Torque (Emergency Stop Torque) (T2NOT) N/A 3 Times of Rated Output Torque | Maximum Radial Force (Ball Bearing) (n2rB) N/A 14070 N | Maximum Axial Force (Ball Bearing) (n2aB) N/A 7035 N |
Add To Cart
Request Quote |
| SDL140-100X-P2 | Ratio N/A 100 | Maximum Output Torque (Emergency Stop Torque) (T2NOT) N/A 3 Times of Rated Output Torque | Maximum Radial Force (Ball Bearing) (n2rB) N/A 14070 N | Maximum Axial Force (Ball Bearing) (n2aB) N/A 7035 N |
Add To Cart
Request Quote |
| SDL140-100N-Ps | Ratio N/A 100 | Maximum Output Torque (Emergency Stop Torque) (T2NOT) N/A 3 Times of Rated Output Torque | Maximum Radial Force (Ball Bearing) (n2rB) N/A 14070 N | Maximum Axial Force (Ball Bearing) (n2aB) N/A 7035 N |
Add To Cart
Request Quote |
| SDL140-100N-P0 | Ratio N/A 100 | Maximum Output Torque (Emergency Stop Torque) (T2NOT) N/A 3 Times of Rated Output Torque | Maximum Radial Force (Ball Bearing) (n2rB) N/A 14070 N | Maximum Axial Force (Ball Bearing) (n2aB) N/A 7035 N |
Add To Cart
Request Quote |
| SDL140-100N-P1 | Ratio N/A 100 | Maximum Output Torque (Emergency Stop Torque) (T2NOT) N/A 3 Times of Rated Output Torque | Maximum Radial Force (Ball Bearing) (n2rB) N/A 14070 N | Maximum Axial Force (Ball Bearing) (n2aB) N/A 7035 N |
Add To Cart
Request Quote |
| SDL140-100N-P2 | Ratio N/A 100 | Maximum Output Torque (Emergency Stop Torque) (T2NOT) N/A 3 Times of Rated Output Torque | Maximum Radial Force (Ball Bearing) (n2rB) N/A 14070 N | Maximum Axial Force (Ball Bearing) (n2aB) N/A 7035 N |
Add To Cart
Request Quote |
| SDL140-140X-Ps | Ratio N/A 140 | Maximum Output Torque (Emergency Stop Torque) (T2NOT) N/A 3 Times of Rated Output Torque | Maximum Radial Force (Ball Bearing) (n2rB) N/A 14070 N | Maximum Axial Force (Ball Bearing) (n2aB) N/A 7035 N |
Add To Cart
Request Quote |
| SDL140-140X-P0 | Ratio N/A 140 | Maximum Output Torque (Emergency Stop Torque) (T2NOT) N/A 3 Times of Rated Output Torque | Maximum Radial Force (Ball Bearing) (n2rB) N/A 14070 N | Maximum Axial Force (Ball Bearing) (n2aB) N/A 7035 N |
Add To Cart
Request Quote |
| SDL140-140X-P1 | Ratio N/A 140 | Maximum Output Torque (Emergency Stop Torque) (T2NOT) N/A 3 Times of Rated Output Torque | Maximum Radial Force (Ball Bearing) (n2rB) N/A 14070 N | Maximum Axial Force (Ball Bearing) (n2aB) N/A 7035 N |
Add To Cart
Request Quote |
| SDL140-140X-P2 | Ratio N/A 140 | Maximum Output Torque (Emergency Stop Torque) (T2NOT) N/A 3 Times of Rated Output Torque | Maximum Radial Force (Ball Bearing) (n2rB) N/A 14070 N | Maximum Axial Force (Ball Bearing) (n2aB) N/A 7035 N |
Add To Cart
Request Quote |
| SDL140-140N-Ps | Ratio N/A 140 | Maximum Output Torque (Emergency Stop Torque) (T2NOT) N/A 3 Times of Rated Output Torque | Maximum Radial Force (Ball Bearing) (n2rB) N/A 14070 N | Maximum Axial Force (Ball Bearing) (n2aB) N/A 7035 N |
Add To Cart
Request Quote |
| SDL140-140N-P0 | Ratio N/A 140 | Maximum Output Torque (Emergency Stop Torque) (T2NOT) N/A 3 Times of Rated Output Torque | Maximum Radial Force (Ball Bearing) (n2rB) N/A 14070 N | Maximum Axial Force (Ball Bearing) (n2aB) N/A 7035 N |
Add To Cart
Request Quote |
| SDL140-140N-P1 | Ratio N/A 140 | Maximum Output Torque (Emergency Stop Torque) (T2NOT) N/A 3 Times of Rated Output Torque | Maximum Radial Force (Ball Bearing) (n2rB) N/A 14070 N | Maximum Axial Force (Ball Bearing) (n2aB) N/A 7035 N |
Add To Cart
Request Quote |
| SDL140-140N-P2 | Ratio N/A 140 | Maximum Output Torque (Emergency Stop Torque) (T2NOT) N/A 3 Times of Rated Output Torque | Maximum Radial Force (Ball Bearing) (n2rB) N/A 14070 N | Maximum Axial Force (Ball Bearing) (n2aB) N/A 7035 N |
Add To Cart
Request Quote |
| SDL140-200X-Ps | Ratio N/A 200 | Maximum Output Torque (Emergency Stop Torque) (T2NOT) N/A 3 Times of Rated Output Torque | Maximum Radial Force (Ball Bearing) (n2rB) N/A 14070 N | Maximum Axial Force (Ball Bearing) (n2aB) N/A 7035 N |
Add To Cart
Request Quote |
| SDL140-200X-P0 | Ratio N/A 200 | Maximum Output Torque (Emergency Stop Torque) (T2NOT) N/A 3 Times of Rated Output Torque | Maximum Radial Force (Ball Bearing) (n2rB) N/A 14070 N | Maximum Axial Force (Ball Bearing) (n2aB) N/A 7035 N |
Add To Cart
Request Quote |
| SDL140-200X-P1 | Ratio N/A 200 | Maximum Output Torque (Emergency Stop Torque) (T2NOT) N/A 3 Times of Rated Output Torque | Maximum Radial Force (Ball Bearing) (n2rB) N/A 14070 N | Maximum Axial Force (Ball Bearing) (n2aB) N/A 7035 N |
Add To Cart
Request Quote |
| SDL140-200X-P2 | Ratio N/A 200 | Maximum Output Torque (Emergency Stop Torque) (T2NOT) N/A 3 Times of Rated Output Torque | Maximum Radial Force (Ball Bearing) (n2rB) N/A 14070 N | Maximum Axial Force (Ball Bearing) (n2aB) N/A 7035 N |
Add To Cart
Request Quote |
| SDL140-200N-Ps | Ratio N/A 200 | Maximum Output Torque (Emergency Stop Torque) (T2NOT) N/A 3 Times of Rated Output Torque | Maximum Radial Force (Ball Bearing) (n2rB) N/A 14070 N | Maximum Axial Force (Ball Bearing) (n2aB) N/A 7035 N |
Add To Cart
Request Quote |