GL-II Module PELTECH
Peltier Thermocoolers_Old
GL MODULE COMMON SPECIFICATIONS
- Temperature Range Assurance: The GL Module is guaranteed to operate within a temperature range of -40°C to 100°C (with the suggested maximum temperature on the radiating side).
- PVC Coating: This product features a PVC coating that adheres to UL standards.
- Silicone Comparison: Similar to the KE347 product. It’s important to note that only the lateral side is not fully sealed for moisture-proof and waterproof measures.
- Temperature Limits: Ensure that the Th-side (hot side) of the Micro Module does not exceed 80°C, or 90°C for other modules.
- Handle with Care: Avoid dropping or subjecting the unit to mechanical shock, as it may lead to breakage. Handle the product carefully.
- Surface Contact: Proper surface contact between the Peltier Module and the heat exchanger is crucial for its functionality. Ideally, keep any deviation from flatness under 0.02mm.
- Thermally Conductive Grease: Apply a thin layer of thermally conductive grease between the Peltier Module surface and the heat exchanger.
- Optimal Voltage and Current: Maximum efficiency is not achieved at maximum voltage or current. It is recommended to set the voltage and current to approximately 70% of the maximum.
- Cascade of Micro Modules: Rapidly changing the current polarity as a modulation method will shorten the unit’s lifespan. Avoid using this method of operation.
- Vmax Specifications: The specifications listed for Vmax are measured at a temperature of Th = 27°C.
1 2
Clear
Filter
I Max (A)
Max Voltage (V)
Max. Operating Temp. at 27° (ºC)
Q Max. at 27° (Watts)
Height (mm)
Model Number |
I Max |
Max Voltage |
Max. Operating Temp. at 27° |
Q Max. at 27° |
Add To Cart/Request Quote |
|---|---|---|---|---|---|
| PELTECH-11708 | I Max N/A 8.5 A | Max Voltage N/A 2.1 V | Max. Operating Temp. at 27° N/A 68 ºC | Q Max. at 27° N/A 10 Watts |
Add To Cart
Request Quote |
| PELTECH-13108 | I Max N/A 8.5 A | Max Voltage N/A 3.8 V | Max. Operating Temp. at 27° N/A 68 ºC | Q Max. at 27° N/A 18 Watts |
Add To Cart
Request Quote |
| PELTECH-13508 | I Max N/A 8.5 A | Max Voltage N/A 4.2 V | Max. Operating Temp. at 27° N/A 68 ºC | Q Max. at 27° N/A 20 Watts |
Add To Cart
Request Quote |
| PELTECH-17108 | I Max N/A 8.5 A | Max Voltage N/A 8.6 V | Max. Operating Temp. at 27° N/A 68 ºC | Q Max. at 27° N/A 42 Watts |
Add To Cart
Request Quote |
| PELTECH-112708 | I Max N/A 8.5 A | Max Voltage N/A 15.4 V | Max. Operating Temp. at 27° N/A 68 ºC | Q Max. at 27° N/A 75 Watts |
Add To Cart
Request Quote |
| PELTECH-112712 | I Max N/A 12 A | Max Voltage N/A 15.4 V | Max. Operating Temp. at 27° N/A 68 ºC | Q Max. at 27° N/A 110 Watts |
Add To Cart
Request Quote |
| PELTECH-112715 | I Max N/A 15 A | Max Voltage N/A 15.4 V | Max. Operating Temp. at 27° N/A 68 ºC | Q Max. at 27° N/A 130 Watts |
Add To Cart
Request Quote |
| PELTECH-16308 | I Max N/A 8.5 A | Max Voltage N/A 7.6 V | Max. Operating Temp. at 27° N/A 68 ºC | Q Max. at 27° N/A 37.4 Watts |
Add To Cart
Request Quote |
| PELTECH-119908 | I Max N/A 8.5 A | Max Voltage N/A 24.1 V | Max. Operating Temp. at 27° N/A 68 ºC | Q Max. at 27° N/A 118 Watts |
Add To Cart
Request Quote |
| PELTECH-119913 | I Max N/A 13 A | Max Voltage N/A 24.1 V | Max. Operating Temp. at 27° N/A 68 ºC | Q Max. at 27° N/A 200 Watts |
Add To Cart
Request Quote |
| PELTECH-S13102 | I Max N/A 2 A | Max Voltage N/A 3.8 V | Max. Operating Temp. at 27° N/A 66 ºC | Q Max. at 27° N/A 3.7 Watts |
Add To Cart
Request Quote |
| PELTECH-S17102 | I Max N/A 2 A | Max Voltage N/A 8.6 V | Max. Operating Temp. at 27° N/A 66 ºC | Q Max. at 27° N/A 8.5 Watts |
Add To Cart
Request Quote |
| PELTECH-S112702 | I Max N/A 2 A | Max Voltage N/A 15.4 V | Max. Operating Temp. at 27° N/A 66 ºC | Q Max. at 27° N/A 15.2 Watts |
Add To Cart
Request Quote |
| PELTECH-S13103 | I Max N/A 3 A | Max Voltage N/A 3.8 V | Max. Operating Temp. at 27° N/A 66 ºC | Q Max. at 27° N/A 6.5 Watts |
Add To Cart
Request Quote |
| PELTECH-S17103 | I Max N/A 3 A | Max Voltage N/A 8.6 V | Max. Operating Temp. at 27° N/A 66 ºC | Q Max. at 27° N/A 15 Watts |
Add To Cart
Request Quote |
| PELTECH-S112703 | I Max N/A 3 A | Max Voltage N/A 15.4 V | Max. Operating Temp. at 27° N/A 66 ºC | Q Max. at 27° N/A 27 Watts |
Add To Cart
Request Quote |
| PELTECH-S13104 | I Max N/A 4 A | Max Voltage N/A 3.8 V | Max. Operating Temp. at 27° N/A 66 ºC | Q Max. at 27° N/A 8.1 Watts |
Add To Cart
Request Quote |
| PELTECH-S17104 | I Max N/A 4 A | Max Voltage N/A 8.6 V | Max. Operating Temp. at 27° N/A 66 ºC | Q Max. at 27° N/A 18.7 Watts |
Add To Cart
Request Quote |
| PELTECH-S112704 | I Max N/A 4 A | Max Voltage N/A 15.4 V | Max. Operating Temp. at 27° N/A 66 ºC | Q Max. at 27° N/A 33.4 Watts |
Add To Cart
Request Quote |
| PELTECH-S13106 | I Max N/A 6 A | Max Voltage N/A 3.8 V | Max. Operating Temp. at 27° N/A 66 ºC | Q Max. at 27° N/A 12.2 Watts |
Add To Cart
Request Quote |
| PELTECH-S17106 | I Max N/A 6 A | Max Voltage N/A 8.6 V | Max. Operating Temp. at 27° N/A 66 ºC | Q Max. at 27° N/A 27.9 Watts |
Add To Cart
Request Quote |
| PELTECH-S112706 | I Max N/A 6 A | Max Voltage N/A 15.4 V | Max. Operating Temp. at 27° N/A 66 ºC | Q Max. at 27° N/A 50.5 Watts |
Add To Cart
Request Quote |
| PELTECH-S114304 | I Max N/A 4 A | Max Voltage N/A 17.3 V | Max. Operating Temp. at 27° N/A 66 ºC | Q Max. at 27° N/A 40 Watts |
Add To Cart
Request Quote |
| PELTECH-16025 | I Max N/A 25.8 A | Max Voltage N/A 6.3 V | Max. Operating Temp. at 27° N/A 68 ºC | Q Max. at 27° N/A 125 Watts |
Add To Cart
Request Quote |
1 2