GL-II Module PELTECH
Peltier Thermocoolers_Old
GL MODULE COMMON SPECIFICATIONS
- Temperature Range Assurance: The GL Module is guaranteed to operate within a temperature range of -40°C to 100°C (with the suggested maximum temperature on the radiating side).
- PVC Coating: This product features a PVC coating that adheres to UL standards.
- Silicone Comparison: Similar to the KE347 product. It’s important to note that only the lateral side is not fully sealed for moisture-proof and waterproof measures.
- Temperature Limits: Ensure that the Th-side (hot side) of the Micro Module does not exceed 80°C, or 90°C for other modules.
- Handle with Care: Avoid dropping or subjecting the unit to mechanical shock, as it may lead to breakage. Handle the product carefully.
- Surface Contact: Proper surface contact between the Peltier Module and the heat exchanger is crucial for its functionality. Ideally, keep any deviation from flatness under 0.02mm.
- Thermally Conductive Grease: Apply a thin layer of thermally conductive grease between the Peltier Module surface and the heat exchanger.
- Optimal Voltage and Current: Maximum efficiency is not achieved at maximum voltage or current. It is recommended to set the voltage and current to approximately 70% of the maximum.
- Cascade of Micro Modules: Rapidly changing the current polarity as a modulation method will shorten the unit’s lifespan. Avoid using this method of operation.
- Vmax Specifications: The specifications listed for Vmax are measured at a temperature of Th = 27°C.
1 2
Clear
Filter
I Max (A)
Max Voltage (V)
Max. Operating Temp. at 27° (ºC)
Q Max. at 27° (Watts)
Height (mm)
Model Number |
I Max |
Max Voltage |
Max. Operating Temp. at 27° |
Q Max. at 27° |
Add To Cart/Request Quote |
|---|---|---|---|---|---|
| PELTECH-11703 | I Max N/A 3.5 A | Max Voltage N/A 2.1 V | Max. Operating Temp. at 27° N/A 68 ºC | Q Max. at 27° N/A 3.9 Watts |
Add To Cart
Request Quote |
| PELTECH-13103 | I Max N/A 3.5 A | Max Voltage N/A 3.8 V | Max. Operating Temp. at 27° N/A 68 ºC | Q Max. at 27° N/A 7 Watts |
Add To Cart
Request Quote |
| PELTECH-13503 | I Max N/A 3.5 A | Max Voltage N/A 4.2 V | Max. Operating Temp. at 27° N/A 68 ºC | Q Max. at 27° N/A 8 Watts |
Add To Cart
Request Quote |
| PELTECH-17103 | I Max N/A 3.5 A | Max Voltage N/A 8.6 V | Max. Operating Temp. at 27° N/A 68 ºC | Q Max. at 27° N/A 16 Watts |
Add To Cart
Request Quote |
| PELTECH-112703 | I Max N/A 3.5 A | Max Voltage N/A 15.4 V | Max. Operating Temp. at 27° N/A 68 ºC | Q Max. at 27° N/A 29 Watts |
Add To Cart
Request Quote |
| PELTECH-11704 | I Max N/A 4 A | Max Voltage N/A 2.1 V | Max. Operating Temp. at 27° N/A 68 ºC | Q Max. at 27° N/A 4.2 Watts |
Add To Cart
Request Quote |
| PELTECH-13104 | I Max N/A 4 A | Max Voltage N/A 3.8 V | Max. Operating Temp. at 27° N/A 68 ºC | Q Max. at 27° N/A 7.5 Watts |
Add To Cart
Request Quote |
| PELTECH-13504 | I Max N/A 4 A | Max Voltage N/A 4.2 V | Max. Operating Temp. at 27° N/A 68 ºC | Q Max. at 27° N/A 8.4 Watts |
Add To Cart
Request Quote |
| PELTECH-17104 | I Max N/A 4 A | Max Voltage N/A 8.6 V | Max. Operating Temp. at 27° N/A 68 ºC | Q Max. at 27° N/A 17 Watts |
Add To Cart
Request Quote |
| PELTECH-112704 | I Max N/A 4 A | Max Voltage N/A 15.4 V | Max. Operating Temp. at 27° N/A 68 ºC | Q Max. at 27° N/A 32 Watts |
Add To Cart
Request Quote |
| PELTECH-11705 | I Max N/A 5 A | Max Voltage N/A 2.1 V | Max. Operating Temp. at 27° N/A 68 ºC | Q Max. at 27° N/A 5.5 Watts |
Add To Cart
Request Quote |
| PELTECH-13105 | I Max N/A 5 A | Max Voltage N/A 3.8 V | Max. Operating Temp. at 27° N/A 68 ºC | Q Max. at 27° N/A 10 Watts |
Add To Cart
Request Quote |
| PELTECH-13505 | I Max N/A 5 A | Max Voltage N/A 4.2 V | Max. Operating Temp. at 27° N/A 68 ºC | Q Max. at 27° N/A 11 Watts |
Add To Cart
Request Quote |
| PELTECH-17105 | I Max N/A 5 A | Max Voltage N/A 8.6 V | Max. Operating Temp. at 27° N/A 68 ºC | Q Max. at 27° N/A 23 Watts |
Add To Cart
Request Quote |
| PELTECH-112705 | I Max N/A 5 A | Max Voltage N/A 15.4 V | Max. Operating Temp. at 27° N/A 68 ºC | Q Max. at 27° N/A 41 Watts |
Add To Cart
Request Quote |
| PELTECH-11706 | I Max N/A 6 A | Max Voltage N/A 2.1 V | Max. Operating Temp. at 27° N/A 68 ºC | Q Max. at 27° N/A 7.1 Watts |
Add To Cart
Request Quote |
| PELTECH-13106 | I Max N/A 6 A | Max Voltage N/A 3.8 V | Max. Operating Temp. at 27° N/A 68 ºC | Q Max. at 27° N/A 13 Watts |
Add To Cart
Request Quote |
| PELTECH-13506 | I Max N/A 6 A | Max Voltage N/A 4.2 V | Max. Operating Temp. at 27° N/A 68 ºC | Q Max. at 27° N/A 14.5 Watts |
Add To Cart
Request Quote |
| PELTECH-17106 | I Max N/A 6 A | Max Voltage N/A 8.6 V | Max. Operating Temp. at 27° N/A 68 ºC | Q Max. at 27° N/A 29 Watts |
Add To Cart
Request Quote |
| PELTECH-112706 | I Max N/A 6 A | Max Voltage N/A 15.4 V | Max. Operating Temp. at 27° N/A 68 ºC | Q Max. at 27° N/A 53 Watts |
Add To Cart
Request Quote |
| PELTECH-11707 | I Max N/A 7 A | Max Voltage N/A 2.1 V | Max. Operating Temp. at 27° N/A 68 ºC | Q Max. at 27° N/A 7.5 Watts |
Add To Cart
Request Quote |
| PELTECH-13107 | I Max N/A 7 A | Max Voltage N/A 3.8 V | Max. Operating Temp. at 27° N/A 68 ºC | Q Max. at 27° N/A 13.6 Watts |
Add To Cart
Request Quote |
| PELTECH-13507 | I Max N/A 7 A | Max Voltage N/A 4.2 V | Max. Operating Temp. at 27° N/A 68 ºC | Q Max. at 27° N/A 15.4 Watts |
Add To Cart
Request Quote |
| PELTECH-17107 | I Max N/A 7 A | Max Voltage N/A 8.6 V | Max. Operating Temp. at 27° N/A 68 ºC | Q Max. at 27° N/A 31 Watts |
Add To Cart
Request Quote |
| PELTECH-112707 | I Max N/A 7 A | Max Voltage N/A 15.4 V | Max. Operating Temp. at 27° N/A 68 ºC | Q Max. at 27° N/A 55 Watts |
Add To Cart
Request Quote |
1 2