9232-7 Series Brushless Direct Current (DC) Axial Fans
DC Axial Fans
92 x 92 x 32mm (3.62 x 3.62 x 1.26in.)
5V, 12V, 24V, 48V
52.01~87.38 CFM (1.47~2.47 m³/min)
Dual Ball Bearings
Frame: Thermoplastic PBT + 30% GF, UL94-V0
Impeller: Thermoplastic PBT + 15% GF, UL94-V0
Lead Wires: UL1007 (+) Red; (-) Black, AWG 24, 260±10mm
Operating Temperature: -10ºC ~ +70ºC
Operating Life: 70,000 hours
Locked Rotor Protection
UL, CE, RoHS
5V, 12V, 24V, 48V
52.01~87.38 CFM (1.47~2.47 m³/min)
Dual Ball Bearings
Frame: Thermoplastic PBT + 30% GF, UL94-V0
Impeller: Thermoplastic PBT + 15% GF, UL94-V0
Lead Wires: UL1007 (+) Red; (-) Black, AWG 24, 260±10mm
Operating Temperature: -10ºC ~ +70ºC
Operating Life: 70,000 hours
Locked Rotor Protection
UL, CE, RoHS
1 2
Clear
Filter
Voltage (V)
Airflow (Q) (ft³/min)
Airflow (Q) (m³/min)
Pressure (P) (mmAq)
Pressure (P) (inH<sub>2</sub>O)
Noise (dBA)
Model Number |
Item Name |
Speed |
Airflow (Q) |
Pressure (P) |
Noise |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| R9232H05BPLB1b-7 | N/A 9232-7 Series 3.75 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3250 rpm | Airflow (Q) N/A 67.62 ft³/min1.91 m³/min | Pressure (P) N/A 6.95 mmAq0.27 inH2O | Noise N/A 38.23 dBA |
Add To Cart
Request Quote |
| R9232M05BPLB1b-7 | N/A 9232-7 Series 3.00 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2900 rpm | Airflow (Q) N/A 60.33 ft³/min1.71 m³/min | Pressure (P) N/A 5.53 mmAq0.22 inH2O | Noise N/A 35.30 dBA |
Add To Cart
Request Quote |
| R9232L05BPLB1b-7 | N/A 9232-7 Series 2.00 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2500 rpm | Airflow (Q) N/A 52.01 ft³/min1.47 m³/min | Pressure (P) N/A 4.11 mmAq0.16 inH2O | Noise N/A 31.52 dBA |
Add To Cart
Request Quote |
| R9232Y12BPLB1b-7 | N/A 9232-7 Series 8.64 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4200 rpm | Airflow (Q) N/A 87.38 ft³/min2.47 m³/min | Pressure (P) N/A 11.61 mmAq0.46 inH2O | Noise N/A 44.89 dBA |
Add To Cart
Request Quote |
| R9232X12BPLB1b-7 | N/A 9232-7 Series 6.77 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3750 rpm | Airflow (Q) N/A 78.02 ft³/min2.21 m³/min | Pressure (P) N/A 9.25 mmAq0.36 inH2O | Noise N/A 41.94 dBA |
Add To Cart
Request Quote |
| R9232H12BPLB1b-7 | N/A 9232-7 Series 3.60 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3250 rpm | Airflow (Q) N/A 67.62 ft³/min1.91 m³/min | Pressure (P) N/A 6.95 mmAq0.27 inH2O | Noise N/A 38.23 dBA |
Add To Cart
Request Quote |
| R9232M12BPLB1b-7 | N/A 9232-7 Series 3.00 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2900 rpm | Airflow (Q) N/A 60.33 ft³/min1.71 m³/min | Pressure (P) N/A 5.53 mmAq0.22 inH2O | Noise N/A 35.30 dBA |
Add To Cart
Request Quote |
| R9232L12BPLB1b-7 | N/A 9232-7 Series 2.04 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2500 rpm | Airflow (Q) N/A 52.01 ft³/min1.47 m³/min | Pressure (P) N/A 4.11 mmAq0.16 inH2O | Noise N/A 31.52 dBA |
Add To Cart
Request Quote |
| R9232Y24BPLB1b-7 | N/A 9232-7 Series 7.92 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4200 rpm | Airflow (Q) N/A 87.38 ft³/min2.47 m³/min | Pressure (P) N/A 11.61 mmAq0.46 inH2O | Noise N/A 44.89 dBA |
Add To Cart
Request Quote |
| R9232X24BPLB1b-7 | N/A 9232-7 Series 6.72 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3750 rpm | Airflow (Q) N/A 78.02 ft³/min2.21 m³/min | Pressure (P) N/A 9.25 mmAq0.36 inH2O | Noise N/A 41.94 dBA |
Add To Cart
Request Quote |
| R9232H24BPLB1b-7 | N/A 9232-7 Series 3.84 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3250 rpm | Airflow (Q) N/A 67.62 ft³/min1.91 m³/min | Pressure (P) N/A 6.95 mmAq0.27 inH2O | Noise N/A 38.23 dBA |
Add To Cart
Request Quote |
| R9232M24BPLB1b-7 | N/A 9232-7 Series 3.36 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2900 rpm | Airflow (Q) N/A 60.33 ft³/min1.71 m³/min | Pressure (P) N/A 5.53 mmAq0.22 inH2O | Noise N/A 35.30 dBA |
Add To Cart
Request Quote |
| R9232L24BPLB1b-7 | N/A 9232-7 Series 2.50 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2500 rpm | Airflow (Q) N/A 52.01 ft³/min1.47 m³/min | Pressure (P) N/A 4.11 mmAq0.16 inH2O | Noise N/A 31.52 dBA |
Add To Cart
Request Quote |
| R9232Y48BPLB1b-7 | N/A 9232-7 Series 9.60 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4200 rpm | Airflow (Q) N/A 87.38 ft³/min2.47 m³/min | Pressure (P) N/A 11.61 mmAq0.46 inH2O | Noise N/A 44.89 dBA |
Add To Cart
Request Quote |
| R9232X48BPLB1b-7 | N/A 9232-7 Series 6.72 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3750 rpm | Airflow (Q) N/A 78.02 ft³/min2.21 m³/min | Pressure (P) N/A 9.25 mmAq0.36 inH2O | Noise N/A 41.94 dBA |
Add To Cart
Request Quote |
| R9232H48BPLB1b-7 | N/A 9232-7 Series 4.99 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3250 rpm | Airflow (Q) N/A 67.62 ft³/min1.91 m³/min | Pressure (P) N/A 6.95 mmAq0.27 inH2O | Noise N/A 38.23 dBA |
Add To Cart
Request Quote |
| R9232M48BPLB1b-7 | N/A 9232-7 Series 3.74 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2900 rpm | Airflow (Q) N/A 60.33 ft³/min1.71 m³/min | Pressure (P) N/A 5.53 mmAq0.22 inH2O | Noise N/A 35.30 dBA |
Add To Cart
Request Quote |
| R9232L48BPLB1b-7 | N/A 9232-7 Series 2.50 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2500 rpm | Airflow (Q) N/A 52.01 ft³/min1.47 m³/min | Pressure (P) N/A 4.11 mmAq0.16 inH2O | Noise N/A 31.52 dBA |
Add To Cart
Request Quote |
| G9232Y12BPLB1b-7 | N/A 9232-7 Series 7.66 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4200 rpm | Airflow (Q) N/A 87.38 ft³/min2.47 m³/min | Pressure (P) N/A 11.61 mmAq0.46 inH2O | Noise N/A 44.89 dBA |
Add To Cart
Request Quote |
| G9232X12BPLB1b-7 | N/A 9232-7 Series 6.12 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3750 rpm | Airflow (Q) N/A 78.02 ft³/min2.21 m³/min | Pressure (P) N/A 9.25 mmAq0.36 inH2O | Noise N/A 41.94 dBA |
Add To Cart
Request Quote |
| G9232H12BPLB1b-7 | N/A 9232-7 Series 3.96 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3250 rpm | Airflow (Q) N/A 67.62 ft³/min1.91 m³/min | Pressure (P) N/A 6.95 mmAq0.27 inH2O | Noise N/A 38.23 dBA |
Add To Cart
Request Quote |
| G9232M12BPLB1b-7 | N/A 9232-7 Series 2.52 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2900 rpm | Airflow (Q) N/A 60.33 ft³/min1.71 m³/min | Pressure (P) N/A 5.53 mmAq0.22 inH2O | Noise N/A 35.30 dBA |
Add To Cart
Request Quote |
| G9232L12BPLB1b-7 | N/A 9232-7 Series 1.56 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2500 rpm | Airflow (Q) N/A 52.01 ft³/min1.47 m³/min | Pressure (P) N/A 4.11 mmAq0.16 inH2O | Noise N/A 31.52 dBA |
Add To Cart
Request Quote |
| G9232Y24BPLB1b-7 | N/A 9232-7 Series 7.68 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4200 rpm | Airflow (Q) N/A 87.38 ft³/min2.47 m³/min | Pressure (P) N/A 11.61 mmAq0.46 inH2O | Noise N/A 44.89 dBA |
Add To Cart
Request Quote |
| G9232X24BPLB1b-7 | N/A 9232-7 Series 5.28 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3750 rpm | Airflow (Q) N/A 78.02 ft³/min2.21 m³/min | Pressure (P) N/A 9.25 mmAq0.36 inH2O | Noise N/A 41.94 dBA |
Add To Cart
Request Quote |
1 2


