8038-7 Series Brushless Direct Current (DC) Axial Fans
DC Axial Fans
80 x 80 x 38mm (3.15 x 3.15 x 1.50in.)
12V, 24V, 48V
56.27~140.67 CFM (1.59~3.98 m³/min)
Dual Ball Bearings
Frame: Thermoplastic PBT + 30% GF, UL94-V0
Impeller: Thermoplastic PBT + 15% GF, UL94-V0
Lead Wires: UL1007 (+) Red; (-) Black, AWG 24, 260±10mm
Operating Temperature: -10ºC ~ +70ºC
Operating Life: 70,000 hours
Locked Rotor Protection
UL, CE, RoHS
12V, 24V, 48V
56.27~140.67 CFM (1.59~3.98 m³/min)
Dual Ball Bearings
Frame: Thermoplastic PBT + 30% GF, UL94-V0
Impeller: Thermoplastic PBT + 15% GF, UL94-V0
Lead Wires: UL1007 (+) Red; (-) Black, AWG 24, 260±10mm
Operating Temperature: -10ºC ~ +70ºC
Operating Life: 70,000 hours
Locked Rotor Protection
UL, CE, RoHS
Clear
Filter
Voltage (V)
Airflow (Q) (ft³/min)
Airflow (Q) (m³/min)
Pressure (P) (mmAq)
Pressure (P) (inH<sub>2</sub>O)
Noise (dBA)
Model Number |
Item Name |
Speed |
Airflow (Q) |
Pressure (P) |
Noise |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| R8038H12BPLB1b-7 | N/A 8038-7 Series 14.40 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 7000 rpm | Airflow (Q) N/A 98.47 ft³/min2.79 m³/min | Pressure (P) N/A 27.23 mmAq1.07 inH2O | Noise N/A 57.10 dBA |
Add To Cart
Request Quote |
| R8038M12BPLB1b-7 | N/A 8038-7 Series 6.00 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 5500 rpm | Airflow (Q) N/A 77.37 ft³/min2.19 m³/min | Pressure (P) N/A 16.81 mmAq0.66 inH2O | Noise N/A 50.80 dBA |
Add To Cart
Request Quote |
| R8038L12BPLB1b-7 | N/A 8038-7 Series 3.52 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4000 rpm | Airflow (Q) N/A 56.27 ft³/min1.59 m³/min | Pressure (P) N/A 8.89 mmAq0.35 inH2O | Noise N/A 42.50 dBA |
Add To Cart
Request Quote |
| R8038H24BPLB1b-7 | N/A 8038-7 Series 12.00 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 7000 rpm | Airflow (Q) N/A 98.47 ft³/min2.79 m³/min | Pressure (P) N/A 27.23 mmAq1.07 inH2O | Noise N/A 57.10 dBA |
Add To Cart
Request Quote |
| R8038M24BPLB1b-7 | N/A 8038-7 Series 6.48 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 5500 rpm | Airflow (Q) N/A 77.37 ft³/min2.19 m³/min | Pressure (P) N/A 16.81 mmAq0.66 inH2O | Noise N/A 50.80 dBA |
Add To Cart
Request Quote |
| R8038L24BPLB1b-7 | N/A 8038-7 Series 3.84 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4000 rpm | Airflow (Q) N/A 56.27 ft³/min1.59 m³/min | Pressure (P) N/A 8.89 mmAq0.35 inH2O | Noise N/A 42.50 dBA |
Add To Cart
Request Quote |
| R8038H48BPLB1b-7 | N/A 8038-7 Series 14.06 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 7000 rpm | Airflow (Q) N/A 98.47 ft³/min2.79 m³/min | Pressure (P) N/A 27.23 mmAq1.07 inH2O | Noise N/A 57.10 dBA |
Add To Cart
Request Quote |
| R8038M48BPLB1b-7 | N/A 8038-7 Series 6.72 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 5500 rpm | Airflow (Q) N/A 77.37 ft³/min2.19 m³/min | Pressure (P) N/A 16.81 mmAq0.66 inH2O | Noise N/A 50.80 dBA |
Add To Cart
Request Quote |
| R8038L48BPLB1b-7 | N/A 8038-7 Series 4.46 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4000 rpm | Airflow (Q) N/A 56.27 ft³/min1.59 m³/min | Pressure (P) N/A 8.89 mmAq0.35 inH2O | Noise N/A 42.50 dBA |
Add To Cart
Request Quote |
| K8038X12BPLB1b-7 | N/A 8038-7 Series 16.20 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 8000 rpm | Airflow (Q) N/A 112.53 ft³/min3.19 m³/min | Pressure (P) N/A 35.57 mmAq1.40 inH2O | Noise N/A 60.59 dBA |
Add To Cart
Request Quote |
| K8038H12BPLB1b-7 | N/A 8038-7 Series 10.80 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 7000 rpm | Airflow (Q) N/A 98.47 ft³/min2.79 m³/min | Pressure (P) N/A 27.23 mmAq1.07 inH2O | Noise N/A 57.10 dBA |
Add To Cart
Request Quote |
| K8038M12BPLB1b-7 | N/A 8038-7 Series 6.00 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 5500 rpm | Airflow (Q) N/A 77.37 ft³/min2.19 m³/min | Pressure (P) N/A 16.81 mmAq0.66 inH2O | Noise N/A 50.80 dBA |
Add To Cart
Request Quote |
| K8038L12BPLB1b-7 | N/A 8038-7 Series 3.00 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4000 rpm | Airflow (Q) N/A 56.27 ft³/min1.59 m³/min | Pressure (P) N/A 8.89 mmAq0.35 inH2O | Noise N/A 42.50 dBA |
Add To Cart
Request Quote |
| K8038Y24BPLB1b-7 | N/A 8038-7 Series 28.80 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 10000 rpm | Airflow (Q) N/A 140.67 ft³/min3.98 m³/min | Pressure (P) N/A 55.58 mmAq2.19 inH2O | Noise N/A 66.40 dBA |
Add To Cart
Request Quote |
| K8038X24BPLB1b-7 | N/A 8038-7 Series 21.60 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 8500 rpm | Airflow (Q) N/A 119.57 ft³/min3.39 m³/min | Pressure (P) N/A 40.15 mmAq1.58 inH2O | Noise N/A 62.20 dBA |
Add To Cart
Request Quote |
| K8038H24BPLB1b-7 | N/A 8038-7 Series 9.60 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 7000 rpm | Airflow (Q) N/A 98.47 ft³/min2.79 m³/min | Pressure (P) N/A 27.23 mmAq1.07 inH2O | Noise N/A 57.10 dBA |
Add To Cart
Request Quote |
| K8038M24BPLB1b-7 | N/A 8038-7 Series 7.20 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 5500 rpm | Airflow (Q) N/A 77.37 ft³/min2.19 m³/min | Pressure (P) N/A 16.81 mmAq0.66 inH2O | Noise N/A 50.80 dBA |
Add To Cart
Request Quote |
| K8038L24BPLB1b-7 | N/A 8038-7 Series 3.84 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4000 rpm | Airflow (Q) N/A 56.27 ft³/min1.59 m³/min | Pressure (P) N/A 8.89 mmAq0.35 inH2O | Noise N/A 42.50 dBA |
Add To Cart
Request Quote |
| K8038Y48BPLB1b-7 | N/A 8038-7 Series 28.80 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 10000 rpm | Airflow (Q) N/A 140.67 ft³/min3.98 m³/min | Pressure (P) N/A 55.58 mmAq2.19 inH2O | Noise N/A 66.40 dBA |
Add To Cart
Request Quote |
| K8038X48BPLB1b-7 | N/A 8038-7 Series 23.52 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 8500 rpm | Airflow (Q) N/A 119.57 ft³/min3.39 m³/min | Pressure (P) N/A 40.15 mmAq1.58 inH2O | Noise N/A 62.20 dBA |
Add To Cart
Request Quote |
| K8038H48BPLB1b-7 | N/A 8038-7 Series 12.00 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 7000 rpm | Airflow (Q) N/A 98.47 ft³/min2.79 m³/min | Pressure (P) N/A 27.23 mmAq1.07 inH2O | Noise N/A 57.10 dBA |
Add To Cart
Request Quote |
| K8038M48BPLB1b-7 | N/A 8038-7 Series 7.92 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 5500 rpm | Airflow (Q) N/A 77.37 ft³/min2.19 m³/min | Pressure (P) N/A 16.81 mmAq0.66 inH2O | Noise N/A 50.80 dBA |
Add To Cart
Request Quote |
| K8038L48BPLB1b-7 | N/A 8038-7 Series 4.32 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4000 rpm | Airflow (Q) N/A 56.27 ft³/min1.59 m³/min | Pressure (P) N/A 8.89 mmAq0.35 inH2O | Noise N/A 42.50 dBA |
Add To Cart
Request Quote |


