8038-5 Series Brushless Direct Current (DC) Axial Fans
DC Axial Fans
80 x 80 x 38mm (3.15 x 3.15 x 1.50in.)
12V, 24V, 48V
59.23~136.23 CFM (1.67~3.85 m³/min)
Dual Ball Bearings
Frame: Thermoplastic PBT + 30% GF, UL94-V0
Impeller: Thermoplastic PBT + 15% GF, UL94-V0
Lead Wires: UL1007 (+) Red; (-) Black, AWG 24, 260±10mm
Operating Temperature: -10ºC ~ +70ºC
Operating Life: 70,000 hours
Locked Rotor Protection
UL, CE, RoHS
12V, 24V, 48V
59.23~136.23 CFM (1.67~3.85 m³/min)
Dual Ball Bearings
Frame: Thermoplastic PBT + 30% GF, UL94-V0
Impeller: Thermoplastic PBT + 15% GF, UL94-V0
Lead Wires: UL1007 (+) Red; (-) Black, AWG 24, 260±10mm
Operating Temperature: -10ºC ~ +70ºC
Operating Life: 70,000 hours
Locked Rotor Protection
UL, CE, RoHS
Clear
Filter
Voltage (V)
Airflow (Q) (ft³/min)
Airflow (Q) (m³/min)
Pressure (P) (mmAq)
Pressure (P) (inH<sub>2</sub>O)
Noise (dBA)
Model Number |
Item Name |
Speed |
Airflow (Q) |
Pressure (P) |
Noise |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| K8038Y12BPLB1b-5 | N/A 8038-5 Series 44.40 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 13800 rpm | Airflow (Q) N/A 136.23 ft³/min3.85 m³/min | Pressure (P) N/A 102.15 mmAq4.02 inH2O | Noise N/A 68.40 dBA |
Add To Cart
Request Quote |
| K8038X12BPLB1b-5 | N/A 8038-5 Series 30.60 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 12000 rpm | Airflow (Q) N/A 118.46 ft³/min3.35 m³/min | Pressure (P) N/A 77.24 mmAq3.04 inH2O | Noise N/A 64.80 dBA |
Add To Cart
Request Quote |
| K8038H12BPLB1b-5 | N/A 8038-5 Series 18.60 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 10000 rpm | Airflow (Q) N/A 98.72 ft³/min2.79 m³/min | Pressure (P) N/A 53.64 mmAq2.11 inH2O | Noise N/A 60.90 dBA |
Add To Cart
Request Quote |
| K8038M12BPLB1b-5 | N/A 8038-5 Series 12.00 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 8000 rpm | Airflow (Q) N/A 78.97 ft³/min2.23 m³/min | Pressure (P) N/A 34.33 mmAq1.35 inH2O | Noise N/A 54.20 dBA |
Add To Cart
Request Quote |
| K8038L12BPLB1b-5 | N/A 8038-5 Series 7.56 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 6000 rpm | Airflow (Q) N/A 59.23 ft³/min1.67 m³/min | Pressure (P) N/A 19.31 mmAq0.76 inH2O | Noise N/A 47.20 dBA |
Add To Cart
Request Quote |
| K8038Y24BPLB1b-5 | N/A 8038-5 Series 44.40 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 13800 rpm | Airflow (Q) N/A 136.23 ft³/min3.85 m³/min | Pressure (P) N/A 102.15 mmAq4.02 inH2O | Noise N/A 68.40 dBA |
Add To Cart
Request Quote |
| K8038X24BPLB1b-5 | N/A 8038-5 Series 32.40 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 12000 rpm | Airflow (Q) N/A 118.46 ft³/min3.35 m³/min | Pressure (P) N/A 77.24 mmAq3.04 inH2O | Noise N/A 64.80 dBA |
Add To Cart
Request Quote |
| K8038H24BPLB1b-5 | N/A 8038-5 Series 19.68 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 10000 rpm | Airflow (Q) N/A 98.72 ft³/min2.79 m³/min | Pressure (P) N/A 53.64 mmAq2.11 inH2O | Noise N/A 60.90 dBA |
Add To Cart
Request Quote |
| K8038M24BPLB1b-5 | N/A 8038-5 Series 12.48 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 8000 rpm | Airflow (Q) N/A 78.97 ft³/min2.23 m³/min | Pressure (P) N/A 34.33 mmAq1.35 inH2O | Noise N/A 54.20 dBA |
Add To Cart
Request Quote |
| K8038L24BPLB1b-5 | N/A 8038-5 Series 7.44 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 6000 rpm | Airflow (Q) N/A 59.23 ft³/min1.67 m³/min | Pressure (P) N/A 19.31 mmAq0.76 inH2O | Noise N/A 47.20 dBA |
Add To Cart
Request Quote |
| K8038Y48BPLB1b-5 | N/A 8038-5 Series 45.60 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 13800 rpm | Airflow (Q) N/A 136.23 ft³/min3.85 m³/min | Pressure (P) N/A 102.15 mmAq4.02 inH2O | Noise N/A 68.40 dBA |
Add To Cart
Request Quote |
| K8038X48BPLB1b-5 | N/A 8038-5 Series 32.64 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 12000 rpm | Airflow (Q) N/A 118.46 ft³/min3.35 m³/min | Pressure (P) N/A 77.24 mmAq3.04 inH2O | Noise N/A 64.80 dBA |
Add To Cart
Request Quote |
| K8038H48BPLB1b-5 | N/A 8038-5 Series 20.88 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 10000 rpm | Airflow (Q) N/A 98.72 ft³/min2.79 m³/min | Pressure (P) N/A 53.64 mmAq2.11 inH2O | Noise N/A 60.90 dBA |
Add To Cart
Request Quote |
| K8038M48BPLB1b-5 | N/A 8038-5 Series 13.20 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 8000 rpm | Airflow (Q) N/A 78.97 ft³/min2.23 m³/min | Pressure (P) N/A 34.33 mmAq1.35 inH2O | Noise N/A 54.20 dBA |
Add To Cart
Request Quote |
| K8038L48BPLB1b-5 | N/A 8038-5 Series 6.96 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 6000 rpm | Airflow (Q) N/A 59.23 ft³/min1.67 m³/min | Pressure (P) N/A 19.31 mmAq0.76 inH2O | Noise N/A 47.20 dBA |
Add To Cart
Request Quote |


