8026-7 Series Brushless Direct Current (DC) Axial Fans
DC Axial Fans
80 x 80 x 25mm (3.15 x 3.15 x 0.98in.)
5V, 12V, 24V, 48V
31.54~71.69 CFM (0.89~2.03 m³/min)
Dual Ball Bearings
Frame: Thermoplastic PBT + 30% GF, UL94-V0
Impeller: Thermoplastic PBT + 15% GF, UL94-V0
Lead Wires: UL1007 (+) Red; (-) Black, AWG 24, 260±10mm
Operating Temperature: -10ºC ~ +70ºC
Operating Life: 70,000 hours
Locked Rotor Protection
UL, CE, RoHS
5V, 12V, 24V, 48V
31.54~71.69 CFM (0.89~2.03 m³/min)
Dual Ball Bearings
Frame: Thermoplastic PBT + 30% GF, UL94-V0
Impeller: Thermoplastic PBT + 15% GF, UL94-V0
Lead Wires: UL1007 (+) Red; (-) Black, AWG 24, 260±10mm
Operating Temperature: -10ºC ~ +70ºC
Operating Life: 70,000 hours
Locked Rotor Protection
UL, CE, RoHS
1 2
Clear
Filter
Voltage (V)
Airflow (Q) (ft³/min)
Airflow (Q) (m³/min)
Pressure (P) (mmAq)
Pressure (P) (inH<sub>2</sub>O)
Noise (dBA)
Model Number |
Item Name |
Speed |
Airflow (Q) |
Pressure (P) |
Noise |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| C8026H05BPLP1b-7 | N/A 8026-7 Series 1.85 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3000 rpm | Airflow (Q) N/A 43.02 ft³/min1.22 m³/min | Pressure (P) N/A 3.63 mmAq0.14 inH2O | Noise N/A 31.60 dBA |
Add To Cart
Request Quote |
| C8026M05BPLP1b-7 | N/A 8026-7 Series 1.30 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2600 rpm | Airflow (Q) N/A 37.28 ft³/min1.06 m³/min | Pressure (P) N/A 2.73 mmAq0.11 inH2O | Noise N/A 27.80 dBA |
Add To Cart
Request Quote |
| C8026L05BPLP1b-7 | N/A 8026-7 Series 0.95 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2200 rpm | Airflow (Q) N/A 31.54 ft³/min0.89 m³/min | Pressure (P) N/A 1.95 mmAq0.08 inH2O | Noise N/A 23.50 dBA |
Add To Cart
Request Quote |
| C8026Y12BPLP1b-7 | N/A 8026-7 Series 4.56 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4000 rpm | Airflow (Q) N/A 57.35 ft³/min1.62 m³/min | Pressure (P) N/A 6.45 mmAq0.25 inH2O | Noise N/A 37.10 dBA |
Add To Cart
Request Quote |
| C8026X12BPLP1b-7 | N/A 8026-7 Series 3.00 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3600 rpm | Airflow (Q) N/A 51.62 ft³/min1.46 m³/min | Pressure (P) N/A 5.23 mmAq0.21 inH2O | Noise N/A 36.30 dBA |
Add To Cart
Request Quote |
| C8026H12BPLP1b-7 | N/A 8026-7 Series 2.40 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3000 rpm | Airflow (Q) N/A 43.02 ft³/min1.22 m³/min | Pressure (P) N/A 3.63 mmAq0.14 inH2O | Noise N/A 31.60 dBA |
Add To Cart
Request Quote |
| C8026M12BPLP1b-7 | N/A 8026-7 Series 1.56 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2600 rpm | Airflow (Q) N/A 37.28 ft³/min1.06 m³/min | Pressure (P) N/A 2.73 mmAq0.11 inH2O | Noise N/A 27.80 dBA |
Add To Cart
Request Quote |
| C8026L12BPLP1b-7 | N/A 8026-7 Series 1.08 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2200 rpm | Airflow (Q) N/A 31.54 ft³/min0.89 m³/min | Pressure (P) N/A 1.95 mmAq0.08 inH2O | Noise N/A 23.50 dBA |
Add To Cart
Request Quote |
| C8026Y24BPLP1b-7 | N/A 8026-7 Series 4.56 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4000 rpm | Airflow (Q) N/A 57.35 ft³/min1.62 m³/min | Pressure (P) N/A 6.45 mmAq0.25 inH2O | Noise N/A 37.10 dBA |
Add To Cart
Request Quote |
| C8026X24BPLP1b-7 | N/A 8026-7 Series 3.60 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3600 rpm | Airflow (Q) N/A 51.62 ft³/min1.46 m³/min | Pressure (P) N/A 5.23 mmAq0.21 inH2O | Noise N/A 36.30 dBA |
Add To Cart
Request Quote |
| C8026H24BPLP1b-7 | N/A 8026-7 Series 2.40 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3000 rpm | Airflow (Q) N/A 43.02 ft³/min1.22 m³/min | Pressure (P) N/A 3.63 mmAq0.14 inH2O | Noise N/A 31.60 dBA |
Add To Cart
Request Quote |
| C8026M24BPLP1b-7 | N/A 8026-7 Series 1.92 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2600 rpm | Airflow (Q) N/A 37.28 ft³/min1.06 m³/min | Pressure (P) N/A 2.73 mmAq0.11 inH2O | Noise N/A 27.80 dBA |
Add To Cart
Request Quote |
| C8026L24BPLP1b-7 | N/A 8026-7 Series 1.20 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2200 rpm | Airflow (Q) N/A 31.54 ft³/min0.89 m³/min | Pressure (P) N/A 1.95 mmAq0.08 inH2O | Noise N/A 23.50 dBA |
Add To Cart
Request Quote |
| R8026Y05BPLP1b-7 | N/A 8026-7 Series 4.10 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4000 rpm | Airflow (Q) N/A 57.35 ft³/min1.62 m³/min | Pressure (P) N/A 6.45 mmAq0.25 inH2O | Noise N/A 37.10 dBA |
Add To Cart
Request Quote |
| R8026X05BPLP1b-7 | N/A 8026-7 Series 2.90 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3600 rpm | Airflow (Q) N/A 51.62 ft³/min1.46 m³/min | Pressure (P) N/A 5.23 mmAq0.21 inH2O | Noise N/A 36.30 dBA |
Add To Cart
Request Quote |
| R8026H05BPLP1b-7 | N/A 8026-7 Series 1.85 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3000 rpm | Airflow (Q) N/A 43.02 ft³/min1.22 m³/min | Pressure (P) N/A 3.63 mmAq0.14 inH2O | Noise N/A 31.60 dBA |
Add To Cart
Request Quote |
| R8026M05BPLP1b-7 | N/A 8026-7 Series 1.30 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2600 rpm | Airflow (Q) N/A 37.28 ft³/min1.06 m³/min | Pressure (P) N/A 2.73 mmAq0.11 inH2O | Noise N/A 27.80 dBA |
Add To Cart
Request Quote |
| R8026L05BPLP1b-7 | N/A 8026-7 Series 0.95 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2200 rpm | Airflow (Q) N/A 31.54 ft³/min0.89 m³/min | Pressure (P) N/A 1.95 mmAq0.08 inH2O | Noise N/A 23.50 dBA |
Add To Cart
Request Quote |
| R8026Y12BPLP1b-7 | N/A 8026-7 Series 6.60 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4000 rpm | Airflow (Q) N/A 57.35 ft³/min1.62 m³/min | Pressure (P) N/A 6.45 mmAq0.25 inH2O | Noise N/A 37.10 dBA |
Add To Cart
Request Quote |
| R8026X12BPLP1b-7 | N/A 8026-7 Series 3.00 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3600 rpm | Airflow (Q) N/A 51.62 ft³/min1.46 m³/min | Pressure (P) N/A 5.23 mmAq0.21 inH2O | Noise N/A 36.30 dBA |
Add To Cart
Request Quote |
| R8026H12BPLP1b-7 | N/A 8026-7 Series 2.40 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3000 rpm | Airflow (Q) N/A 43.02 ft³/min1.22 m³/min | Pressure (P) N/A 3.63 mmAq0.14 inH2O | Noise N/A 31.60 dBA |
Add To Cart
Request Quote |
| R8026M12BPLP1b-7 | N/A 8026-7 Series 1.56 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2600 rpm | Airflow (Q) N/A 37.28 ft³/min1.06 m³/min | Pressure (P) N/A 2.73 mmAq0.11 inH2O | Noise N/A 27.80 dBA |
Add To Cart
Request Quote |
| R8026L12BPLP1b-7 | N/A 8026-7 Series 1.08 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2200 rpm | Airflow (Q) N/A 31.54 ft³/min0.89 m³/min | Pressure (P) N/A 1.95 mmAq0.08 inH2O | Noise N/A 23.50 dBA |
Add To Cart
Request Quote |
| R8026Y24BPLP1b-7 | N/A 8026-7 Series 6.96 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4500 rpm | Airflow (Q) N/A 64.52 ft³/min1.83 m³/min | Pressure (P) N/A 8.17 mmAq0.32 inH2O | Noise N/A 42.10 dBA |
Add To Cart
Request Quote |
| R8026X24BPLP1b-7 | N/A 8026-7 Series 3.60 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3600 rpm | Airflow (Q) N/A 51.62 ft³/min1.46 m³/min | Pressure (P) N/A 5.23 mmAq0.21 inH2O | Noise N/A 36.30 dBA |
Add To Cart
Request Quote |
1 2


