7025-7 Series Brushless Direct Current (DC) Axial Fans
DC Axial Fans
70 x 70 x 25mm (2.76 x 2.76 x 0.98in.)
5V, 12V, 24V, 48V
24.10~44.13 CFM (0.68~1.25 m³/min)
Dual Ball Bearings
Frame: Thermoplastic PBT + 30% GF, UL94-V0
Impeller: Thermoplastic PBT + 15% GF, UL94-V0
Lead Wires: UL1007 (+) Red; (-) Black, AWG 24, 270±10mm
Operating Temperature: -10ºC ~ +70ºC
Operating Life: 70,000 hours
Locked Rotor Protection
UL, CE, RoHS
5V, 12V, 24V, 48V
24.10~44.13 CFM (0.68~1.25 m³/min)
Dual Ball Bearings
Frame: Thermoplastic PBT + 30% GF, UL94-V0
Impeller: Thermoplastic PBT + 15% GF, UL94-V0
Lead Wires: UL1007 (+) Red; (-) Black, AWG 24, 270±10mm
Operating Temperature: -10ºC ~ +70ºC
Operating Life: 70,000 hours
Locked Rotor Protection
UL, CE, RoHS
1 2
Clear
Filter
Voltage (V)
Airflow (Q) (ft³/min)
Airflow (Q) (m³/min)
Pressure (P) (mmAq)
Pressure (P) (inH<sub>2</sub>O)
Noise (dBA)
Model Number |
Item Name |
Speed |
Airflow (Q) |
Pressure (P) |
Noise |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| C7025X12BPLP1b-7 | N/A 7025-7 Series 2.76 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4000 rpm | Airflow (Q) N/A 40.12 ft³/min1.14 m³/min | Pressure (P) N/A 6.09 mmAq0.24 inH2O | Noise N/A 39.30 dBA |
Add To Cart
Request Quote |
| C7025H12BPLP1b-7 | N/A 7025-7 Series 2.16 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3600 rpm | Airflow (Q) N/A 36.10 ft³/min1.02 m³/min | Pressure (P) N/A 4.93 mmAq0.19 inH2O | Noise N/A 36.50 dBA |
Add To Cart
Request Quote |
| C7025M12BPLP1b-7 | N/A 7025-7 Series 1.57 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3000 rpm | Airflow (Q) N/A 30.10 ft³/min0.85 m³/min | Pressure (P) N/A 3.43 mmAq0.14 inH2O | Noise N/A 30.67 dBA |
Add To Cart
Request Quote |
| C7025L12BPLP1b-7 | N/A 7025-7 Series 0.92 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2400 rpm | Airflow (Q) N/A 24.10 ft³/min0.68 m³/min | Pressure (P) N/A 2.20 mmAq0.09 inH2O | Noise N/A 26.00 dBA |
Add To Cart
Request Quote |
| C7025X24BPLP1b-7 | N/A 7025-7 Series 2.64 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4000 rpm | Airflow (Q) N/A 40.12 ft³/min1.14 m³/min | Pressure (P) N/A 6.09 mmAq0.24 inH2O | Noise N/A 39.30 dBA |
Add To Cart
Request Quote |
| C7025H24BPLP1b-7 | N/A 7025-7 Series 2.16 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3600 rpm | Airflow (Q) N/A 36.10 ft³/min1.02 m³/min | Pressure (P) N/A 4.93 mmAq0.19 inH2O | Noise N/A 36.50 dBA |
Add To Cart
Request Quote |
| C7025M24BPLP1b-7 | N/A 7025-7 Series 1.44 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3000 rpm | Airflow (Q) N/A 30.10 ft³/min0.85 m³/min | Pressure (P) N/A 3.43 mmAq0.14 inH2O | Noise N/A 30.67 dBA |
Add To Cart
Request Quote |
| C7025L24BPLP1b-7 | N/A 7025-7 Series 0.96 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2400 rpm | Airflow (Q) N/A 24.10 ft³/min0.68 m³/min | Pressure (P) N/A 2.20 mmAq0.09 inH2O | Noise N/A 26.00 dBA |
Add To Cart
Request Quote |
| R7025X05BPLP1b-7 | N/A 7025-7 Series 3.60 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4000 rpm | Airflow (Q) N/A 40.12 ft³/min1.14 m³/min | Pressure (P) N/A 6.09 mmAq0.24 inH2O | Noise N/A 39.30 dBA |
Add To Cart
Request Quote |
| R7025H05BPLP1b-7 | N/A 7025-7 Series 2.82 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3600 rpm | Airflow (Q) N/A 36.10 ft³/min1.02 m³/min | Pressure (P) N/A 4.93 mmAq0.19 inH2O | Noise N/A 36.50 dBA |
Add To Cart
Request Quote |
| R7025M05BPLP1b-7 | N/A 7025-7 Series 1.61 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3000 rpm | Airflow (Q) N/A 30.10 ft³/min0.85 m³/min | Pressure (P) N/A 3.43 mmAq0.14 inH2O | Noise N/A 30.67 dBA |
Add To Cart
Request Quote |
| R7025L05BPLP1b-7 | N/A 7025-7 Series 1.15 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2400 rpm | Airflow (Q) N/A 24.10 ft³/min0.68 m³/min | Pressure (P) N/A 2.20 mmAq0.09 inH2O | Noise N/A 26.00 dBA |
Add To Cart
Request Quote |
| R7025Y12BPLP1b-7 | N/A 7025-7 Series 3.68 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4400 rpm | Airflow (Q) N/A 44.13 ft³/min1.25 m³/min | Pressure (P) N/A 7.37 mmAq0.29 inH2O | Noise N/A 41.80 dBA |
Add To Cart
Request Quote |
| R7025X12BPLP1b-7 | N/A 7025-7 Series 2.76 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4000 rpm | Airflow (Q) N/A 40.12 ft³/min1.14 m³/min | Pressure (P) N/A 6.09 mmAq0.24 inH2O | Noise N/A 39.30 dBA |
Add To Cart
Request Quote |
| R7025H12BPLP1b-7 | N/A 7025-7 Series 2.16 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3600 rpm | Airflow (Q) N/A 36.10 ft³/min1.02 m³/min | Pressure (P) N/A 4.93 mmAq0.19 inH2O | Noise N/A 36.50 dBA |
Add To Cart
Request Quote |
| R7025M12BPLP1b-7 | N/A 7025-7 Series 1.57 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3000 rpm | Airflow (Q) N/A 30.10 ft³/min0.85 m³/min | Pressure (P) N/A 3.43 mmAq0.14 inH2O | Noise N/A 30.67 dBA |
Add To Cart
Request Quote |
| R7025L12BPLP1b-7 | N/A 7025-7 Series 0.91 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2400 rpm | Airflow (Q) N/A 24.10 ft³/min0.68 m³/min | Pressure (P) N/A 2.20 mmAq0.09 inH2O | Noise N/A 26.00 dBA |
Add To Cart
Request Quote |
| R7025Y24BPLP1b-7 | N/A 7025-7 Series 4.32 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4400 rpm | Airflow (Q) N/A 44.13 ft³/min1.25 m³/min | Pressure (P) N/A 7.37 mmAq0.29 inH2O | Noise N/A 41.80 dBA |
Add To Cart
Request Quote |
| R7025X24BPLP1b-7 | N/A 7025-7 Series 2.64 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4000 rpm | Airflow (Q) N/A 40.12 ft³/min1.14 m³/min | Pressure (P) N/A 6.09 mmAq0.24 inH2O | Noise N/A 39.30 dBA |
Add To Cart
Request Quote |
| R7025H24BPLP1b-7 | N/A 7025-7 Series 2.16 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3600 rpm | Airflow (Q) N/A 36.10 ft³/min1.02 m³/min | Pressure (P) N/A 4.93 mmAq0.19 inH2O | Noise N/A 36.50 dBA |
Add To Cart
Request Quote |
| R7025M24BPLP1b-7 | N/A 7025-7 Series 1.44 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3000 rpm | Airflow (Q) N/A 30.10 ft³/min0.85 m³/min | Pressure (P) N/A 3.43 mmAq0.14 inH2O | Noise N/A 30.67 dBA |
Add To Cart
Request Quote |
| R7025L24BPLP1b-7 | N/A 7025-7 Series 0.96 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2400 rpm | Airflow (Q) N/A 24.10 ft³/min0.68 m³/min | Pressure (P) N/A 2.20 mmAq0.09 inH2O | Noise N/A 26.00 dBA |
Add To Cart
Request Quote |
| D7025X12BPLP1b-7 | N/A 7025-7 Series 2.52 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4400 rpm | Airflow (Q) N/A 44.13 ft³/min1.25 m³/min | Pressure (P) N/A 7.37 mmAq0.29 inH2O | Noise N/A 41.80 dBA |
Add To Cart
Request Quote |
| D7025H12BPLP1b-7 | N/A 7025-7 Series 1.92 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3600 rpm | Airflow (Q) N/A 36.10 ft³/min1.02 m³/min | Pressure (P) N/A 4.93 mmAq0.19 inH2O | Noise N/A 36.50 dBA |
Add To Cart
Request Quote |
| D7025M12BPLP1b-7 | N/A 7025-7 Series 1.32 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3000 rpm | Airflow (Q) N/A 30.10 ft³/min0.85 m³/min | Pressure (P) N/A 3.43 mmAq0.14 inH2O | Noise N/A 30.67 dBA |
Add To Cart
Request Quote |
1 2


