6038-5 Series Brushless Direct Current (DC) Axial Fans
DC Axial Fans
60 x 60 x 38mm (2.36 x 2.36 x 1.50in.)
12V, 24V, 48V
38.89~66.67 CFM (1.10~1.89 m³/min)
Dual Ball Bearings
Frame: Thermoplastic PBT + 30% GF, UL94-V0
Impeller: Thermoplastic PBT + 15% GF, UL94-V0
Lead Wires: UL1007 (+) Red; (-) Black, AWG 24, 270±10mm
Operating Temperature: -10ºC ~ +70ºC
Operating Life: 70,000 hours
Locked Rotor Protection
UL, CE, RoHS
12V, 24V, 48V
38.89~66.67 CFM (1.10~1.89 m³/min)
Dual Ball Bearings
Frame: Thermoplastic PBT + 30% GF, UL94-V0
Impeller: Thermoplastic PBT + 15% GF, UL94-V0
Lead Wires: UL1007 (+) Red; (-) Black, AWG 24, 270±10mm
Operating Temperature: -10ºC ~ +70ºC
Operating Life: 70,000 hours
Locked Rotor Protection
UL, CE, RoHS
Clear
Filter
Voltage (V)
Airflow (Q) (ft³/min)
Airflow (Q) (m³/min)
Pressure (P) (mmAq)
Pressure (P) (inH<sub>2</sub>O)
Noise (dBA)
Model Number |
Item Name |
Speed |
Airflow (Q) |
Pressure (P) |
Noise |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| D6038Y12BPLB1b-5 | N/A 6038-5 Series 12 V (Voltage) and 14.40 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 11000 rpm | Airflow (Q) N/A 61.12 ft³/min1.73 m³/min | Pressure (P) N/A 36.59 mmAq1.44 inH2O | Noise N/A 56.80 dBA |
Add To Cart
Request Quote |
| D6038X12BPLB1b-5 | N/A 6038-5 Series 12 V (Voltage) and 10.80 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 10000 rpm | Airflow (Q) N/A 55.56 ft³/min1.57 m³/min | Pressure (P) N/A 30.24 mmAq1.19 inH2O | Noise N/A 55.80 dBA |
Add To Cart
Request Quote |
| D6038H12BPLB1b-5 | N/A 6038-5 Series 12 V (Voltage) and 8.28 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 9000 rpm | Airflow (Q) N/A 50.00 ft³/min1.42 m³/min | Pressure (P) N/A 24.49 mmAq0.96 inH2O | Noise N/A 53.10 dBA |
Add To Cart
Request Quote |
| D6038M12BPLB1b- | N/A 6038-5 Series 12 V (Voltage) and 5.88 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 8000 rpm | Airflow (Q) N/A 44.45 ft³/min1.26 m³/min | Pressure (P) N/A 19.35 mmAq0.76 inH2O | Noise N/A 49.90 dBA |
Add To Cart
Request Quote |
| D6038L12BPLB1b-5 | N/A 6038-5 Series 12 V (Voltage) and 4.20 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 7000 rpm | Airflow (Q) N/A 38.89 ft³/min1.10 m³/min | Pressure (P) N/A 14.82 mmAq0.58 inH2O | Noise N/A 46.80 dBA |
Add To Cart
Request Quote |
| D6038Z24BPLB1b-5 | N/A 6038-5 Series 24 V (Voltage) and 18.96 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 12000 rpm | Airflow (Q) N/A 66.67 ft³/min1.89 m³/min | Pressure (P) N/A 43.54 mmAq1.71 inH2O | Noise N/A 62.00 dBA |
Add To Cart
Request Quote |
| D6038Y24BPLB1b-5 | N/A 6038-5 Series 24 V (Voltage) and 13.68 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 11000 rpm | Airflow (Q) N/A 61.12 ft³/min1.73 m³/min | Pressure (P) N/A 36.59 mmAq1.44 inH2O | Noise N/A 56.80 dBA |
Add To Cart
Request Quote |
| D6038X24BPLB1b-5 | N/A 6038-5 Series 24 V (Voltage) and 11.04 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 10000 rpm | Airflow (Q) N/A 55.56 ft³/min1.57 m³/min | Pressure (P) N/A 30.24 mmAq1.19 inH2O | Noise N/A 55.80 dBA |
Add To Cart
Request Quote |
| D6038H24BPLB1b-5 | N/A 6038-5 Series 24 V (Voltage) and 8.40 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 9000 rpm | Airflow (Q) N/A 50.00 ft³/min1.42 m³/min | Pressure (P) N/A 24.49 mmAq0.96 inH2O | Noise N/A 53.10 dBA |
Add To Cart
Request Quote |
| D6038M24BPLB1b- | N/A 6038-5 Series 24 V (Voltage) and 6.00 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 8000 rpm | Airflow (Q) N/A 44.45 ft³/min1.26 m³/min | Pressure (P) N/A 19.35 mmAq0.76 inH2O | Noise N/A 49.90 dBA |
Add To Cart
Request Quote |
| D6038L24BPLB1b-5 | N/A 6038-5 Series 24 V (Voltage) and 4.32 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 7000 rpm | Airflow (Q) N/A 38.89 ft³/min1.10 m³/min | Pressure (P) N/A 14.82 mmAq0.58 inH2O | Noise N/A 46.80 dBA |
Add To Cart
Request Quote |
| D6038Z48BPLB1b-5 | N/A 6038-5 Series 48 V (Voltage) and 19.20 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 12000 rpm | Airflow (Q) N/A 66.67 ft³/min1.89 m³/min | Pressure (P) N/A 43.54 mmAq1.71 inH2O | Noise N/A 62.00 dBA |
Add To Cart
Request Quote |
| D6038Y48BPLB1b-5 | N/A 6038-5 Series 48 V (Voltage) and 14.40 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 11000 rpm | Airflow (Q) N/A 61.12 ft³/min1.73 m³/min | Pressure (P) N/A 36.59 mmAq1.44 inH2O | Noise N/A 56.80 dBA |
Add To Cart
Request Quote |
| D6038X48BPLB1b-5 | N/A 6038-5 Series 48 V (Voltage) and 11.04 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 10000 rpm | Airflow (Q) N/A 55.56 ft³/min1.57 m³/min | Pressure (P) N/A 30.24 mmAq1.19 inH2O | Noise N/A 55.80 dBA |
Add To Cart
Request Quote |
| D6038H48BPLB1b-5 | N/A 6038-5 Series 48 V (Voltage) and 8.64 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 9000 rpm | Airflow (Q) N/A 55.00 ft³/min1.42 m³/min | Pressure (P) N/A 24.49 mmAq0.96 inH2O | Noise N/A 53.10 dBA |
Add To Cart
Request Quote |
| D6038M48BPLB1b- | N/A 6038-5 Series 48 V (Voltage) and 6.24 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 8000 rpm | Airflow (Q) N/A 44.45 ft³/min1.26 m³/min | Pressure (P) N/A 19.35 mmAq0.46 inH2O | Noise N/A 49.90 dBA |
Add To Cart
Request Quote |
| D6038L48BPLB1b-5 | N/A 6038-5 Series 48 V (Voltage) and 4.80 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 7000 rpm | Airflow (Q) N/A 38.89 ft³/min1.10 m³/min | Pressure (P) N/A 14.82 mmAq0.58 inH2O | Noise N/A 46.80 dBA |
Add To Cart
Request Quote |


