6026-7 Series Brushless Direct Current (DC) Axial Fans
DC Axial Fans
60 x 60 x 25mm (2.36 x 2.36 x 0.98in.)
12V, 24V, 48V
27.39~47.40 CFM (0.78~1.34 m³/min)
Dual Ball Bearings
Frame: Thermoplastic PBT + 30% GF, UL94-V0
Impeller: Thermoplastic PBT + 15% GF, UL94-V0
Lead Wires: UL1007 (+) Red; (-) Black, AWG 24, 270±10mm
Operating Temperature: -10ºC ~ +70ºC
Operating Life: 70,000 hours
Locked Rotor Protection
UL, CE, RoHS
12V, 24V, 48V
27.39~47.40 CFM (0.78~1.34 m³/min)
Dual Ball Bearings
Frame: Thermoplastic PBT + 30% GF, UL94-V0
Impeller: Thermoplastic PBT + 15% GF, UL94-V0
Lead Wires: UL1007 (+) Red; (-) Black, AWG 24, 270±10mm
Operating Temperature: -10ºC ~ +70ºC
Operating Life: 70,000 hours
Locked Rotor Protection
UL, CE, RoHS
Clear
Filter
Voltage (V)
Airflow (Q) (ft³/min)
Airflow (Q) (m³/min)
Pressure (P) (mmAq)
Pressure (P) (inH<sub>2</sub>O)
Noise (dBA)
Model Number |
Item Name |
Speed |
Airflow (Q) |
Pressure (P) |
Noise |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| C6026H12BPLP1b-7 | N/A 6026-7 Series 5.16 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 6800 rpm | Airflow (Q) N/A 35.81 ft³/min1.01 m³/min | Pressure (P) N/A 12.87 mmAq0.51 inH2O | Noise N/A 46.40 dBA |
Add To Cart
Request Quote |
| C6026M12BPLP1b-7 | N/A 6026-7 Series 4.80 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 6200 rpm | Airflow (Q) N/A 32.65 ft³/min0.93 m³/min | Pressure (P) N/A 10.70 mmAq0.42 inH2O | Noise N/A 44.60 dBA |
Add To Cart
Request Quote |
| C6026L12BPLP1b-7 | N/A 6026-7 Series 2.88 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 5200 rpm | Airflow (Q) N/A 27.39 ft³/min0.78 m³/min | Pressure (P) N/A 7.53 mmAq0.30 inH2O | Noise N/A 41.20 dBA |
Add To Cart
Request Quote |
| C6026H24BPLP1b-7 | N/A 6026-7 Series 5.76 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 6800 rpm | Airflow (Q) N/A 35.81 ft³/min1.01 m³/min | Pressure (P) N/A 12.87 mmAq0.51 inH2O | Noise N/A 46.40 dBA |
Add To Cart
Request Quote |
| C6026M24BPLP1b-7 | N/A 6026-7 Series 5.28 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 6200 rpm | Airflow (Q) N/A 32.65 ft³/min0.93 m³/min | Pressure (P) N/A 10.70 mmAq0.42 inH2O | Noise N/A 44.60 dBA |
Add To Cart
Request Quote |
| C6026L24BPLP1b-7 | N/A 6026-7 Series 3.12 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 5200 rpm | Airflow (Q) N/A 27.39 ft³/min0.78 m³/min | Pressure (P) N/A 7.53 mmAq0.30 inH2O | Noise N/A 41.20 dBA |
Add To Cart
Request Quote |
| D6026Z12BPLB1b-7 | N/A 6026-7 Series 10.20 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 9000 rpm | Airflow (Q) N/A 47.40 ft³/min1.34 m³/min | Pressure (P) N/A 22.55 mmAq0.89 inH2O | Noise N/A 54.10 dBA |
Add To Cart
Request Quote |
| D6026Y12BPLB1b-7 | N/A 6026-7 Series 7.80 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 8300 rpm | Airflow (Q) N/A 43.71 ft³/min1.24 m³/min | Pressure (P) N/A 19.18 mmAq0.76 inH2O | Noise N/A 51.10 dBA |
Add To Cart
Request Quote |
| D6026X12BPLB1b-7 | N/A 6026-7 Series 5.16 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 7600 rpm | Airflow (Q) N/A 40.03 ft³/min1.13 m³/min | Pressure (P) N/A 16.08 mmAq0.63 inH2O | Noise N/A 49.80 dBA |
Add To Cart
Request Quote |
| D6026H12BPLP1b-7 | N/A 6026-7 Series 4.56 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 6800 rpm | Airflow (Q) N/A 35.81 ft³/min1.01 m³/min | Pressure (P) N/A 12.87 mmAq0.51 inH2O | Noise N/A 46.40 dBA |
Add To Cart
Request Quote |
| D6026M12BPLP1b-7 | N/A 6026-7 Series 3.60 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 6200 rpm | Airflow (Q) N/A 32.65 ft³/min0.93 m³/min | Pressure (P) N/A 10.70 mmAq0.42 inH2O | Noise N/A 44.60 dBA |
Add To Cart
Request Quote |
| D6026L12BPLP1b-7 | N/A 6026-7 Series 2.40 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 5200 rpm | Airflow (Q) N/A 27.39 ft³/min0.78 m³/min | Pressure (P) N/A 7.53 mmAq0.30 inH2O | Noise N/A 41.20 dBA |
Add To Cart
Request Quote |
| D6026Z24BPLB1b-7 | N/A 6026-7 Series 10.80 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 9000 rpm | Airflow (Q) N/A 47.40 ft³/min1.34 m³/min | Pressure (P) N/A 22.55 mmAq0.89 inH2O | Noise N/A 54.10 dBA |
Add To Cart
Request Quote |
| D6026Y24BPLB1b-7 | N/A 6026-7 Series 8.40 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 8300 rpm | Airflow (Q) N/A 43.71 ft³/min1.24 m³/min | Pressure (P) N/A 19.18 mmAq0.76 inH2O | Noise N/A 51.10 dBA |
Add To Cart
Request Quote |
| D6026X24BPLB1b-7 | N/A 6026-7 Series 6.72 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 7600 rpm | Airflow (Q) N/A 40.03 ft³/min1.13 m³/min | Pressure (P) N/A 16.08 mmAq0.63 inH2O | Noise N/A 49.80 dBA |
Add To Cart
Request Quote |
| D6026H24BPLP1b-7 | N/A 6026-7 Series 4.56 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 6800 rpm | Airflow (Q) N/A 35.81 ft³/min1.01 m³/min | Pressure (P) N/A 12.87 mmAq0.51 inH2O | Noise N/A 46.40 dBA |
Add To Cart
Request Quote |
| D6026M24BPLP1b-7 | N/A 6026-7 Series 3.72 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 6200 rpm | Airflow (Q) N/A 32.65 ft³/min0.93 m³/min | Pressure (P) N/A 10.70 mmAq0.42 inH2O | Noise N/A 44.60 dBA |
Add To Cart
Request Quote |
| D6026L24BPLP1b-7 | N/A 6026-7 Series 2.52 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 5200 rpm | Airflow (Q) N/A 27.39 ft³/min0.78 m³/min | Pressure (P) N/A 7.53 mmAq0.30 inH2O | Noise N/A 41.20 dBA |
Add To Cart
Request Quote |
| D6026Z48BPLB1b-7 | N/A 6026-7 Series 11.28 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 9000 rpm | Airflow (Q) N/A 47.40 ft³/min1.34 m³/min | Pressure (P) N/A 22.55 mmAq0.89 inH2O | Noise N/A 54.10 dBA |
Add To Cart
Request Quote |
| D6026Y48BPLB1b-7 | N/A 6026-7 Series 8.74 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 8300 rpm | Airflow (Q) N/A 43.71 ft³/min1.24 m³/min | Pressure (P) N/A 19.18 mmAq0.76 inH2O | Noise N/A 51.10 dBA |
Add To Cart
Request Quote |
| D6026X48BPLB1b-7 | N/A 6026-7 Series 6.48 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 7600 rpm | Airflow (Q) N/A 40.03 ft³/min1.13 m³/min | Pressure (P) N/A 16.08 mmAq0.63 inH2O | Noise N/A 49.80 dBA |
Add To Cart
Request Quote |
| D6026H48BPLP1b-7 | N/A 6026-7 Series 4.70 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 6800 rpm | Airflow (Q) N/A 35.81 ft³/min1.01 m³/min | Pressure (P) N/A 12.87 mmAq0.51 inH2O | Noise N/A 46.40 dBA |
Add To Cart
Request Quote |
| D6026M48BPLP1b-7 | N/A 6026-7 Series 4.32 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 6200 rpm | Airflow (Q) N/A 32.65 ft³/min0.93 m³/min | Pressure (P) N/A 10.70 mmAq0.42 inH2O | Noise N/A 44.60 dBA |
Add To Cart
Request Quote |
| D6026L48BPLP1b-7 | N/A 6026-7 Series 3.07 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 5200 rpm | Airflow (Q) N/A 27.39 ft³/min0.78 m³/min | Pressure (P) N/A 7.53 mmAq0.30 inH2O | Noise N/A 41.20 dBA |
Add To Cart
Request Quote |


