6025-7 Series Brushless Direct Current (DC) Axial Fans
DC Axial Fans
60 x 60 x 25mm (2.36 x 2.36 x 0.98in.)
5V, 12V, 24V, 48V
15.41~29.17 CFM (0.44~0.83 m³/min)
Dual Ball Bearings
Frame: Thermoplastic PBT + 30% GF, UL94-V0
Impeller: Thermoplastic PBT + 15% GF, UL94-V0
Lead Wires: UL1007 (+) Red; (-) Black, AWG 24, 270±10mm
Operating Temperature: -10ºC ~ +70ºC
Operating Life: 70,000 hours
Locked Rotor Protection
UL, CE, RoHS
5V, 12V, 24V, 48V
15.41~29.17 CFM (0.44~0.83 m³/min)
Dual Ball Bearings
Frame: Thermoplastic PBT + 30% GF, UL94-V0
Impeller: Thermoplastic PBT + 15% GF, UL94-V0
Lead Wires: UL1007 (+) Red; (-) Black, AWG 24, 270±10mm
Operating Temperature: -10ºC ~ +70ºC
Operating Life: 70,000 hours
Locked Rotor Protection
UL, CE, RoHS
1 2
Clear
Filter
Voltage (V)
Airflow (Q) (ft³/min)
Airflow (Q) (m³/min)
Pressure (P) (mmAq)
Pressure (P) (inH<sub>2</sub>O)
Noise (dBA)
Model Number |
Item Name |
Speed |
Airflow (Q) |
Pressure (P) |
Noise |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| C6025X12BPLP1b-7 | N/A 6025-7 Series 3.48 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 6000 rpm | Airflow (Q) N/A 26.70 ft³/min0.76 m³/min | Pressure (P) N/A 10.56 mmAq0.42 inH2O | Noise N/A 41.56 dBA |
Add To Cart
Request Quote |
| C6025H12BPLP1b-7 | N/A 6025-7 Series 2.88 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 5500 rpm | Airflow (Q) N/A 24.28 ft³/min0.69 m³/min | Pressure (P) N/A 8.91 mmAq0.35 inH2O | Noise N/A 39.31 dBA |
Add To Cart
Request Quote |
| C6025M12BPLP1b-7 | N/A 6025-7 Series 1.68 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4500 rpm | Airflow (Q) N/A 19.81 ft³/min0.56 m³/min | Pressure (P) N/A 5.99 mmAq0.24 inH2O | Noise N/A 34.13 dBA |
Add To Cart
Request Quote |
| C6025L12BPLP1b-7 | N/A 6025-7 Series 1.20 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3500 rpm | Airflow (Q) N/A 15.41 ft³/min0.44 m³/min | Pressure (P) N/A 3.57 mmAq0.14 inH2O | Noise N/A 27.86 dBA |
Add To Cart
Request Quote |
| C6025X24BPLP1b-7 | N/A 6025-7 Series 3.60 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 6000 rpm | Airflow (Q) N/A 26.70 ft³/min0.76 m³/min | Pressure (P) N/A 10.56 mmAq0.42 inH2O | Noise N/A 41.56 dBA |
Add To Cart
Request Quote |
| C6025H24BPLP1b-7 | N/A 6025-7 Series 3.00 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 5500 rpm | Airflow (Q) N/A 24.28 ft³/min0.69 m³/min | Pressure (P) N/A 8.91 mmAq0.35 inH2O | Noise N/A 39.31 dBA |
Add To Cart
Request Quote |
| C6025M24BPLP1b-7 | N/A 6025-7 Series 1.92 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4500 rpm | Airflow (Q) N/A 19.81 ft³/min0.56 m³/min | Pressure (P) N/A 5.99 mmAq0.24 inH2O | Noise N/A 34.13 dBA |
Add To Cart
Request Quote |
| C6025L24BPLP1b-7 | N/A 6025-7 Series 1.20 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3500 rpm | Airflow (Q) N/A 15.41 ft³/min0.44 m³/min | Pressure (P) N/A 3.57 mmAq0.14 inH2O | Noise N/A 27.86 dBA |
Add To Cart
Request Quote |
| R6025X05BPLP1b-7 | N/A 6025-7 Series 4.75 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 6000 rpm | Airflow (Q) N/A 26.70 ft³/min0.76 m³/min | Pressure (P) N/A 10.56 mmAq0.42 inH2O | Noise N/A 41.56 dBA |
Add To Cart
Request Quote |
| R6025H05BPLP1b-7 | N/A 6025-7 Series 3.10 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 5500 rpm | Airflow (Q) N/A 24.28 ft³/min0.69 m³/min | Pressure (P) N/A 8.91 mmAq0.35 inH2O | Noise N/A 39.31 dBA |
Add To Cart
Request Quote |
| R6025M05BPLP1b-7 | N/A 6025-7 Series 2.05 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4500 rpm | Airflow (Q) N/A 19.81 ft³/min0.56 m³/min | Pressure (P) N/A 5.99 mmAq0.24 inH2O | Noise N/A 34.13 dBA |
Add To Cart
Request Quote |
| R6025L05BPLP1b-7 | N/A 6025-7 Series 1.25 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3500 rpm | Airflow (Q) N/A 15.41 ft³/min0.44 m³/min | Pressure (P) N/A 3.57 mmAq0.14 inH2O | Noise N/A 27.86 dBA |
Add To Cart
Request Quote |
| R6025Y12BPLP1b-7 | N/A 6025-7 Series 4.52 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 6500 rpm | Airflow (Q) N/A 29.17 ft³/min0.83 m³/min | Pressure (P) N/A 12.43 mmAq0.49 inH2O | Noise N/A 43.64 dBA |
Add To Cart
Request Quote |
| R6025X12BPLP1b-7 | N/A 6025-7 Series 3.48 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 6000 rpm | Airflow (Q) N/A 26.70 ft³/min0.76 m³/min | Pressure (P) N/A 10.56 mmAq0.42 inH2O | Noise N/A 41.56 dBA |
Add To Cart
Request Quote |
| R6025H12BPLP1b-7 | N/A 6025-7 Series 2.88 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 5500 rpm | Airflow (Q) N/A 24.28 ft³/min0.69 m³/min | Pressure (P) N/A 8.91 mmAq0.35 inH2O | Noise N/A 39.31 dBA |
Add To Cart
Request Quote |
| R6025M12BPLP1b-7 | N/A 6025-7 Series 1.68 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4500 rpm | Airflow (Q) N/A 19.81 ft³/min0.56 m³/min | Pressure (P) N/A 5.99 mmAq0.24 inH2O | Noise N/A 34.13 dBA |
Add To Cart
Request Quote |
| R6025L12BPLP1b-7 | N/A 6025-7 Series 1.20 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3500 rpm | Airflow (Q) N/A 15.41 ft³/min0.44 m³/min | Pressure (P) N/A 3.57 mmAq0.14 inH2O | Noise N/A 27.86 dBA |
Add To Cart
Request Quote |
| R6025Y24BPLP1b-7 | N/A 6025-7 Series 4.54 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 6500 rpm | Airflow (Q) N/A 29.17 ft³/min0.83 m³/min | Pressure (P) N/A 12.43 mmAq0.49 inH2O | Noise N/A 43.64 dBA |
Add To Cart
Request Quote |
| R6025X24BPLP1b-7 | N/A 6025-7 Series 3.60 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 6000 rpm | Airflow (Q) N/A 26.70 ft³/min0.76 m³/min | Pressure (P) N/A 10.56 mmAq0.42 inH2O | Noise N/A 41.56 dBA |
Add To Cart
Request Quote |
| R6025H24BPLP1b-7 | N/A 6025-7 Series 3.00 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 5500 rpm | Airflow (Q) N/A 24.28 ft³/min0.69 m³/min | Pressure (P) N/A 8.91 mmAq0.35 inH2O | Noise N/A 39.31 dBA |
Add To Cart
Request Quote |
| R6025M24BPLP1b-7 | N/A 6025-7 Series 1.92 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4500 rpm | Airflow (Q) N/A 19.81 ft³/min0.56 m³/min | Pressure (P) N/A 5.99 mmAq0.24 inH2O | Noise N/A 34.13 dBA |
Add To Cart
Request Quote |
| R6025L24BPLP1b-7 | N/A 6025-7 Series 1.20 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3500 rpm | Airflow (Q) N/A 15.41 ft³/min0.44 m³/min | Pressure (P) N/A 3.57 mmAq0.14 inH2O | Noise N/A 27.86 dBA |
Add To Cart
Request Quote |
| D6025X12BPLP1b-7 | N/A 6025-7 Series 3.43 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 6500 rpm | Airflow (Q) N/A 29.17 ft³/min0.83 m³/min | Pressure (P) N/A 12.43 mmAq0.49 inH2O | Noise N/A 43.64 dBA |
Add To Cart
Request Quote |
| D6025H12BPLP1b-7 | N/A 6025-7 Series 2.28 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 5500 rpm | Airflow (Q) N/A 24.28 ft³/min0.69 m³/min | Pressure (P) N/A 8.91 mmAq0.35 inH2O | Noise N/A 39.31 dBA |
Add To Cart
Request Quote |
| D6025M12BPLP1b-7 | N/A 6025-7 Series 1.68 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4500 rpm | Airflow (Q) N/A 19.81 ft³/min0.56 m³/min | Pressure (P) N/A 5.99 mmAq0.24 inH2O | Noise N/A 34.13 dBA |
Add To Cart
Request Quote |
1 2


