6025-5 Series Brushless Direct Current (DC) Axial Fans
DC Axial Fans
60 x 60 x 25mm (2.36 x 2.36 x 0.98in.)
5V, 12V, 24V, 48V
17.78~38.09 CFM (0.50~1.08 m³/min)
Dual Ball Bearings
Frame: Thermoplastic PBT + 30% GF, UL94-V0
Impeller: Thermoplastic PBT + 15% GF, UL94-V0
Lead Wires: UL1007 (+) Red; (-) Black, AWG 24, 270±10mm
Operating Temperature: -10ºC ~ +70ºC
Operating Life: 70,000 hours
Locked Rotor Protection
UL, CE, RoHS
5V, 12V, 24V, 48V
17.78~38.09 CFM (0.50~1.08 m³/min)
Dual Ball Bearings
Frame: Thermoplastic PBT + 30% GF, UL94-V0
Impeller: Thermoplastic PBT + 15% GF, UL94-V0
Lead Wires: UL1007 (+) Red; (-) Black, AWG 24, 270±10mm
Operating Temperature: -10ºC ~ +70ºC
Operating Life: 70,000 hours
Locked Rotor Protection
UL, CE, RoHS
1 2
Clear
Filter
Voltage (V)
Airflow (Q) (ft³/min)
Airflow (Q) (m³/min)
Pressure (P) (mmAq)
Pressure (P) (inH<sub>2</sub>O)
Noise (dBA)
Model Number |
Item Name |
Speed |
Airflow (Q) |
Pressure (P) |
Noise |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| C6025Y12BPLP1b-5 | N/A 6025-5 Series 3.60 Watt (W) Power Brushless DC Axial Fan | Speed N/A 6500 rpm | Airflow (Q) N/A 33.02 ft³/min0.94 m³/min | Pressure (P) N/A 10.44 mmAq0.41 inH2O | Noise N/A 41.80 dBA |
Add To Cart
Request Quote |
| C6025X12BPLP1b-5 | N/A 6025-5 Series 2.76 Watt (W) Power Brushless DC Axial Fan | Speed N/A 6000 rpm | Airflow (Q) N/A 30.48 ft³/min0.86 m³/min | Pressure (P) N/A 8.90 mmAq0.35 inH2O | Noise N/A 39.80 dBA |
Add To Cart
Request Quote |
| C6025H12BPLP1b-5 | N/A 6025-5 Series 2.28 Watt (W) Power Brushless DC Axial Fan | Speed N/A 5500 rpm | Airflow (Q) N/A 27.94 ft³/min0.79 m³/min | Pressure (P) N/A 7.48 mmAq0.29 inH2O | Noise N/A 37.50 dBA |
Add To Cart
Request Quote |
| C6025M12BPLP1b-5 | N/A 6025-5 Series 1.68 Watt (W) Power Brushless DC Axial Fan | Speed N/A 4500 rpm | Airflow (Q) N/A 22.86 ft³/min0.65 m³/min | Pressure (P) N/A 5.01 mmAq0.20 inH2O | Noise N/A 32.30 dBA |
Add To Cart
Request Quote |
| C6025L12BPLP1b-5 | N/A 6025-5 Series 1.08 Watt (W) Power Brushless DC Axial Fan | Speed N/A 3500 rpm | Airflow (Q) N/A 17.78 ft³/min0.50 m³/min | Pressure (P) N/A 3.01 mmAq0.12 inH2O | Noise N/A 25.70 dBA |
Add To Cart
Request Quote |
| C6025Y24BPLP1b-5 | N/A 6025-5 Series 4.32 Watt (W) Power Brushless DC Axial Fan | Speed N/A 6500 rpm | Airflow (Q) N/A 33.02 ft³/min0.94 m³/min | Pressure (P) N/A 10.44 mmAq0.41 inH2O | Noise N/A 41.80 dBA |
Add To Cart
Request Quote |
| C6025X24BPLP1b-5 | N/A 6025-5 Series 3.24 Watt (W) Power Brushless DC Axial Fan | Speed N/A 6000 rpm | Airflow (Q) N/A 30.48 ft³/min0.86 m³/min | Pressure (P) N/A 8.90 mmAq0.35 inH2O | Noise N/A 39.80 dBA |
Add To Cart
Request Quote |
| C6025H24BPLP1b-5 | N/A 6025-5 Series 2.64 Watt (W) Power Brushless DC Axial Fan | Speed N/A 5500 rpm | Airflow (Q) N/A 27.94 ft³/min0.79 m³/min | Pressure (P) N/A 7.48 mmAq0.29 inH2O | Noise N/A 37.50 dBA |
Add To Cart
Request Quote |
| C6025M24BPLP1b-5 | N/A 6025-5 Series 1.68 Watt (W) Power Brushless DC Axial Fan | Speed N/A 4500 rpm | Airflow (Q) N/A 22.86 ft³/min0.65 m³/min | Pressure (P) N/A 5.01 mmAq0.20 inH2O | Noise N/A 32.30 dBA |
Add To Cart
Request Quote |
| C6025L24BPLP1b-5 | N/A 6025-5 Series 1.20 Watt (W) Power Brushless DC Axial Fan | Speed N/A 3500 rpm | Airflow (Q) N/A 17.78 ft³/min0.50 m³/min | Pressure (P) N/A 3.03 mmAq0.12 inH2O | Noise N/A 25.70 dBA |
Add To Cart
Request Quote |
| R6025X05BPLP1b-5 | N/A 6025-5 Series 4.00 Watt (W) Power Brushless DC Axial Fan | Speed N/A 6000 rpm | Airflow (Q) N/A 30.48 ft³/min0.86 m³/min | Pressure (P) N/A 8.90 mmAq0.35 inH2O | Noise N/A 39.80 dBA |
Add To Cart
Request Quote |
| R6025H05BPLP1b-5 | N/A 6025-5 Series 2.88 Watt (W) Power Brushless DC Axial Fan | Speed N/A 5500 rpm | Airflow (Q) N/A 27.94 ft³/min0.79 m³/min | Pressure (P) N/A 7.48 mmAq0.29 inH2O | Noise N/A 37.50 dBA |
Add To Cart
Request Quote |
| R6025M05BPLP1b-5 | N/A 6025-5 Series 1.57 Watt (W) Power Brushless DC Axial Fan | Speed N/A 4500 rpm | Airflow (Q) N/A 22.86 ft³/min0.65 m³/min | Pressure (P) N/A 5.01 mmAq0.20 inH2O | Noise N/A 32.30 dBA |
Add To Cart
Request Quote |
| R6025L05BPLP1b-5 | N/A 6025-5 Series 1.10 Watt (W) Power Brushless DC Axial Fan | Speed N/A 3500 rpm | Airflow (Q) N/A 17.78 ft³/min0.50 m³/min | Pressure (P) N/A 3.03 mmAq0.12 inH2O | Noise N/A 25.70 dBA |
Add To Cart
Request Quote |
| R6025Y12BPLP1b-5 | N/A 6025-5 Series 3.60 Watt (W) Power Brushless DC Axial Fan | Speed N/A 6500 rpm | Airflow (Q) N/A 33.02 ft³/min0.94 m³/min | Pressure (P) N/A 10.44 mmAq0.41 inH2O | Noise N/A 41.80 dBA |
Add To Cart
Request Quote |
| R6025X12BPLP1b-5 | N/A 6025-5 Series 2.76 Watt (W) Power Brushless DC Axial Fan | Speed N/A 6000 rpm | Airflow (Q) N/A 30.48 ft³/min0.86 m³/min | Pressure (P) N/A 8.90 mmAq0.35 inH2O | Noise N/A 39.80 dBA |
Add To Cart
Request Quote |
| R6025H12BPLP1b-5 | N/A 6025-5 Series 2.28 Watt (W) Power Brushless DC Axial Fan | Speed N/A 5500 rpm | Airflow (Q) N/A 27.94 ft³/min0.79 m³/min | Pressure (P) N/A 7.48 mmAq0.29 inH2O | Noise N/A 37.50 dBA |
Add To Cart
Request Quote |
| R6025M12BPLP1b-5 | N/A 6025-5 Series 1.68 Watt (W) Power Brushless DC Axial Fan | Speed N/A 4500 rpm | Airflow (Q) N/A 22.86 ft³/min0.65 m³/min | Pressure (P) N/A 5.01 mmAq0.20 inH2O | Noise N/A 32.30 dBA |
Add To Cart
Request Quote |
| R6025L12BPLP1b-5 | N/A 6025-5 Series 1.08 Watt (W) Power Brushless DC Axial Fan | Speed N/A 3500 rpm | Airflow (Q) N/A 17.78 ft³/min0.50 m³/min | Pressure (P) N/A 3.03 mmAq0.12 inH2O | Noise N/A 25.70 dBA |
Add To Cart
Request Quote |
| R6025Y24BPLP1b-5 | N/A 6025-5 Series 4.32 Watt (W) Power Brushless DC Axial Fan | Speed N/A 6500 rpm | Airflow (Q) N/A 33.02 ft³/min0.94 m³/min | Pressure (P) N/A 10.44 mmAq0.41 inH2O | Noise N/A 41.80 dBA |
Add To Cart
Request Quote |
| R6025X24BPLP1b-5 | N/A 6025-5 Series 3.24 Watt (W) Power Brushless DC Axial Fan | Speed N/A 6000 rpm | Airflow (Q) N/A 30.48 ft³/min0.86 m³/min | Pressure (P) N/A 8.90 mmAq0.35 inH2O | Noise N/A 39.80 dBA |
Add To Cart
Request Quote |
| R6025H24BPLP1b-5 | N/A 6025-5 Series 2.64 Watt (W) Power Brushless DC Axial Fan | Speed N/A 5500 rpm | Airflow (Q) N/A 27.94 ft³/min0.79 m³/min | Pressure (P) N/A 7.48 mmAq0.29 inH2O | Noise N/A 37.50 dBA |
Add To Cart
Request Quote |
| R6025M24BPLP1b-5 | N/A 6025-5 Series 1.68 Watt (W) Power Brushless DC Axial Fan | Speed N/A 4500 rpm | Airflow (Q) N/A 22.86 ft³/min0.65 m³/min | Pressure (P) N/A 5.01 mmAq0.20 inH2O | Noise N/A 32.30 dBA |
Add To Cart
Request Quote |
| R6025L24BPLP1b-5 | N/A 6025-5 Series 1.20 Watt (W) Power Brushless DC Axial Fan | Speed N/A 3500 rpm | Airflow (Q) N/A 17.78 ft³/min0.50 m³/min | Pressure (P) N/A 3.03 mmAq0.12 inH2O | Noise N/A 25.70 dBA |
Add To Cart
Request Quote |
| D6025Y12BPLP1b-5 | N/A 6025-5 Series 3.36 Watt (W) Power Brushless DC Axial Fan | Speed N/A 6500 rpm | Airflow (Q) N/A 33.02 ft³/min0.94 m³/min | Pressure (P) N/A 10.44 mmAq0.41 inH2O | Noise N/A 41.80 dBA |
Add To Cart
Request Quote |
1 2


