6010-11 Series Brushless Direct Current (DC) Axial Fans
DC Axial Fans
60 x 60 x 10mm (2.36 x 2.36 x 0.39in.)
5V, 12V, 24V
13.82~19.87 CFM (0.39~0.56 m³/min)
Dual Ball Bearings
Frame: Thermoplastic PBT + 30% GF, UL94-V0
Impeller: Thermoplastic PBT + 15% GF, UL94-V0
Lead Wires: UL1007 (+) Red; (-) Black, AWG 26, 270±10mm
Operating Temperature: -10ºC ~ +70ºC
Operating Life: 70,000 hours
Locked Rotor Protection
UL, CE, RoHS
5V, 12V, 24V
13.82~19.87 CFM (0.39~0.56 m³/min)
Dual Ball Bearings
Frame: Thermoplastic PBT + 30% GF, UL94-V0
Impeller: Thermoplastic PBT + 15% GF, UL94-V0
Lead Wires: UL1007 (+) Red; (-) Black, AWG 26, 270±10mm
Operating Temperature: -10ºC ~ +70ºC
Operating Life: 70,000 hours
Locked Rotor Protection
UL, CE, RoHS
Clear
Filter
Voltage (V)
Airflow (Q) (ft³/min)
Airflow (Q) (m³/min)
Pressure (P) (mmAq)
Pressure (P) (inH<sub>2</sub>O)
Noise (dBA)
Model Number |
Item Name |
Speed |
Airflow (Q) |
Pressure (P) |
Noise |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| C6010H05BPLP1b-11 | N/A 6010-11 Series 1.15 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4000 rpm | Airflow (Q) N/A 17.28 ft³/min0.49 m³/min | Pressure (P) N/A 2.31 mmAq0.09 inH2O | Noise N/A 32.07 dBA |
Add To Cart
Request Quote |
| C6010M05BPLP1b-11 | N/A 6010-11 Series 0.95 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3600 rpm | Airflow (Q) N/A 15.55 ft³/min0.44 m³/min | Pressure (P) N/A 1.87 mmAq0.07 inH2O | Noise N/A 29.70 dBA |
Add To Cart
Request Quote |
| C6010L05BPLP1b-11 | N/A 6010-11 Series 0.77 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3200 rpm | Airflow (Q) N/A 13.82 ft³/min0.39 m³/min | Pressure (P) N/A 1.48 mmAq0.06 inH2O | Noise N/A 24.91 dBA |
Add To Cart
Request Quote |
| C6010H12BPLP1b-11 | N/A 6010-11 Series 2.16 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4600 rpm | Airflow (Q) N/A 19.87 ft³/min0.56 m³/min | Pressure (P) N/A 3.06 mmAq0.12 inH2O | Noise N/A 35.04 dBA |
Add To Cart
Request Quote |
| C6010M12BPLP1b-11 | N/A 6010-11 Series 1.44 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4000 rpm | Airflow (Q) N/A 17.28 ft³/min0.49 m³/min | Pressure (P) N/A 2.31 mmAq0.09 inH2O | Noise N/A 32.07 dBA |
Add To Cart
Request Quote |
| C6010L12BPLP1b-11 | N/A 6010-11 Series 1.08 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3600 rpm | Airflow (Q) N/A 15.55 ft³/min0.44 m³/min | Pressure (P) N/A 1.87 mmAq0.07 inH2O | Noise N/A 29.70 dBA |
Add To Cart
Request Quote |
| C6010H24BPLP1b-11 | N/A 6010-11 Series 2.88 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4600 rpm | Airflow (Q) N/A 19.87 ft³/min0.56 m³/min | Pressure (P) N/A 3.06 mmAq0.12 inH2O | Noise N/A 35.04 dBA |
Add To Cart
Request Quote |
| C6010M24BPLP1b-11 | N/A 6010-11 Series 1.78 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4000 rpm | Airflow (Q) N/A 17.28 ft³/min0.49 m³/min | Pressure (P) N/A 2.31 mmAq0.09 inH2O | Noise N/A 32.07 dBA |
Add To Cart
Request Quote |
| C6010L24BPLP1b-11 | N/A 6010-11 Series 1.44 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3600 rpm | Airflow (Q) N/A 15.55 ft³/min0.44 m³/min | Pressure (P) N/A 1.87 mmAq0.07 inH2O | Noise N/A 29.70 dBA |
Add To Cart
Request Quote |
| D6010H12BPLP1b-11 | N/A 6010-11 Series 2.16 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4600 rpm | Airflow (Q) N/A 19.87 ft³/min0.56 m³/min | Pressure (P) N/A 3.06 mmAq0.12 inH2O | Noise N/A 35.04 dBA |
Add To Cart
Request Quote |
| D6010M12BPLP1b-11 | N/A 6010-11 Series 1.44 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4000 rpm | Airflow (Q) N/A 17.28 ft³/min0.49 m³/min | Pressure (P) N/A 2.31 mmAq0.09 inH2O | Noise N/A 32.07 dBA |
Add To Cart
Request Quote |
| D6010L12BPLP1b-11 | N/A 6010-11 Series 1.08 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3600 rpm | Airflow (Q) N/A 15.55 ft³/min0.44 m³/min | Pressure (P) N/A 1.87 mmAq0.07 inH2O | Noise N/A 29.70 dBA |
Add To Cart
Request Quote |
| D6010H24BPLP1b-11 | N/A 6010-11 Series 2.88 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4600 rpm | Airflow (Q) N/A 19.87 ft³/min0.56 m³/min | Pressure (P) N/A 3.06 mmAq0.12 inH2O | Noise N/A 35.04 dBA |
Add To Cart
Request Quote |
| D6010M24BPLP1b-11 | N/A 6010-11 Series 1.78 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4000 rpm | Airflow (Q) N/A 17.28 ft³/min0.49 m³/min | Pressure (P) N/A 2.31 mmAq0.09 inH2O | Noise N/A 32.07 dBA |
Add To Cart
Request Quote |
| D6010L24BPLP1b-11 | N/A 6010-11 Series 1.44 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3600 rpm | Airflow (Q) N/A 15.55 ft³/min0.44 m³/min | Pressure (P) N/A 1.87 mmAq0.07 inH2O | Noise N/A 29.70 dBA |
Add To Cart
Request Quote |


