5015-7 Series Brushless Direct Current (DC) Axial Fans
DC Axial Fans
50 x 50 x 15mm (1.97 x 1.97 x 0.59in.)
5V, 12V, 24V
12.03~22.80 CFM (0.34~0.65 m³/min)
Dual Ball Bearings
Frame: Thermoplastic PBT + 30% GF, UL94-V0
Impeller: Thermoplastic PBT + 15% GF, UL94-V0
Lead Wires: UL1007 (+) Red; (-) Black, AWG 26, 270±10mm
Operating Temperature: -10ºC ~ +70ºC
Operating Life: 70,000 hours
Locked Rotor Protection
UL, CE, RoHS
5V, 12V, 24V
12.03~22.80 CFM (0.34~0.65 m³/min)
Dual Ball Bearings
Frame: Thermoplastic PBT + 30% GF, UL94-V0
Impeller: Thermoplastic PBT + 15% GF, UL94-V0
Lead Wires: UL1007 (+) Red; (-) Black, AWG 26, 270±10mm
Operating Temperature: -10ºC ~ +70ºC
Operating Life: 70,000 hours
Locked Rotor Protection
UL, CE, RoHS
Clear
Filter
Voltage (V)
Airflow (Q) (ft³/min)
Airflow (Q) (m³/min)
Pressure (P) (mmAq)
Pressure (P) (inH<sub>2</sub>O)
Noise (dBA)
Model Number |
Item Name |
Speed |
Airflow (Q) |
Pressure (P) |
Noise |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| C5015H05BPLP1b-7 | N/A 5015-7 Series 1.50 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 6000 rpm | Airflow (Q) N/A 18.04 ft³/min0.51 m³/min | Pressure (P) N/A 4.86 mmAq0.19 inH2O | Noise N/A 32.40 dBA |
Add To Cart
Request Quote |
| C5015M05BPLP1b-7 | N/A 5015-7 Series 1.20 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 5000 rpm | Airflow (Q) N/A 15.04 ft³/min0.43 m³/min | Pressure (P) N/A 3.38 mmAq0.13 inH2O | Noise N/A 27.60 dBA |
Add To Cart
Request Quote |
| C5015Y12BPLP1b-7 | N/A 5015-7 Series 4.20 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 8000 rpm | Airflow (Q) N/A 22.80 ft³/min0.65 m³/min | Pressure (P) N/A 9.25 mmAq0.36 inH2O | Noise N/A 41.50 dBA |
Add To Cart
Request Quote |
| C5015X12BPLP1b-7 | N/A 5015-7 Series 3.00 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 7000 rpm | Airflow (Q) N/A 21.05 ft³/min0.60 m³/min | Pressure (P) N/A 6.62 mmAq0.26 inH2O | Noise N/A 36.40 dBA |
Add To Cart
Request Quote |
| C5015H12BPLP1b-7 | N/A 5015-7 Series 1.92 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 6000 rpm | Airflow (Q) N/A 18.04 ft³/min0.51 m³/min | Pressure (P) N/A 4.86 mmAq0.19 inH2O | Noise N/A 32.40 dBA |
Add To Cart
Request Quote |
| C5015M12BPLP1b-7 | N/A 5015-7 Series 1.32 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 5000 rpm | Airflow (Q) N/A 15.04 ft³/min0.43 m³/min | Pressure (P) N/A 3.38 mmAq0.13 inH2O | Noise N/A 27.60 dBA |
Add To Cart
Request Quote |
| C5015L12BPLP1b-7 | N/A 5015-7 Series 0.96 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4000 rpm | Airflow (Q) N/A 12.03 ft³/min0.34 m³/min | Pressure (P) N/A 2.16 mmAq0.09 inH2O | Noise N/A 21.80 dBA |
Add To Cart
Request Quote |
| C5015Y24BPLP1b-7 | N/A 5015-7 Series 4.32 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 8000 rpm | Airflow (Q) N/A 22.80 ft³/min0.65 m³/min | Pressure (P) N/A 9.25 mmAq0.36 inH2O | Noise N/A 41.50 dBA |
Add To Cart
Request Quote |
| C5015X24BPLP1b-7 | N/A 5015-7 Series 3.12 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 7000 rpm | Airflow (Q) N/A 21.05 ft³/min0.60 m³/min | Pressure (P) N/A 6.62 mmAq0.26 inH2O | Noise N/A 36.40 dBA |
Add To Cart
Request Quote |
| C5015H24BPLP1b-7 | N/A 5015-7 Series 1.97 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 6000 rpm | Airflow (Q) N/A 18.04 ft³/min0.51 m³/min | Pressure (P) N/A 4.86 mmAq0.19 inH2O | Noise N/A 32.40 dBA |
Add To Cart
Request Quote |
| C5015M24BPLP1b-7 | N/A 5015-7 Series 1.44 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 5000 rpm | Airflow (Q) N/A 15.04 ft³/min0.43 m³/min | Pressure (P) N/A 3.38 mmAq0.13 inH2O | Noise N/A 27.60 dBA |
Add To Cart
Request Quote |
| C5015L24BPLP1b-7 | N/A 5015-7 Series 0.96 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4000 rpm | Airflow (Q) N/A 12.03 ft³/min0.34 m³/min | Pressure (P) N/A 2.16 mmAq0.09 inH2O | Noise N/A 21.80 dBA |
Add To Cart
Request Quote |
| D5015H05BPLP1b-7 | N/A 5015-7 Series 1.50 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 6000 rpm | Airflow (Q) N/A 18.04 ft³/min0.51 m³/min | Pressure (P) N/A 4.86 mmAq0.19 inH2O | Noise N/A 32.40 dBA |
Add To Cart
Request Quote |
| D5015M05BPLP1b-7 | N/A 5015-7 Series 1.20 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 5000 rpm | Airflow (Q) N/A 15.04 ft³/min0.43 m³/min | Pressure (P) N/A 3.38 mmAq0.13 inH2O | Noise N/A 27.60 dBA |
Add To Cart
Request Quote |
| D5015L05BPLP1b-7 | N/A 5015-7 Series 0.80 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4000 rpm | Airflow (Q) N/A 12.03 ft³/min0.34 m³/min | Pressure (P) N/A 2.16 mmAq0.09 inH2O | Noise N/A 21.80 dBA |
Add To Cart
Request Quote |
| D5015Y12BPLP1b-7 | N/A 5015-7 Series 3.96 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 8000 rpm | Airflow (Q) N/A 22.80 ft³/min0.65 m³/min | Pressure (P) N/A 9.25 mmAq0.36 inH2O | Noise N/A 41.50 dBA |
Add To Cart
Request Quote |
| D5015X12BPLP1b-7 | N/A 5015-7 Series 2.76 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 7000 rpm | Airflow (Q) N/A 21.05 ft³/min0.60 m³/min | Pressure (P) N/A 6.62 mmAq0.26 inH2O | Noise N/A 36.40 dBA |
Add To Cart
Request Quote |
| D5015H12BPLP1b-7 | N/A 5015-7 Series 1.80 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 6000 rpm | Airflow (Q) N/A 18.04 ft³/min0.51 m³/min | Pressure (P) N/A 4.86 mmAq0.19 inH2O | Noise N/A 32.40 dBA |
Add To Cart
Request Quote |
| D5015M12BPLP1b-7 | N/A 5015-7 Series 1.20 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 5000 rpm | Airflow (Q) N/A 15.04 ft³/min0.43 m³/min | Pressure (P) N/A 3.38 mmAq0.13 inH2O | Noise N/A 27.60 dBA |
Add To Cart
Request Quote |
| D5015L12BPLP1b-7 | N/A 5015-7 Series 0.96 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4000 rpm | Airflow (Q) N/A 12.03 ft³/min0.34 m³/min | Pressure (P) N/A 2.16 mmAq0.09 inH2O | Noise N/A 21.80 dBA |
Add To Cart
Request Quote |
| D5015Y24BPLP1b-7 | N/A 5015-7 Series 4.08 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 8000 rpm | Airflow (Q) N/A 22.80 ft³/min0.65 m³/min | Pressure (P) N/A 9.25 mmAq0.36 inH2O | Noise N/A 41.50 dBA |
Add To Cart
Request Quote |
| D5015X24BPLP1b-7 | N/A 5015-7 Series 2.88 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 7000 rpm | Airflow (Q) N/A 21.05 ft³/min0.60 m³/min | Pressure (P) N/A 6.62 mmAq0.26 inH2O | Noise N/A 36.40 dBA |
Add To Cart
Request Quote |
| D5015H24BPLP1b-7 | N/A 5015-7 Series 1.92 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 6000 rpm | Airflow (Q) N/A 18.04 ft³/min0.51 m³/min | Pressure (P) N/A 4.86 mmAq0.19 inH2O | Noise N/A 32.40 dBA |
Add To Cart
Request Quote |
| D5015M24BPLP1b-7 | N/A 5015-7 Series 1.44 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 5000 rpm | Airflow (Q) N/A 15.04 ft³/min0.43 m³/min | Pressure (P) N/A 3.38 mmAq0.13 inH2O | Noise N/A 27.60 dBA |
Add To Cart
Request Quote |
| D5015L24BPLP1b-7 | N/A 5015-7 Series 0.96 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4000 rpm | Airflow (Q) N/A 12.03 ft³/min0.34 m³/min | Pressure (P) N/A 2.16 mmAq0.09 inH2O | Noise N/A 21.80 dBA |
Add To Cart
Request Quote |


