5010-7 Series Brushless Direct Current (DC) Axial Fans
DC Axial Fans
50 x 50 x 10mm (1.97 x 1.97 x 0.39in.)
5V, 12V, 24V
9.04~18.09 CFM (0.26~0.51 m³/min)
Dual Ball Bearings
Frame: Thermoplastic PBT + 30% GF, UL94-V0
Impeller: Thermoplastic PBT + 15% GF, UL94-V0
Lead Wires: UL1007 (+) Red; (-) Black, AWG 26, 270±10mm
Operating Temperature: -10ºC ~ +70ºC
Operating Life: 70,000 hours
Locked Rotor Protection
UL, CE, RoHS
5V, 12V, 24V
9.04~18.09 CFM (0.26~0.51 m³/min)
Dual Ball Bearings
Frame: Thermoplastic PBT + 30% GF, UL94-V0
Impeller: Thermoplastic PBT + 15% GF, UL94-V0
Lead Wires: UL1007 (+) Red; (-) Black, AWG 26, 270±10mm
Operating Temperature: -10ºC ~ +70ºC
Operating Life: 70,000 hours
Locked Rotor Protection
UL, CE, RoHS
Clear
Filter
Voltage (V)
Airflow (Q) (ft³/min)
Airflow (Q) (m³/min)
Pressure (P) (mmAq)
Pressure (P) (inH<sub>2</sub>O)
Noise (dBA)
Model Number |
Item Name |
Speed |
Airflow (Q) |
Pressure (P) |
Noise |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| C5010H05BPLP1b-7 | N/A 5010-7 Series 1.35 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 6000 rpm | Airflow (Q) N/A 13.57 ft³/min0.38 m³/min | Pressure (P) N/A 4.67 mmAq0.18 inH2O | Noise N/A 33.15 dBA |
Add To Cart
Request Quote |
| C5010M05BPLP1b-7 | N/A 5010-7 Series 0.80 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 5000 rpm | Airflow (Q) N/A 11.31 ft³/min0.32 m³/min | Pressure (P) N/A 3.24 mmAq0.13 inH2O | Noise N/A 30.10 dBA |
Add To Cart
Request Quote |
| C5010L05BPLP1b-7 | N/A 5010-7 Series 0.50 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4000 rpm | Airflow (Q) N/A 9.04 ft³/min0.26 m³/min | Pressure (P) N/A 2.08 mmAq0.08 inH2O | Noise N/A 25.85 dBA |
Add To Cart
Request Quote |
| C5010H12BPLP1b-7 | N/A 5010-7 Series 1.62 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 6000 rpm | Airflow (Q) N/A 13.57 ft³/min0.38 m³/min | Pressure (P) N/A 4.67 mmAq0.18 inH2O | Noise N/A 33.15 dBA |
Add To Cart
Request Quote |
| C5010M12BPLP1b-7 | N/A 5010-7 Series 1.03 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 5000 rpm | Airflow (Q) N/A 11.31 ft³/min0.32 m³/min | Pressure (P) N/A 3.24 mmAq0.13 inH2O | Noise N/A 30.10 dBA |
Add To Cart
Request Quote |
| C5010L12BPLP1b-7 | N/A 5010-7 Series 0.66 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4000 rpm | Airflow (Q) N/A 9.04 ft³/min0.26 m³/min | Pressure (P) N/A 2.08 mmAq0.08 inH2O | Noise N/A 25.85 dBA |
Add To Cart
Request Quote |
| C5010H24BPLP1b-7 | N/A 5010-7 Series 2.64 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 8000 rpm | Airflow (Q) N/A 18.09 ft³/min0.51 m³/min | Pressure (P) N/A 8.30 mmAq0.33 inH2O | Noise N/A 40.11 dBA |
Add To Cart
Request Quote |
| C5010M24BPLP1b-7 | N/A 5010-7 Series 1.92 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 7000 rpm | Airflow (Q) N/A 15.83 ft³/min0.45 m³/min | Pressure (P) N/A 6.36 mmAq0.25 inH2O | Noise N/A 36.65 dBA |
Add To Cart
Request Quote |
| C5010L24BPLP1b-7 | N/A 5010-7 Series 1.32 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 6000 rpm | Airflow (Q) N/A 13.57 ft³/min0.38 m³/min | Pressure (P) N/A 4.67 mmAq0.18 inH2O | Noise N/A 33.15 dBA |
Add To Cart
Request Quote |
| D5010H05BPLP1b-7 | N/A 5010-7 Series 1.35 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 6000 rpm | Airflow (Q) N/A 13.57 ft³/min0.38 m³/min | Pressure (P) N/A 4.67 mmAq0.18 inH2O | Noise N/A 33.15 dBA |
Add To Cart
Request Quote |
| D5010M05BPLP1b-7 | N/A 5010-7 Series 0.80 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 5000 rpm | Airflow (Q) N/A 11.31 ft³/min0.32 m³/min | Pressure (P) N/A 3.24 mmAq0.13 inH2O | Noise N/A 30.10 dBA |
Add To Cart
Request Quote |
| D5010L05BPLP1b-7 | N/A 5010-7 Series 0.50 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4000 rpm | Airflow (Q) N/A 9.04 ft³/min0.26 m³/min | Pressure (P) N/A 2.08 mmAq0.08 inH2O | Noise N/A 25.85 dBA |
Add To Cart
Request Quote |
| D5010H12BPLP1b-7 | N/A 5010-7 Series 1.56 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 6000 rpm | Airflow (Q) N/A 13.57 ft³/min0.38 m³/min | Pressure (P) N/A 4.67 mmAq0.18 inH2O | Noise N/A 33.15 dBA |
Add To Cart
Request Quote |
| D5010M12BPLP1b-7 | N/A 5010-7 Series 0.96 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 5000 rpm | Airflow (Q) N/A 11.31 ft³/min0.32 m³/min | Pressure (P) N/A 3.24 mmAq0.13 inH2O | Noise N/A 30.10 dBA |
Add To Cart
Request Quote |
| D5010L12BPLP1b-7 | N/A 5010-7 Series 0.60 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4000 rpm | Airflow (Q) N/A 9.04 ft³/min0.26 m³/min | Pressure (P) N/A 2.08 mmAq0.08 inH2O | Noise N/A 25.85 dBA |
Add To Cart
Request Quote |
| D5010H24BPLB1b-7 | N/A 5010-7 Series 2.64 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 8000 rpm | Airflow (Q) N/A 18.09 ft³/min0.51 m³/min | Pressure (P) N/A 8.30 mmAq0.33 inH2O | Noise N/A 40.11 dBA |
Add To Cart
Request Quote |
| D5010M24BPLB1b-7 | N/A 5010-7 Series 1.92 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 7000 rpm | Airflow (Q) N/A 15.83 ft³/min0.45 m³/min | Pressure (P) N/A 6.36 mmAq0.25 inH2O | Noise N/A 36.65 dBA |
Add To Cart
Request Quote |
| D5010L24BPLP1b-7 | N/A 5010-7 Series 1.44 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 6000 rpm | Airflow (Q) N/A 13.57 ft³/min0.38 m³/min | Pressure (P) N/A 4.67 mmAq0.18 inH2O | Noise N/A 33.15 dBA |
Add To Cart
Request Quote |


