4028-7 Series Brushless Direct Current (DC) Axial Fans
DC Axial Fans
40 x 40 x 28mm (1.57 x 1.57 x 1.10in.)
12V, 24V
8.25~24.76 CFM (0.23~0.70 m³/min)
Dual Ball Bearings
Frame: Thermoplastic PBT + 30% GF, UL94-V0
Impeller: Thermoplastic PBT + 15% GF, UL94-V0
Lead Wires: UL1007 (+) Red; (-) Black, AWG 26, 280±10mm
Operating Temperature: -10ºC ~ +70ºC
Operating Life: 70,000 hours
Locked Rotor Protection
UL, CE, RoHS
12V, 24V
8.25~24.76 CFM (0.23~0.70 m³/min)
Dual Ball Bearings
Frame: Thermoplastic PBT + 30% GF, UL94-V0
Impeller: Thermoplastic PBT + 15% GF, UL94-V0
Lead Wires: UL1007 (+) Red; (-) Black, AWG 26, 280±10mm
Operating Temperature: -10ºC ~ +70ºC
Operating Life: 70,000 hours
Locked Rotor Protection
UL, CE, RoHS
Clear
Filter
Voltage (V)
Airflow (Q) (ft³/min)
Airflow (Q) (m³/min)
Pressure (P) (mmAq)
Pressure (P) (inH<sub>2</sub>O)
Noise (dBA)
Model Number |
Item Name |
Speed |
Airflow (Q) |
Pressure (P) |
Noise |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| D4028Y12BPLB1b-7 | N/A 4028-7 Series 10.20 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 15000 rpm | Airflow (Q) N/A 24.76 ft³/min0.70 m³/min | Pressure (P) N/A 33.22 mmAq1.31 inH2O | Noise N/A 61.07 dBA |
Add To Cart
Request Quote |
| D4028X12BPLB1b-7 | N/A 4028-7 Series 6.60 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 12500 rpm | Airflow (Q) N/A 20.63 ft³/min0.58 m³/min | Pressure (P) N/A 23.07 mmAq0.91 inH2O | Noise N/A 55.47 dBA |
Add To Cart
Request Quote |
| D4028H12BPLB1b-7 | N/A 4028-7 Series 3.60 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 10000 rpm | Airflow (Q) N/A 16.50 ft³/min0.47 m³/min | Pressure (P) N/A 14.76 mmAq0.58 inH2O | Noise N/A 49.20 dBA |
Add To Cart
Request Quote |
| D4028M12BPLB1b-7 | N/A 4028-7 Series 2.16 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 7500 rpm | Airflow (Q) N/A 12.38 ft³/min0.35 m³/min | Pressure (P) N/A 8.30 mmAq0.33 inH2O | Noise N/A 39.19 dBA |
Add To Cart
Request Quote |
| D4028L12BPLB1b-7 | N/A 4028-7 Series 1.44 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 5000 rpm | Airflow (Q) N/A 8.25 ft³/min0.23 m³/min | Pressure (P) N/A 3.69 mmAq0.15 inH2O | Noise N/A 32.45 dBA |
Add To Cart
Request Quote |
| D4028Y24BPLB1b-7 | N/A 4028-7 Series 12.00 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 15000 rpm | Airflow (Q) N/A 24.76 ft³/min0.70 m³/min | Pressure (P) N/A 33.22 mmAq1.31 inH2O | Noise N/A 61.07 dBA |
Add To Cart
Request Quote |
| D4028X24BPLB1b-7 | N/A 4028-7 Series 9.60 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 12500 rpm | Airflow (Q) N/A 20.63 ft³/min0.58 m³/min | Pressure (P) N/A 23.07 mmAq0.91 inH2O | Noise N/A 55.47 dBA |
Add To Cart
Request Quote |
| D4028H24BPLB1b-7 | N/A 4028-7 Series 3.84 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 10000 rpm | Airflow (Q) N/A 16.50 ft³/min0.47 m³/min | Pressure (P) N/A 14.76 mmAq0.58 inH2O | Noise N/A 49.20 dBA |
Add To Cart
Request Quote |
| D4028M24BPLB1b-7 | N/A 4028-7 Series 1.92 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 7500 rpm | Airflow (Q) N/A 12.38 ft³/min0.35 m³/min | Pressure (P) N/A 8.30 mmAq0.33 inH2O | Noise N/A 39.19 dBA |
Add To Cart
Request Quote |
| D4028L24BPLB1b-7 | N/A 4028-7 Series 1.68 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 5000 rpm | Airflow (Q) N/A 8.25 ft³/min0.23 m³/min | Pressure (P) N/A 3.69 mmAq0.15 inH2O | Noise N/A 32.45 dBA |
Add To Cart
Request Quote |
| RDH4028B2-2 | N/A 4028-7 Series 3.80 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 8800 rpm | Airflow (Q) N/A 0.31 ft³/min | Pressure (P) N/A 8.1 mmAq | Noise N/A 36 dBA |
Add To Cart
Request Quote |
| RDH4028B5 | N/A 4028-7 Series 1.75 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 7500 rpm | Airflow (Q) N/A 9.4 ft³/min | Pressure (P) N/A 6.0 mmAq | Noise N/A 32 dBA |
Add To Cart
Request Quote |


