4028-5 Series Brushless Direct Current (DC) Axial Fans
DC Axial Fans
40 x 40 x 28mm (1.57 x 1.57 x 1.10in.)
12V, 24V
12.40~27.28 CFM (0.35~0.77 m³/min)
Dual Ball Bearings
Frame: Thermoplastic PBT + 30% GF, UL94-V0
Impeller: Thermoplastic PBT + 15% GF, UL94-V0
Lead Wires: UL1007 (+) Red; (-) Black, AWG 26, 280±10mm
Operating Temperature: -10ºC ~ +70ºC
Operating Life: 70,000 hours
Locked Rotor Protection
UL, CE, RoHS
12V, 24V
12.40~27.28 CFM (0.35~0.77 m³/min)
Dual Ball Bearings
Frame: Thermoplastic PBT + 30% GF, UL94-V0
Impeller: Thermoplastic PBT + 15% GF, UL94-V0
Lead Wires: UL1007 (+) Red; (-) Black, AWG 26, 280±10mm
Operating Temperature: -10ºC ~ +70ºC
Operating Life: 70,000 hours
Locked Rotor Protection
UL, CE, RoHS
Clear
Filter
Voltage (V)
Airflow (Q) (ft³/min)
Airflow (Q) (m³/min)
Pressure (P) (mmAq)
Pressure (P) (inH<sub>2</sub>O)
Noise (dBA)
Model Number |
Item Name |
Speed |
Airflow (Q) |
Pressure (P) |
Noise |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| D4028Z12BPLB1b-5 | N/A 4028-5 Series 12.72 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 22000 rpm | Airflow (Q) N/A 27.28 ft³/min0.77 m³/min | Pressure (P) N/A 75.61 mmAq2.98 inH2O | Noise N/A 60.80 dBA |
Add To Cart
Request Quote |
| D4028Y12BPLB1b-5 | N/A 4028-5 Series 8.76 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 19000 rpm | Airflow (Q) N/A 23.56 ft³/min0.67 m³/min | Pressure (P) N/A 56.39 mmAq2.22 inH2O | Noise N/A 56.80 dBA |
Add To Cart
Request Quote |
| D4028X12BPLB1b-5 | N/A 4028-5 Series 7.68 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 17000 rpm | Airflow (Q) N/A 21.08 ft³/min0.60 m³/min | Pressure (P) N/A 45.15 mmAq1.77 inH2O | Noise N/A 55.30 dBA |
Add To Cart
Request Quote |
| D4028H12BPLB1b-5 | N/A 4028-5 Series 5.88 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 15000 rpm | Airflow (Q) N/A 18.60 ft³/min0.53 m³/min | Pressure (P) N/A 35.15 mmAq1.38 inH2O | Noise N/A 51.40 dBA |
Add To Cart
Request Quote |
| D4028M12BPLB1b-5 | N/A 4028-5 Series 4.56 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 13000 rpm | Airflow (Q) N/A 16.12 ft³/min0.46 m³/min | Pressure (P) N/A 26.40 mmAq1.04 inH2O | Noise N/A 47.50 dBA |
Add To Cart
Request Quote |
| D4028L12BPLB1b-5 | N/A 4028-5 Series 3.12 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 10000 rpm | Airflow (Q) N/A 12.40 ft³/min0.35 m³/min | Pressure (P) N/A 15.62 mmAq0.61 inH2O | Noise N/A 40.20 dBA |
Add To Cart
Request Quote |
| D4028Z24BPLB1b-5 | N/A 4028-5 Series 12.48 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 22000 rpm | Airflow (Q) N/A 27.28 ft³/min0.77 m³/min | Pressure (P) N/A 75.61 mmAq2.98 inH2O | Noise N/A 60.80 dBA |
Add To Cart
Request Quote |
| D4028Y24BPLB1b-5 | N/A 4028-5 Series 7.68 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 19000 rpm | Airflow (Q) N/A 23.56 ft³/min0.67 m³/min | Pressure (P) N/A 56.39 mmAq2.22 inH2O | Noise N/A 56.80 dBA |
Add To Cart
Request Quote |
| D4028X24BPLB1b-5 | N/A 4028-5 Series 6.12 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 17000 rpm | Airflow (Q) N/A 21.08 ft³/min0.60 m³/min | Pressure (P) N/A 45.15 mmAq1.77 inH2O | Noise N/A 55.30 dBA |
Add To Cart
Request Quote |
| D4028H24BPLB1b-5 | N/A 4028-5 Series 4.54 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 15000 rpm | Airflow (Q) N/A 18.60 ft³/min0.53 m³/min | Pressure (P) N/A 35.15 mmAq1.38 inH2O | Noise N/A 51.40 dBA |
Add To Cart
Request Quote |
| D4028M24BPLB1b-5 | N/A 4028-5 Series 3.31 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 13000 rpm | Airflow (Q) N/A 16.12 ft³/min0.46 m³/min | Pressure (P) N/A 26.40 mmAq1.04 inH2O | Noise N/A 47.50 dBA |
Add To Cart
Request Quote |
| D4028L24BPLB1b-5 | N/A 4028-5 Series 2.11 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 10000 rpm | Airflow (Q) N/A 12.40 ft³/min0.35 m³/min | Pressure (P) N/A 15.62 mmAq0.61 inH2O | Noise N/A 40.20 dBA |
Add To Cart
Request Quote |


