4020-7 Series Brushless Direct Current (DC) Axial Fans
DC Axial Fans
40 x 40 x 20mm (1.57 x 1.57 x 0.79in.)
5V, 12V, 24V
4.92~10.88 CFM (0.14~0.31 m³/min)
Dual Ball Bearings
Frame: Thermoplastic PBT + 30% GF, UL94-V0
Impeller: Thermoplastic PBT + 15% GF, UL94-V0
Lead Wires: UL1007 (+) Red; (-) Black, AWG 26, 280±10mm
Operating Temperature: -10ºC ~ +70ºC
Operating Life: 70,000 hours
Locked Rotor Protection
UL, CE, RoHS
5V, 12V, 24V
4.92~10.88 CFM (0.14~0.31 m³/min)
Dual Ball Bearings
Frame: Thermoplastic PBT + 30% GF, UL94-V0
Impeller: Thermoplastic PBT + 15% GF, UL94-V0
Lead Wires: UL1007 (+) Red; (-) Black, AWG 26, 280±10mm
Operating Temperature: -10ºC ~ +70ºC
Operating Life: 70,000 hours
Locked Rotor Protection
UL, CE, RoHS
Clear
Filter
Voltage (V)
Airflow (Q) (ft³/min)
Airflow (Q) (m³/min)
Pressure (P) (mmAq)
Pressure (P) (inH<sub>2</sub>O)
Noise (dBA)
Model Number |
Item Name |
Speed |
Airflow (Q) |
Pressure (P) |
Noise |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| C4020H05BPLP1b-7 | N/A 4020-7 Series 1.10 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 7000 rpm | Airflow (Q) N/A 8.21 ft³/min0.23 m³/min | Pressure (P) N/A 5.74 mmAq0.23 inH2O | Noise N/A 32.38 dBA |
Add To Cart
Request Quote |
| C4020M05BPLP1b-7 | N/A 4020-7 Series 0.70 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 5500 rpm | Airflow (Q) N/A 6.64 ft³/min0.19 m³/min | Pressure (P) N/A 3.87 mmAq0.15 inH2O | Noise N/A 27.14 dBA |
Add To Cart
Request Quote |
| C4020L05BPLP1b-7 | N/A 4020-7 Series 0.42 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4000 rpm | Airflow (Q) N/A 4.92 ft³/min0.14 m³/min | Pressure (P) N/A 2.40 mmAq0.09 inH2O | Noise N/A 20.78 dBA |
Add To Cart
Request Quote |
| C4020Y12BPLP1b-7 | N/A 4020-7 Series 1.92 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 9000 rpm | Airflow (Q) N/A 10.88 ft³/min0.31 m³/min | Pressure (P) N/A 8.68 mmAq0.34 inH2O | Noise N/A 39.18 dBA |
Add To Cart
Request Quote |
| C4020X12BPLP1b-7 | N/A 4020-7 Series 1.68 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 8000 rpm | Airflow (Q) N/A 9.81 ft³/min0.28 m³/min | Pressure (P) N/A 6.98 mmAq0.27 inH2O | Noise N/A 36.27 dBA |
Add To Cart
Request Quote |
| C4020H12BPLP1b-7 | N/A 4020-7 Series 1.20 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 7000 rpm | Airflow (Q) N/A 8.21 ft³/min0.23 m³/min | Pressure (P) N/A 5.74 mmAq0.23 inH2O | Noise N/A 32.38 dBA |
Add To Cart
Request Quote |
| C4020M12BPLP1b-7 | N/A 4020-7 Series 0.74 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 5500 rpm | Airflow (Q) N/A 6.64 ft³/min0.19 m³/min | Pressure (P) N/A 3.87 mmAq0.15 inH2O | Noise N/A 27.14 dBA |
Add To Cart
Request Quote |
| C4020L12BPLP1b-7 | N/A 4020-7 Series 0.48 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4000 rpm | Airflow (Q) N/A 4.92 ft³/min0.14 m³/min | Pressure (P) N/A 2.40 mmAq0.09 inH2O | Noise N/A 20.78 dBA |
Add To Cart
Request Quote |
| C4020Y24BPLP1b-7 | N/A 4020-7 Series 2.28 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 9000 rpm | Airflow (Q) N/A 10.88 ft³/min0.31 m³/min | Pressure (P) N/A 8.68 mmAq0.34 inH2O | Noise N/A 39.18 dBA |
Add To Cart
Request Quote |
| C4020X24BPLP1b-7 | N/A 4020-7 Series 1.73 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 8000 rpm | Airflow (Q) N/A 9.81 ft³/min0.28 m³/min | Pressure (P) N/A 6.98 mmAq0.27 inH2O | Noise N/A 36.27 dBA |
Add To Cart
Request Quote |
| C4020H24BPLP1b-7 | N/A 4020-7 Series 1.22 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 7000 rpm | Airflow (Q) N/A 8.21 ft³/min0.23 m³/min | Pressure (P) N/A 5.74 mmAq0.23 inH2O | Noise N/A 32.38 dBA |
Add To Cart
Request Quote |
| D4020H05BPLP1b-7 | N/A 4020-7 Series 1.10 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 7000 rpm | Airflow (Q) N/A 8.21 ft³/min0.23 m³/min | Pressure (P) N/A 5.74 mmAq0.23 inH2O | Noise N/A 32.38 dBA |
Add To Cart
Request Quote |
| D4020M05BPLP1b-7 | N/A 4020-7 Series 0.70 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 5500 rpm | Airflow (Q) N/A 6.64 ft³/min0.19 m³/min | Pressure (P) N/A 3.87 mmAq0.15 inH2O | Noise N/A 27.14 dBA |
Add To Cart
Request Quote |
| D4020L05BPLP1b-7 | N/A 4020-7 Series 0.42 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4000 rpm | Airflow (Q) N/A 4.92 ft³/min0.14 m³/min | Pressure (P) N/A 2.40 mmAq0.09 inH2O | Noise N/A 20.78 dBA |
Add To Cart
Request Quote |
| D4020Y12BPLP1b-7 | N/A 4020-7 Series 1.92 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 9000 rpm | Airflow (Q) N/A 10.88 ft³/min0.31 m³/min | Pressure (P) N/A 8.68 mmAq0.34 inH2O | Noise N/A 39.18 dBA |
Add To Cart
Request Quote |
| D4020H12BPLP1b-7 | N/A 4020-7 Series 1.20 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 7000 rpm | Airflow (Q) N/A 8.21 ft³/min0.23 m³/min | Pressure (P) N/A 5.74 mmAq0.23 inH2O | Noise N/A 32.38 dBA |
Add To Cart
Request Quote |
| D4020M12BPLP1b-7 | N/A 4020-7 Series 0.74 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 5500 rpm | Airflow (Q) N/A 6.64 ft³/min0.19 m³/min | Pressure (P) N/A 3.87 mmAq0.15 inH2O | Noise N/A 27.14 dBA |
Add To Cart
Request Quote |
| D4020L12BPLP1b-7 | N/A 4020-7 Series 0.48 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4000 rpm | Airflow (Q) N/A 4.92 ft³/min0.14 m³/min | Pressure (P) N/A 2.40 mmAq0.09 inH2O | Noise N/A 20.78 dBA |
Add To Cart
Request Quote |
| D4020H24BPLP1b-7 | N/A 4020-7 Series 1.08 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 7000 rpm | Airflow (Q) N/A 8.21 ft³/min0.23 m³/min | Pressure (P) N/A 5.74 mmAq0.23 inH2O | Noise N/A 32.38 dBA |
Add To Cart
Request Quote |
| D4020M24BPLP1b-7 | N/A 4020-7 Series 0.72 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 5500 rpm | Airflow (Q) N/A 6.64 ft³/min0.19 m³/min | Pressure (P) N/A 3.87 mmAq0.15 inH2O | Noise N/A 27.14 dBA |
Add To Cart
Request Quote |
| D4020L24BPLP1b-7 | N/A 4020-7 Series 0.48 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4000 rpm | Airflow (Q) N/A 4.92 ft³/min0.14 m³/min | Pressure (P) N/A 2.40 mmAq0.09 inH2O | Noise N/A 20.78 dBA |
Add To Cart
Request Quote |


