4020-5 Series Brushless Direct Current (DC) Axial Fans
DC Axial Fans
40 x 40 x 20mm (1.57 x 1.57 x 0.79in.)
5V, 12V, 24V
6.30~13.85 CFM (0.18~0.39 m³/min)
Dual Ball Bearings
Frame: Thermoplastic PBT + 30% GF, UL94-V0
Impeller: Thermoplastic PBT + 15% GF, UL94-V0
Lead Wires: UL1007 (+) Red; (-) Black, AWG 26, 280±10mm
Operating Temperature: -10ºC ~ +70ºC
Operating Life: 70,000 hours
Locked Rotor Protection
UL, CE, RoHS
5V, 12V, 24V
6.30~13.85 CFM (0.18~0.39 m³/min)
Dual Ball Bearings
Frame: Thermoplastic PBT + 30% GF, UL94-V0
Impeller: Thermoplastic PBT + 15% GF, UL94-V0
Lead Wires: UL1007 (+) Red; (-) Black, AWG 26, 280±10mm
Operating Temperature: -10ºC ~ +70ºC
Operating Life: 70,000 hours
Locked Rotor Protection
UL, CE, RoHS
1 2
Clear
Filter
Voltage (V)
Airflow (Q) (ft³/min)
Airflow (Q) (m³/min)
Pressure (P) (mmAq)
Pressure (P) (inH<sub>2</sub>O)
Noise (dBA)
Model Number |
Item Name |
Speed |
Airflow (Q) |
Pressure (P) |
Noise |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| C4020Y05BPLP1b-5 | N/A 4020-5 Series 2.05 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 9500 rpm | Airflow (Q) N/A 11.73 ft³/min0.33 m³/min | Pressure (P) N/A 8.93 mmAq0.35 inH2O | Noise N/A 33.50 dBA |
Add To Cart
Request Quote |
| C4020X05BPLP1b-5 | N/A 4020-5 Series 1.90 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 8500 rpm | Airflow (Q) N/A 10.50 ft³/min0.30 m³/min | Pressure (P) N/A 7.15 mmAq0.28 inH2O | Noise N/A 30.60 dBA |
Add To Cart
Request Quote |
| C4020H05BPLP1b-5 | N/A 4020-5 Series 1.25 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 7000 rpm | Airflow (Q) N/A 8.65 ft³/min0.24 m³/min | Pressure (P) N/A 4.85 mmAq0.19 inH2O | Noise N/A 25.20 dBA |
Add To Cart
Request Quote |
| C4020M05BPLP1b-5 | N/A 4020-5 Series 0.85 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 5500 rpm | Airflow (Q) N/A 6.79 ft³/min0.19 m³/min | Pressure (P) N/A 2.99 mmAq0.12 inH2O | Noise N/A 19.30 dBA |
Add To Cart
Request Quote |
| C4020L05BPLP1b-5 | N/A 4020-5 Series 0.60 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4000 rpm | Airflow (Q) N/A 4.94 ft³/min0.14 m³/min | Pressure (P) N/A 1.58 mmAq0.06 inH2O | Noise N/A 11.00 dBA |
Add To Cart
Request Quote |
| C4020Z12BPLB1b-5 | N/A 4020-5 Series 4.44 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 15000 rpm | Airflow (Q) N/A 18.53 ft³/min0.52 m³/min | Pressure (P) N/A 22.27 mmAq0.88 inH2O | Noise N/A 45.40 dBA |
Add To Cart
Request Quote |
| C4020Y12BPLP1b-5 | N/A 4020-5 Series 2.52 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 10000 rpm | Airflow (Q) N/A 12.35 ft³/min0.35 m³/min | Pressure (P) N/A 9.90 mmAq0.39 inH2O | Noise N/A 34.80 dBA |
Add To Cart
Request Quote |
| C4020X12BPLP1b-5 | N/A 4020-5 Series 1.92 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 8500 rpm | Airflow (Q) N/A 10.50 ft³/min0.30 m³/min | Pressure (P) N/A 7.15 mmAq0.28 inH2O | Noise N/A 30.60 dBA |
Add To Cart
Request Quote |
| C4020H12BPLP1b-5 | N/A 4020-5 Series 1.44 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 7000 rpm | Airflow (Q) N/A 8.65 ft³/min0.24 m³/min | Pressure (P) N/A 4.85 mmAq0.19 inH2O | Noise N/A 25.20 dBA |
Add To Cart
Request Quote |
| C4020M12BPLP1b-5 | N/A 4020-5 Series 0.84 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 5500 rpm | Airflow (Q) N/A 6.79 ft³/min0.19 m³/min | Pressure (P) N/A 2.99 mmAq0.12 inH2O | Noise N/A 19.30 dBA |
Add To Cart
Request Quote |
| C4020L12BPLP1b-5 | N/A 4020-5 Series 0.60 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4000 rpm | Airflow (Q) N/A 4.94 ft³/min0.14 m³/min | Pressure (P) N/A 1.58 mmAq0.06 inH2O | Noise N/A 11.00 dBA |
Add To Cart
Request Quote |
| C4020Z24BPLP1b-5 | N/A 4020-5 Series 4.32 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 15000 rpm | Airflow (Q) N/A 18.53 ft³/min0.52 m³/min | Pressure (P) N/A 22.27 mmAq0.88 inH2O | Noise N/A 45.40 dBA |
Add To Cart
Request Quote |
| C4020Y24BPLP1b-5 | N/A 4020-5 Series 2.64 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 10000 rpm | Airflow (Q) N/A 12.35 ft³/min0.35 m³/min | Pressure (P) N/A 9.90 mmAq0.39 inH2O | Noise N/A 34.80 dBA |
Add To Cart
Request Quote |
| C4020X24BPLP1b-5 | N/A 4020-5 Series 1.92 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 8500 rpm | Airflow (Q) N/A 10.50 ft³/min0.30 m³/min | Pressure (P) N/A 7.15 mmAq0.28 inH2O | Noise N/A 30.60 dBA |
Add To Cart
Request Quote |
| C4020H24BPLP1b-5 | N/A 4020-5 Series 1.44 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 7000 rpm | Airflow (Q) N/A 8.65 ft³/min0.24 m³/min | Pressure (P) N/A 4.85 mmAq0.19 inH2O | Noise N/A 25.20 dBA |
Add To Cart
Request Quote |
| D4020Y05BPLP1b-5 | N/A 4020-5 Series 2.05 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 9500 rpm | Airflow (Q) N/A 11.73 ft³/min0.33 m³/min | Pressure (P) N/A 8.93 mmAq0.35 inH2O | Noise N/A 33.50 dBA |
Add To Cart
Request Quote |
| D4020X05BPLP1b-5 | N/A 4020-5 Series 1.90 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 8500 rpm | Airflow (Q) N/A 10.50 ft³/min0.30 m³/min | Pressure (P) N/A 7.15 mmAq0.28 inH2O | Noise N/A 30.60 dBA |
Add To Cart
Request Quote |
| D4020H05BPLP1b-5 | N/A 4020-5 Series 1.25 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 7000 rpm | Airflow (Q) N/A 8.65 ft³/min0.24 m³/min | Pressure (P) N/A 4.85 mmAq0.19 inH2O | Noise N/A 25.20 dBA |
Add To Cart
Request Quote |
| D4020M05BPLP1b-5 | N/A 4020-5 Series 0.85 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 5500 rpm | Airflow (Q) N/A 6.79 ft³/min0.19 m³/min | Pressure (P) N/A 2.99 mmAq0.12 inH2O | Noise N/A 19.30 dBA |
Add To Cart
Request Quote |
| D4020L05BPLP1b-5 | N/A 4020-5 Series 0.60 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4000 rpm | Airflow (Q) N/A 4.94 ft³/min0.14 m³/min | Pressure (P) N/A 1.58 mmAq0.06 inH2O | Noise N/A 11.00 dBA |
Add To Cart
Request Quote |
| D4020Z12BPLB1b-5 | N/A 4020-5 Series 4.44 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 15000 rpm | Airflow (Q) N/A 18.53 ft³/min0.52 m³/min | Pressure (P) N/A 22.27 mmAq0.88 inH2O | Noise N/A 45.40 dBA |
Add To Cart
Request Quote |
| D4020Y12BPLP1b-5 | N/A 4020-5 Series 2.52 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 10000 rpm | Airflow (Q) N/A 12.35 ft³/min0.35 m³/min | Pressure (P) N/A 9.90 mmAq0.39 inH2O | Noise N/A 34.80 dBA |
Add To Cart
Request Quote |
| D4020X12BPLP1b-5 | N/A 4020-5 Series 1.92 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 8500 rpm | Airflow (Q) N/A 10.50 ft³/min0.30 m³/min | Pressure (P) N/A 7.15 mmAq0.28 inH2O | Noise N/A 30.60 dBA |
Add To Cart
Request Quote |
| D4020H12BPLP1b-5 | N/A 4020-5 Series 1.44 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 7000 rpm | Airflow (Q) N/A 8.65 ft³/min0.24 m³/min | Pressure (P) N/A 4.85 mmAq0.19 inH2O | Noise N/A 25.20 dBA |
Add To Cart
Request Quote |
| D4020M12BPLP1b-5 | N/A 4020-5 Series 0.84 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 5500 rpm | Airflow (Q) N/A 6.79 ft³/min0.19 m³/min | Pressure (P) N/A 2.99 mmAq0.12 inH2O | Noise N/A 19.30 dBA |
Add To Cart
Request Quote |
1 2


