4015-5 Series Brushless Direct Current (DC) Axial Fans
DC Axial Fans
40 x 40 x 15mm (1.57 x 1.57 x 0.59in.)
5V, 12V, 24V
6.30~13.85 CFM (0.18~0.39 m³/min)
Dual Ball Bearings
Frame: Thermoplastic PBT + 30% GF, UL94-V0
Impeller: Thermoplastic PBT + 15% GF, UL94-V0
Lead Wires: UL1007 (+) Red; (-) Black, AWG 26, 280±10mm
Operating Temperature: -10ºC ~ +70ºC
Operating Life: 70,000 hours
Locked Rotor Protection
UL, CE, RoHS
5V, 12V, 24V
6.30~13.85 CFM (0.18~0.39 m³/min)
Dual Ball Bearings
Frame: Thermoplastic PBT + 30% GF, UL94-V0
Impeller: Thermoplastic PBT + 15% GF, UL94-V0
Lead Wires: UL1007 (+) Red; (-) Black, AWG 26, 280±10mm
Operating Temperature: -10ºC ~ +70ºC
Operating Life: 70,000 hours
Locked Rotor Protection
UL, CE, RoHS
Clear
Filter
Voltage (V)
Airflow (Q) (ft³/min)
Airflow (Q) (m³/min)
Pressure (P) (mmAq)
Pressure (P) (inH<sub>2</sub>O)
Noise (dBA)
Model Number |
Item Name |
Speed |
Airflow (Q) |
Pressure (P) |
Noise |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| D4015X05BPLP1b-5 | N/A 4015-5 Series 2.00 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 9000 rpm | Airflow (Q) N/A 11.33 ft³/min0.32 m³/min | Pressure (P) N/A 9.67 mmAq0.38 inH2O | Noise N/A 34.90 dBA |
Add To Cart
Request Quote |
| D4015H05BPLP1b-5 | N/A 4015-5 Series 1.25 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 7000 rpm | Airflow (Q) N/A 8.81 ft³/min0.25 m³/min | Pressure (P) N/A 5.85 mmAq0.23 inH2O | Noise N/A 28.30 dBA |
Add To Cart
Request Quote |
| D4015M05BPLP1b-5 | N/A 4015-5 Series 0.90 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 6000 rpm | Airflow (Q) N/A 7.55 ft³/min0.21 m³/min | Pressure (P) N/A 4.30 mmAq0.17 inH2O | Noise N/A 24.30 dBA |
Add To Cart
Request Quote |
| D4015L05BPLP1b-5 | N/A 4015-5 Series 0.75 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 5000 rpm | Airflow (Q) N/A 6.30 ft³/min0.18 m³/min | Pressure (P) N/A 2.99 mmAq0.12 inH2O | Noise N/A 19.60 dBA |
Add To Cart
Request Quote |
| D4015Y12BPLB1b-5 | N/A 4015-5 Series 2.76 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 11000 rpm | Airflow (Q) N/A 13.85 ft³/min0.39 m³/min | Pressure (P) N/A 14.45 mmAq0.57 inH2O | Noise N/A 40.10 dBA |
Add To Cart
Request Quote |
| D4015X12BPLP1b-5 | N/A 4015-5 Series 2.28 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 9000 rpm | Airflow (Q) N/A 11.33 ft³/min0.32 m³/min | Pressure (P) N/A 9.67 mmAq0.38 inH2O | Noise N/A 34.90 dBA |
Add To Cart
Request Quote |
| D4015H12BPLP1b-5 | N/A 4015-5 Series 1.32 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 7000 rpm | Airflow (Q) N/A 8.81 ft³/min0.25 m³/min | Pressure (P) N/A 5.85 mmAq0.23 inH2O | Noise N/A 28.30 dBA |
Add To Cart
Request Quote |
| D4015M12BPLP1b-5 | N/A 4015-5 Series 1.08 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 6000 rpm | Airflow (Q) N/A 7.55 ft³/min0.21 m³/min | Pressure (P) N/A 4.30 mmAq0.17 inH2O | Noise N/A 24.30 dBA |
Add To Cart
Request Quote |
| D4015L12BPLP1b-5 | N/A 4015-5 Series 0.78 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 5000 rpm | Airflow (Q) N/A 6.30 ft³/min0.18 m³/min | Pressure (P) N/A 2.99 mmAq0.12 inH2O | Noise N/A 19.60 dBA |
Add To Cart
Request Quote |
| D4015Y24BPLB1b-5 | N/A 4015-5 Series 3.12 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 11000 rpm | Airflow (Q) N/A 13.85 ft³/min0.39 m³/min | Pressure (P) N/A 14.45 mmAq0.57 inH2O | Noise N/A 40.10 dBA |
Add To Cart
Request Quote |
| D4015X24BPLP1b-5 | N/A 4015-5 Series 2.16 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 9000 rpm | Airflow (Q) N/A 11.33 ft³/min0.32 m³/min | Pressure (P) N/A 9.67 mmAq0.38 inH2O | Noise N/A 34.90 dBA |
Add To Cart
Request Quote |
| D4015Y05BPLP1b-5 | N/A 4015-5 Series 1.32 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 7000 rpm | Airflow (Q) N/A 8.81 ft³/min0.25 m³/min | Pressure (P) N/A 5.85 mmAq0.23 inH2O | Noise N/A 28.30 dBA |
Add To Cart
Request Quote |


