4010-7 Series Brushless Direct Current (DC) Axial Fans
DC Axial Fans
40 x 40 x 10mm (1.57 x 1.57 x 0.39in.)
5V, 12V, 24V
3.87~8.03 CFM (0.11~0.23 m³/min)
Dual Ball Bearings
Frame: Thermoplastic PBT + 30% GF, UL94-V0
Impeller: Thermoplastic PBT + 15% GF, UL94-V0
Lead Wires: UL1007 (+) Red; (-) Black, AWG 26, 280±10mm
Operating Temperature: -10ºC ~ +70ºC
Operating Life: 70,000 hours
Locked Rotor Protection
UL, CE, RoHS
5V, 12V, 24V
3.87~8.03 CFM (0.11~0.23 m³/min)
Dual Ball Bearings
Frame: Thermoplastic PBT + 30% GF, UL94-V0
Impeller: Thermoplastic PBT + 15% GF, UL94-V0
Lead Wires: UL1007 (+) Red; (-) Black, AWG 26, 280±10mm
Operating Temperature: -10ºC ~ +70ºC
Operating Life: 70,000 hours
Locked Rotor Protection
UL, CE, RoHS
Clear
Filter
Voltage (V)
Airflow (Q) (ft³/min)
Airflow (Q) (m³/min)
Pressure (P) (mmAq)
Pressure (P) (inH<sub>2</sub>O)
Noise (dBA)
Model Number |
Item Name |
Speed |
Airflow (Q) |
Pressure (P) |
Noise |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| C4010Y05BPLP1b-7 | N/A 4010-7 Series 1.40 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 9000 rpm | Airflow (Q) N/A 8.03 ft³/min0.23 m³/min | Pressure (P) N/A 6.75 mmAq0.27 inH2O | Noise N/A 36.81 dBA |
Add To Cart
Request Quote |
| C4010X05BPLP1b-7 | N/A 4010-7 Series 0.95 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 7500 rpm | Airflow (Q) N/A 6.91 ft³/min0.20 m³/min | Pressure (P) N/A 4.60 mmAq0.18 inH2O | Noise N/A 32.07 dBA |
Add To Cart
Request Quote |
| C4010H05BPLP1b-7 | N/A 4010-7 Series 0.75 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 6600 rpm | Airflow (Q) N/A 5.80 ft³/min0.16 m³/min | Pressure (P) N/A 3.66 mmAq0.14 inH2O | Noise N/A 28.29 dBA |
Add To Cart
Request Quote |
| C4010M05BPLP1b-7 | N/A 4010-7 Series 0.50 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 5500 rpm | Airflow (Q) N/A 4.82 ft³/min0.14 m³/min | Pressure (P) N/A 2.69 mmAq0.11 inH2O | Noise N/A 24.17 dBA |
Add To Cart
Request Quote |
| C4010L05BPLP1b-7 | N/A 4010-7 Series 0.30 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4400 rpm | Airflow (Q) N/A 3.87 ft³/min0.11 m³/min | Pressure (P) N/A 1.73 mmAq0.07 inH2O | Noise N/A 19.39 dBA |
Add To Cart
Request Quote |
| C4010Y12BPLP1b-7 | N/A 4010-7 Series 1.68 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 9000 rpm | Airflow (Q) N/A 8.03 ft³/min0.23 m³/min | Pressure (P) N/A 6.75 mmAq0.27 inH2O | Noise N/A 36.81 dBA |
Add To Cart
Request Quote |
| C4010X12BPLP1b-7 | N/A 4010-7 Series 1.08 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 7500 rpm | Airflow (Q) N/A 6.91 ft³/min0.20 m³/min | Pressure (P) N/A 4.60 mmAq0.18 inH2O | Noise N/A 32.07 dBA |
Add To Cart
Request Quote |
| C4010H12BPLP1b-7 | N/A 4010-7 Series 0.74 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 6600 rpm | Airflow (Q) N/A 5.80 ft³/min0.16 m³/min | Pressure (P) N/A 3.66 mmAq0.14 inH2O | Noise N/A 28.29 dBA |
Add To Cart
Request Quote |
| C4010M12BPLP1b-7 | N/A 4010-7 Series 0.61 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 5500 rpm | Airflow (Q) N/A 4.82 ft³/min0.14 m³/min | Pressure (P) N/A 2.69 mmAq0.11 inH2O | Noise N/A 24.17 dBA |
Add To Cart
Request Quote |
| C4010L12BPLP1b-7 | N/A 4010-7 Series 0.38 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4400 rpm | Airflow (Q) N/A 3.87 ft³/min0.11 m³/min | Pressure (P) N/A 1.73 mmAq0.07 inH2O | Noise N/A 19.39 dBA |
Add To Cart
Request Quote |
| C4010H24BPLP1b-7 | N/A 4010-7 Series 1.44 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 9000 rpm | Airflow (Q) N/A 8.03 ft³/min0.23 m³/min | Pressure (P) N/A 6.75 mmAq0.27 inH2O | Noise N/A 36.81 dBA |
Add To Cart
Request Quote |
| C4010M24BPLP1b-7 | N/A 4010-7 Series 1.30 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 8000 rpm | Airflow (Q) N/A 7.37 ft³/min0.21 m³/min | Pressure (P) N/A 5.23 mmAq0.21 inH2O | Noise N/A 34.97 dBA |
Add To Cart
Request Quote |
| C4010L24BPLP1b-7 | N/A 4010-7 Series 0.96 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 7000 rpm | Airflow (Q) N/A 6.13 ft³/min0.17 m³/min | Pressure (P) N/A 4.22 mmAq0.17 inH2O | Noise N/A 30.44 dBA |
Add To Cart
Request Quote |
| D4010H12BPLP1b-7 | N/A 4010-7 Series 0.74 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 6600 rpm | Airflow (Q) N/A 5.80 ft³/min0.16 m³/min | Pressure (P) N/A 3.66 mmAq0.14 inH2O | Noise N/A 28.29 dBA |
Add To Cart
Request Quote |
| D4010M12BPLP1b-7 | N/A 4010-7 Series 0.61 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 5500 rpm | Airflow (Q) N/A 4.82 ft³/min0.14 m³/min | Pressure (P) N/A 2.69 mmAq0.11 inH2O | Noise N/A 24.17 dBA |
Add To Cart
Request Quote |
| D4010L12BPLP1b-7 | N/A 4010-7 Series 0.38 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4400 rpm | Airflow (Q) N/A 3.87 ft³/min0.11 m³/min | Pressure (P) N/A 1.73 mmAq0.07 inH2O | Noise N/A 19.39 dBA |
Add To Cart
Request Quote |
| D4010H24BPLP1b-7 | N/A 4010-7 Series 1.44 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 9000 rpm | Airflow (Q) N/A 8.03 ft³/min0.23 m³/min | Pressure (P) N/A 6.75 mmAq0.27 inH2O | Noise N/A 36.81 dBA |
Add To Cart
Request Quote |
| D4010M24BPLP1b-7 | N/A 4010-7 Series 1.30 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 8000 rpm | Airflow (Q) N/A 7.37 ft³/min0.21 m³/min | Pressure (P) N/A 5.23 mmAq0.21 inH2O | Noise N/A 34.97 dBA |
Add To Cart
Request Quote |
| D4010L24BPLP1b-7 | N/A 4010-7 Series 0.96 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 7000 rpm | Airflow (Q) N/A 6.13 ft³/min0.17 m³/min | Pressure (P) N/A 4.22 mmAq0.17 inH2O | Noise N/A 30.44 dBA |
Add To Cart
Request Quote |


