4010-5 Series Brushless Direct Current (DC) Axial Fans
DC Axial Fans
40 x 40 x 10mm (1.57 x 1.57 x 0.39in.)
5V, 12V, 24V
4.31~8.81 CFM (0.12~0.25 m³/min)
Dual Ball Bearings
Frame: Thermoplastic PBT + 30% GF, UL94-V0
Impeller: Thermoplastic PBT + 15% GF, UL94-V0
Lead Wires: UL1007 (+) Red; (-) Black, AWG 26, 280±10mm
Operating Temperature: -10ºC ~ +70ºC
Operating Life: 70,000 hours
Locked Rotor Protection
UL, CE, RoHS
5V, 12V, 24V
4.31~8.81 CFM (0.12~0.25 m³/min)
Dual Ball Bearings
Frame: Thermoplastic PBT + 30% GF, UL94-V0
Impeller: Thermoplastic PBT + 15% GF, UL94-V0
Lead Wires: UL1007 (+) Red; (-) Black, AWG 26, 280±10mm
Operating Temperature: -10ºC ~ +70ºC
Operating Life: 70,000 hours
Locked Rotor Protection
UL, CE, RoHS
Clear
Filter
Voltage (V)
Airflow (Q) (ft³/min)
Airflow (Q) (m³/min)
Pressure (P) (mmAq)
Pressure (P) (inH<sub>2</sub>O)
Noise (dBA)
Model Number |
Item Name |
Speed |
Airflow (Q) |
Pressure (P) |
Noise |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| D4010Y05BPLP1b-5 | N/A 4010-5 Series 1.60 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 9000 rpm | Airflow (Q) N/A 8.81 ft³/min0.25 m³/min | Pressure (P) N/A 6.91 mmAq0.27 inH2O | Noise N/A 32.00 dBA |
Add To Cart
Request Quote |
| D4010X05BPLP1b-5 | N/A 4010-5 Series 1.10 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 7500 rpm | Airflow (Q) N/A 7.34 ft³/min0.21 m³/min | Pressure (P) N/A 4.80 mmAq0.19 inH2O | Noise N/A 27.20 dBA |
Add To Cart
Request Quote |
| D4010H05BPLP1b-5 | N/A 4010-5 Series 0.75 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 6600 rpm | Airflow (Q) N/A 6.46 ft³/min0.18 m³/min | Pressure (P) N/A 3.72 mmAq0.15 inH2O | Noise N/A 23.90 dBA |
Add To Cart
Request Quote |
| D4010M05BPLP1b-5 | N/A 4010-5 Series 0.50 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 5500 rpm | Airflow (Q) N/A 5.38 ft³/min0.15 m³/min | Pressure (P) N/A 2.58 mmAq0.10 inH2O | Noise N/A 19.20 dBA |
Add To Cart
Request Quote |
| D4010L05BPLP1b-5 | N/A 4010-5 Series 0.40 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4400 rpm | Airflow (Q) N/A 4.31 ft³/min0.12 m³/min | Pressure (P) N/A 1.65 mmAq0.06 inH2O | Noise N/A 13.30 dBA |
Add To Cart
Request Quote |
| D4010Y12BPLP1b-5 | N/A 4010-5 Series 1.68 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 9000 rpm | Airflow (Q) N/A 8.81 ft³/min0.25 m³/min | Pressure (P) N/A 6.91 mmAq0.27 inH2O | Noise N/A 32.00 dBA |
Add To Cart
Request Quote |
| D4010X12BPLP1b-5 | N/A 4010-5 Series 1.20 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 7500 rpm | Airflow (Q) N/A 7.34 ft³/min0.21 m³/min | Pressure (P) N/A 4.80 mmAq0.19 inH2O | Noise N/A 27.20 dBA |
Add To Cart
Request Quote |
| D4010H12BPLP1b-5 | N/A 4010-5 Series 1.08 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 6600 rpm | Airflow (Q) N/A 6.46 ft³/min0.18 m³/min | Pressure (P) N/A 3.72 mmAq0.15 inH2O | Noise N/A 23.90 dBA |
Add To Cart
Request Quote |
| D4010M12BPLP1b-5 | N/A 4010-5 Series 0.60 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 5500 rpm | Airflow (Q) N/A 5.38 ft³/min0.15 m³/min | Pressure (P) N/A 2.58 mmAq0.10 inH2O | Noise N/A 19.20 dBA |
Add To Cart
Request Quote |
| D4010L12BPLP1b-5 | N/A 4010-5 Series 0.38 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4400 rpm | Airflow (Q) N/A 4.31 ft³/min0.12 m³/min | Pressure (P) N/A 1.65 mmAq0.06 inH2O | Noise N/A 13.30 dBA |
Add To Cart
Request Quote |
| D4010Y24BPLP1b-5 | N/A 4010-5 Series 1.68 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 9000 rpm | Airflow (Q) N/A 8.81 ft³/min0.25 m³/min | Pressure (P) N/A 6.91 mmAq0.27 inH2O | Noise N/A 32.00 dBA |
Add To Cart
Request Quote |
| D4010X24BPLP1b-5 | N/A 4010-5 Series 1.20 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 7500 rpm | Airflow (Q) N/A 7.34 ft³/min0.21 m³/min | Pressure (P) N/A 4.80 mmAq0.19 inH2O | Noise N/A 27.20 dBA |
Add To Cart
Request Quote |


