3010-5 Series Brushless Direct Current (DC) Axial Fans
DC Axial Fans
30 x 30 x 10mm (1.18 x 1.18 x 0.39in.)
5V, 12V
2.65~4.23 CFM (0.07~0.12 m³/min)
Dual Ball Bearings
Frame: Thermoplastic PBT + 30% GF, UL94-V0
Impeller: Thermoplastic PBT + 15% GF, UL94-V0
Lead Wires: UL1061 (+) Red; (-) Black, AWG 28, 240±10mm
Operating Temperature: -10ºC ~ +70ºC
Operating Life: 70,000 hours
Locked Rotor Protection
UL, CE, RoHS
5V, 12V
2.65~4.23 CFM (0.07~0.12 m³/min)
Dual Ball Bearings
Frame: Thermoplastic PBT + 30% GF, UL94-V0
Impeller: Thermoplastic PBT + 15% GF, UL94-V0
Lead Wires: UL1061 (+) Red; (-) Black, AWG 28, 240±10mm
Operating Temperature: -10ºC ~ +70ºC
Operating Life: 70,000 hours
Locked Rotor Protection
UL, CE, RoHS
Clear
Filter
Voltage (V)
Airflow (Q) (ft³/min)
Airflow (Q) (m³/min)
Pressure (P) (mmAq)
Pressure (P) (inH<sub>2</sub>O)
Noise (dBA)
Model Number |
Item Name |
Speed |
Airflow (Q) |
Pressure (P) |
Noise |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| D3010H05BPLB1b-5 | N/A 3010-5 Series 5 Voltage (V) and 1.08 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 10000 rpm | Airflow (Q) N/A 4.23 ft³/min0.12 m³/min | Pressure (P) N/A 5.82 mmAq0.23 inH2O | Noise N/A 28.53 dBA |
Add To Cart
Request Quote |
| D3010M05BPLB1b- | N/A 3010-5 Series 5 Voltage (V) and 0.84 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 8000 rpm | Airflow (Q) N/A 3.47 ft³/min0.10 m³/min | Pressure (P) N/A 3.95 mmAq0.16 inH2O | Noise N/A 24.16 dBA |
Add To Cart
Request Quote |
| D3010L05BPLB1b-5 | N/A 3010-5 Series 5 Voltage (V) and 0.48 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 6000 rpm | Airflow (Q) N/A 2.65 ft³/min0.07 m³/min | Pressure (P) N/A 2.19 mmAq0.09 inH2O | Noise N/A 17.68 dBA |
Add To Cart
Request Quote |
| D3010H12BPLB1b-5 | N/A 3010-5 Series 12 Voltage (V) and 1.08 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 10000 rpm | Airflow (Q) N/A 4.23 ft³/min0.12 m³/min | Pressure (P) N/A 5.82 mmAq0.23 inH2O | Noise N/A 28.53 dBA |
Add To Cart
Request Quote |
| D3010M12BPLB1b- | N/A 3010-5 Series 12 Voltage (V) and 0.84 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 8000 rpm | Airflow (Q) N/A 3.47 ft³/min0.10 m³/min | Pressure (P) N/A 3.95 mmAq0.16 inH2O | Noise N/A 24.16 dBA |
Add To Cart
Request Quote |
| D3010L12BPLB1b-5 | N/A 3010-5 Series 12 Voltage (V) and 0.48 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 6000 rpm | Airflow (Q) N/A 2.65 ft³/min0.07 m³/min | Pressure (P) N/A 2.19 mmAq0.09 inH2O | Noise N/A 17.68 dBA |
Add To Cart
Request Quote |


