1751-7 Series Brushless Direct Current (DC) Axial Fans
DC Axial Fans
150 x 172 x 51mm (5.91 x 6.77 x 2.00in.)
12V, 24V, 48V
193.86~323.09 CFM (5.49~9.15 m³/min)
Dual Ball Bearings
Frame: Aluminum
Impeller: Thermoplastic PBT + 15% GF, UL94-V0
Lead Wires: UL1007 (+) Red; (-) Black, AWG 24, 220±10mm
Operating Temperature: -10ºC ~ +70ºC
Operating Life: 70,000 hours
Locked Rotor Protection
UL, CE, RoHS
12V, 24V, 48V
193.86~323.09 CFM (5.49~9.15 m³/min)
Dual Ball Bearings
Frame: Aluminum
Impeller: Thermoplastic PBT + 15% GF, UL94-V0
Lead Wires: UL1007 (+) Red; (-) Black, AWG 24, 220±10mm
Operating Temperature: -10ºC ~ +70ºC
Operating Life: 70,000 hours
Locked Rotor Protection
UL, CE, RoHS
1 2
Clear
Filter
Voltage (V)
Airflow (Q) (ft³/min)
Airflow (Q) (m³/min)
Pressure (P) (mmAq)
Pressure (P) (inH<sub>2</sub>O)
Noise (dBA)
Model Number |
Item Name |
Speed |
Airflow (Q) |
Pressure (P) |
Noise |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| G1751H12BALB1b-7 | N/A 1751-7 Series 19.20 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2900 rpm | Airflow (Q) N/A 267.71 ft³/min7.58 m³/min | Pressure (P) N/A 14.86 mmAq0.59 inH2O | Noise N/A 54.07 dBA |
Add To Cart
Request Quote |
| G1751M12BALB1b-7 | N/A 1751-7 Series 12.00 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2500 rpm | Airflow (Q) N/A 230.78 ft³/min6.54 m³/min | Pressure (P) N/A 11.04 mmAq0.43 inH2O | Noise N/A 50.20 dBA |
Add To Cart
Request Quote |
| G1751L12BALB1b-7 | N/A 1751-7 Series 8.52 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2100 rpm | Airflow (Q) N/A 193.86 ft³/min5.49 m³/min | Pressure (P) N/A 7.79 mmAq0.31 inH2O | Noise N/A 45.66 dBA |
Add To Cart
Request Quote |
| G1751Y24BALB1b-7 | N/A 1751-7 Series 33.60 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3500 rpm | Airflow (Q) N/A 323.09 ft³/min9.15 m³/min | Pressure (P) N/A 21.64 mmAq0.85 inH2O | Noise N/A 58.97 dBA |
Add To Cart
Request Quote |
| G1751X24BALB1b-7 | N/A 1751-7 Series 22.80 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3200 rpm | Airflow (Q) N/A 295.40 ft³/min8.36 m³/min | Pressure (P) N/A 18.09 mmAq0.71 inH2O | Noise N/A 56.63 dBA |
Add To Cart
Request Quote |
| G1751H24BALB1b-7 | N/A 1751-7 Series 17.76 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2900 rpm | Airflow (Q) N/A 267.71 ft³/min7.58 m³/min | Pressure (P) N/A 14.86 mmAq0.59 inH2O | Noise N/A 54.07 dBA |
Add To Cart
Request Quote |
| G1751M24BALB1b-7 | N/A 1751-7 Series 11.40 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2500 rpm | Airflow (Q) N/A 230.78 ft³/min6.54 m³/min | Pressure (P) N/A 11.04 mmAq0.43 inH2O | Noise N/A 50.20 dBA |
Add To Cart
Request Quote |
| G1751L24BALB1b-7 | N/A 1751-7 Series 7.20 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2100 rpm | Airflow (Q) N/A 193.86 ft³/min5.49 m³/min | Pressure (P) N/A 7.79 mmAq0.31 inH2O | Noise N/A 45.66 dBA |
Add To Cart
Request Quote |
| G1751Y48BALB1b-7 | N/A 1751-7 Series 29.90 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3500 rpm | Airflow (Q) N/A 323.09 ft³/min9.15 m³/min | Pressure (P) N/A 21.64 mmAq0.85 inH2O | Noise N/A 58.97 dBA |
Add To Cart
Request Quote |
| G1751X48BALB1b-7 | N/A 1751-7 Series 24.00 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3200 rpm | Airflow (Q) N/A 295.40 ft³/min8.36 m³/min | Pressure (P) N/A 18.09 mmAq0.71 inH2O | Noise N/A 56.63 dBA |
Add To Cart
Request Quote |
| G1751H48BALB1b-7 | N/A 1751-7 Series 17.76 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2900 rpm | Airflow (Q) N/A 267.71 ft³/min7.58 m³/min | Pressure (P) N/A 14.86 mmAq0.59 inH2O | Noise N/A 54.07 dBA |
Add To Cart
Request Quote |
| G1751M48BALB1b-7 | N/A 1751-7 Series 11.04 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2500 rpm | Airflow (Q) N/A 230.78 ft³/min6.54 m³/min | Pressure (P) N/A 11.04 mmAq0.43 inH2O | Noise N/A 50.20 dBA |
Add To Cart
Request Quote |
| G1751L48BALB1b-7 | N/A 1751-7 Series 7.68 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2100 rpm | Airflow (Q) N/A 193.86 ft³/min5.49 m³/min | Pressure (P) N/A 7.79 mmAq0.31 inH2O | Noise N/A 45.66 dBA |
Add To Cart
Request Quote |
| P1751H12BALB1b-7 | N/A 1751-7 Series 19.20 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2900 rpm | Airflow (Q) N/A 267.71 ft³/min7.58 m³/min | Pressure (P) N/A 14.86 mmAq0.59 inH2O | Noise N/A 54.07 dBA |
Add To Cart
Request Quote |
| P1751M12BALB1b-7 | N/A 1751-7 Series 12.00 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2500 rpm | Airflow (Q) N/A 230.78 ft³/min6.54 m³/min | Pressure (P) N/A 11.04 mmAq0.43 inH2O | Noise N/A 50.20 dBA |
Add To Cart
Request Quote |
| P1751L12BALB1b-7 | N/A 1751-7 Series 8.52 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2100 rpm | Airflow (Q) N/A 193.86 ft³/min5.49 m³/min | Pressure (P) N/A 7.79 mmAq0.31 inH2O | Noise N/A 45.66 dBA |
Add To Cart
Request Quote |
| P1751Y24BALB1b-7 | N/A 1751-7 Series 33.60 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3500 rpm | Airflow (Q) N/A 323.09 ft³/min9.15 m³/min | Pressure (P) N/A 21.64 mmAq0.85 inH2O | Noise N/A 58.97 dBA |
Add To Cart
Request Quote |
| P1751X24BALB1b-7 | N/A 1751-7 Series 22.80 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3200 rpm | Airflow (Q) N/A 295.40 ft³/min8.36 m³/min | Pressure (P) N/A 18.09 mmAq0.71 inH2O | Noise N/A 56.63 dBA |
Add To Cart
Request Quote |
| P1751H24BALB1b-7 | N/A 1751-7 Series 17.76 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2900 rpm | Airflow (Q) N/A 267.71 ft³/min7.58 m³/min | Pressure (P) N/A 14.86 mmAq0.59 inH2O | Noise N/A 54.07 dBA |
Add To Cart
Request Quote |
| P1751M24BALB1b-7 | N/A 1751-7 Series 11.40 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2500 rpm | Airflow (Q) N/A 230.78 ft³/min6.54 m³/min | Pressure (P) N/A 11.04 mmAq0.43 inH2O | Noise N/A 50.20 dBA |
Add To Cart
Request Quote |
| P1751L24BALB1b-7 | N/A 1751-7 Series 7.20 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2100 rpm | Airflow (Q) N/A 193.86 ft³/min5.49 m³/min | Pressure (P) N/A 7.79 mmAq0.31 inH2O | Noise N/A 45.66 dBA |
Add To Cart
Request Quote |
| P1751Y48BALB1b-7 | N/A 1751-7 Series 31.20 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3500 rpm | Airflow (Q) N/A 323.09 ft³/min9.15 m³/min | Pressure (P) N/A 21.64 mmAq0.85 inH2O | Noise N/A 58.97 dBA |
Add To Cart
Request Quote |
| P1751X48BALB1b-7 | N/A 1751-7 Series 24.00 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3200 rpm | Airflow (Q) N/A 295.40 ft³/min8.36 m³/min | Pressure (P) N/A 18.09 mmAq0.71 inH2O | Noise N/A 56.63 dBA |
Add To Cart
Request Quote |
| P1751H48BALB1b-7 | N/A 1751-7 Series 17.76 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2900 rpm | Airflow (Q) N/A 267.71 ft³/min7.58 m³/min | Pressure (P) N/A 14.86 mmAq0.59 inH2O | Noise N/A 54.07 dBA |
Add To Cart
Request Quote |
| P1751M48BALB1b-7 | N/A 1751-7 Series 11.04 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2500 rpm | Airflow (Q) N/A 230.78 ft³/min6.54 m³/min | Pressure (P) N/A 11.04 mmAq0.43 inH2O | Noise N/A 50.20 dBA |
Add To Cart
Request Quote |
1 2


