1751-3 Series Brushless Direct Current (DC) Axial Fans
DC Axial Fans
172 x 150 x 51mm (6.77 x 5.91 x 2.00in.)
12V, 24V, 48V
241.46~413.93 CFM (6.84~11.72 m³/min)
Dual Ball Bearings
Frame: Aluminum
Impeller: Thermoplastic PBT + 15% GF, UL94-V0
Lead Wires: UL1007 (+) Red; (-) Black, AWG 24, 220±10mm
Operating Temperature: -10ºC ~ +70ºC
Operating Life: 70,000 hours
Locked Rotor Protection
UL, CE, RoHS
12V, 24V, 48V
241.46~413.93 CFM (6.84~11.72 m³/min)
Dual Ball Bearings
Frame: Aluminum
Impeller: Thermoplastic PBT + 15% GF, UL94-V0
Lead Wires: UL1007 (+) Red; (-) Black, AWG 24, 220±10mm
Operating Temperature: -10ºC ~ +70ºC
Operating Life: 70,000 hours
Locked Rotor Protection
UL, CE, RoHS
Clear
Filter
Voltage (V)
Airflow (Q) (ft³/min)
Airflow (Q) (m³/min)
Pressure (P) (mmAq)
Pressure (P) (inH<sub>2</sub>O)
Noise (dBA)
Model Number |
Item Name |
Speed |
Airflow (Q) |
Pressure (P) |
Noise |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| P1751H12BALA1b-3 | N/A 1751-3 Series 36.00 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4500 rpm | Airflow (Q) N/A 310.45 ft³/min8.79 m³/min | Pressure (P) N/A 28.40 mmAq1.12 inH2O | Noise N/A 62.70 dBA |
Add To Cart
Request Quote |
| P1751M12BALA1b-3 | N/A 1751-3 Series 28.80 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4000 rpm | Airflow (Q) N/A 275.95 ft³/min7.81 m³/min | Pressure (P) N/A 22.44 mmAq0.88 inH2O | Noise N/A 59.60 dBA |
Add To Cart
Request Quote |
| P1751L12BALA1b-3 | N/A 1751-3 Series 18.00 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3500 rpm | Airflow (Q) N/A 241.46 ft³/min6.84 m³/min | Pressure (P) N/A 17.18 mmAq0.68 inH2O | Noise N/A 57.10 dBA |
Add To Cart
Request Quote |
| P1751Z24BALA1b-3 | N/A 1751-3 Series 79.20 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 6000 rpm | Airflow (Q) N/A 413.93 ft³/min11.72 m³/min | Pressure (P) N/A 50.48 mmAq1.99 inH2O | Noise N/A 70.10 dBA |
Add To Cart
Request Quote |
| P1751Y24BALA1b-3 | N/A 1751-3 Series 60.00 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 5500 rpm | Airflow (Q) N/A 379.44 ft³/min10.74 m³/min | Pressure (P) N/A 42.42 mmAq1.67 inH2O | Noise N/A 68.00 dBA |
Add To Cart
Request Quote |
| P1751X24BALA1b-3 | N/A 1751-3 Series 48.00 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 5000 rpm | Airflow (Q) N/A 344.94 ft³/min9.76 m³/min | Pressure (P) N/A 35.06 mmAq1.38 inH2O | Noise N/A 65.20 dBA |
Add To Cart
Request Quote |
| P1751H24BALA1b-3 | N/A 1751-3 Series 36.00 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4500 rpm | Airflow (Q) N/A 310.45 ft³/min8.79 m³/min | Pressure (P) N/A 28.40 mmAq1.12 inH2O | Noise N/A 62.70 dBA |
Add To Cart
Request Quote |
| P1751M24BALA1b-3 | N/A 1751-3 Series 26.40 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4000 rpm | Airflow (Q) N/A 275.95 ft³/min7.81 m³/min | Pressure (P) N/A 22.44 mmAq0.88 inH2O | Noise N/A 59.60 dBA |
Add To Cart
Request Quote |
| P1751L24BALA1b-3 | N/A 1751-3 Series 18.00 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3500 rpm | Airflow (Q) N/A 241.46 ft³/min6.84 m³/min | Pressure (P) N/A 17.18 mmAq0.68 inH2O | Noise N/A 57.10 dBA |
Add To Cart
Request Quote |
| P1751Z48BALA1b-3 | N/A 1751-3 Series 80.64 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 6000 rpm | Airflow (Q) N/A 413.93 ft³/min11.72 m³/min | Pressure (P) N/A 50.48 mmAq1.99 inH2O | Noise N/A 70.10 dBA |
Add To Cart
Request Quote |
| P1751Y48BALA1b-3 | N/A 1751-3 Series 62.40 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 5500 rpm | Airflow (Q) N/A 379.44 ft³/min10.74 m³/min | Pressure (P) N/A 42.42 mmAq1.67 inH2O | Noise N/A 68.00 dBA |
Add To Cart
Request Quote |
| P1751X48BALA1b-3 | N/A 1751-3 Series 45.60 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 5000 rpm | Airflow (Q) N/A 344.94 ft³/min9.76 m³/min | Pressure (P) N/A 35.06 mmAq1.38 inH2O | Noise N/A 65.20 dBA |
Add To Cart
Request Quote |
| P1751H48BALA1b-3 | N/A 1751-3 Series 35.04 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4500 rpm | Airflow (Q) N/A 310.45 ft³/min8.79 m³/min | Pressure (P) N/A 28.40 mmAq1.12 inH2O | Noise N/A 62.70 dBA |
Add To Cart
Request Quote |
| P1751M48BALA1b-3 | N/A 1751-3 Series 24.96 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4000 rpm | Airflow (Q) N/A 275.95 ft³/min7.81 m³/min | Pressure (P) N/A 22.44 mmAq0.88 inH2O | Noise N/A 59.60 dBA |
Add To Cart
Request Quote |
| P1751L48BALA1b-3 | N/A 1751-3 Series 17.76 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3500 rpm | Airflow (Q) N/A 241.46 ft³/min6.84 m³/min | Pressure (P) N/A 17.18 mmAq0.68 inH2O | Noise N/A 57.10 dBA |
Add To Cart
Request Quote |


