1725-13 Series Brushless Direct Current (DC) Axial Fans
DC Axial Fans
150 x 172 x 25mm (5.91 x 6.77 x 0.98in.)
12V, 24V, 48V
163.32~272.20 CFM (4.62~7.71 m³/min)
Dual Ball Bearings
Frame: Aluminum
Impeller: Thermoplastic PBT + 15% GF, UL94-V0
Lead Wires: UL1007 (+) Red; (-) Black, AWG 22, 230±10mm
Operating Temperature: -10ºC ~ +70ºC
Operating Life: 70,000 hours
Locked Rotor Protection
UL, CE, RoHS
12V, 24V, 48V
163.32~272.20 CFM (4.62~7.71 m³/min)
Dual Ball Bearings
Frame: Aluminum
Impeller: Thermoplastic PBT + 15% GF, UL94-V0
Lead Wires: UL1007 (+) Red; (-) Black, AWG 22, 230±10mm
Operating Temperature: -10ºC ~ +70ºC
Operating Life: 70,000 hours
Locked Rotor Protection
UL, CE, RoHS
Clear
Filter
Voltage (V)
Airflow (Q) (ft³/min)
Airflow (Q) (m³/min)
Pressure (P) (mmAq)
Pressure (P) (inH<sub>2</sub>O)
Noise (dBA)
Model Number |
Item Name |
Speed |
Airflow (Q) |
Pressure (P) |
Noise |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| K1725H12BALA1b-13 | N/A 1725-13 Series 27.00 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3600 rpm | Airflow (Q) N/A 244.98 ft³/min6.93 m³/min | Pressure (P) N/A 16.40 mmAq0.65 inH2O | Noise N/A 60.05 dBA |
Add To Cart
Request Quote |
| K1725M12BALA1b-13 | N/A 1725-13 Series 15.60 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3000 rpm | Airflow (Q) N/A 204.15 ft³/min5.78 m³/min | Pressure (P) N/A 11.39 mmAq0.45 inH2O | Noise N/A 57.12 dBA |
Add To Cart
Request Quote |
| K1725L12BALA1b-13 | N/A 1725-13 Series 9.00 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2400 rpm | Airflow (Q) N/A 163.32 ft³/min4.62 m³/min | Pressure (P) N/A 7.29 mmAq0.29 inH2O | Noise N/A 51.20 dBA |
Add To Cart
Request Quote |
| K1725X24BALA1b-13 | N/A 1725-13 Series 34.80 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4000 rpm | Airflow (Q) N/A 272.20 ft³/min7.71 m³/min | Pressure (P) N/A 20.25 mmAq0.80 inH2O | Noise N/A 64.00 dBA |
Add To Cart
Request Quote |
| K1725H24BALA1b-13 | N/A 1725-13 Series 20.40 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3400 rpm | Airflow (Q) N/A 231.37 ft³/min6.55 m³/min | Pressure (P) N/A 14.63 mmAq0.58 inH2O | Noise N/A 58.00 dBA |
Add To Cart
Request Quote |
| K1725M24BALA1b-13 | N/A 1725-13 Series 15.60 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3000 rpm | Airflow (Q) N/A 204.15 ft³/min5.78 m³/min | Pressure (P) N/A 11.39 mmAq0.45 inH2O | Noise N/A 57.12 dBA |
Add To Cart
Request Quote |
| K1725L24BALA1b-13 | N/A 1725-13 Series 9.60 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2400 rpm | Airflow (Q) N/A 163.32 ft³/min4.62 m³/min | Pressure (P) N/A 7.29 mmAq0.29 inH2O | Noise N/A 51.20 dBA |
Add To Cart
Request Quote |
| K1725X48BALA1b-13 | N/A 1725-13 Series 38.40 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4000 rpm | Airflow (Q) N/A 272.20 ft³/min7.71 m³/min | Pressure (P) N/A 20.25 mmAq0.80 inH2O | Noise N/A 64.00 dBA |
Add To Cart
Request Quote |
| K1725H48BALA1b-13 | N/A 1725-13 Series 20.64 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3400 rpm | Airflow (Q) N/A 231.37 ft³/min6.55 m³/min | Pressure (P) N/A 14.63 mmAq0.58 inH2O | Noise N/A 58.00 dBA |
Add To Cart
Request Quote |
| K1725M48BALA1b-13 | N/A 1725-13 Series 16.80 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3000 rpm | Airflow (Q) N/A 204.15 ft³/min5.78 m³/min | Pressure (P) N/A 11.39 mmAq0.45 inH2O | Noise N/A 57.12 dBA |
Add To Cart
Request Quote |
| K1725L48BALA1b-13 | N/A 1725-13 Series 12.00 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2400 rpm | Airflow (Q) N/A 163.32 ft³/min4.62 m³/min | Pressure (P) N/A 7.29 mmAq0.29 inH2O | Noise N/A 51.20 dBA |
Add To Cart
Request Quote |


