1238-7 Series Brushless Direct Current (DC) Axial Fans
DC Axial Fans
120 x 120 x 38mm (4.72 x 4.72 x 1.50in.)
5V, 12V, 24V, 48V
104.46~231.53 CFM (2.96~6.56 m³/min)
Dual Ball Bearings
Frame: Thermoplastic PBT + 30% GF, UL94-V0
Impeller: Thermoplastic PBT + 15% GF, UL94-V0
Lead Wires: UL1007 (+) Red; (-) Black, AWG 24, 240±10mm
Operating Temperature: -10ºC ~ +70ºC
Operating Life: 70,000 hours
Locked Rotor Protection
UL, CE, RoHS
5V, 12V, 24V, 48V
104.46~231.53 CFM (2.96~6.56 m³/min)
Dual Ball Bearings
Frame: Thermoplastic PBT + 30% GF, UL94-V0
Impeller: Thermoplastic PBT + 15% GF, UL94-V0
Lead Wires: UL1007 (+) Red; (-) Black, AWG 24, 240±10mm
Operating Temperature: -10ºC ~ +70ºC
Operating Life: 70,000 hours
Locked Rotor Protection
UL, CE, RoHS
Clear
Filter
Voltage (V)
Airflow (Q) (ft³/min)
Airflow (Q) (m³/min)
Pressure (P) (mmAq)
Pressure (P) (inH<sub>2</sub>O)
Noise (dBA)
Model Number |
Item Name |
Speed |
Airflow (Q) |
Pressure (P) |
Noise |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| R1238H05BPLB1b-7 | N/A 1238-7 Series 8.00 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3250 rpm | Airflow (Q) N/A 130.45 ft³/min3.69 m³/min | Pressure (P) N/A 11.14 mmAq0.44 inH2O | Noise N/A 46.13 dBA |
Add To Cart
Request Quote |
| R1238M05BPLB1b-7 | N/A 1238-7 Series 6.50 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2900 rpm | Airflow (Q) N/A 115.24 ft³/min3.26 m³/min | Pressure (P) N/A 8.81 mmAq0.35 inH2O | Noise N/A 42.96 dBA |
Add To Cart
Request Quote |
| R1238L05BPLB1b-7 | N/A 1238-7 Series 4.81 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2600 rpm | Airflow (Q) N/A 104.46 ft³/min2.96 m³/min | Pressure (P) N/A 7.26 mmAq0.29 inH2O | Noise N/A 39.83 dBA |
Add To Cart
Request Quote |
| R1238Y12BPLB1b-7 | N/A 1238-7 Series 15.20 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4200 rpm | Airflow (Q) N/A 167.66 ft³/min4.75 m³/min | Pressure (P) N/A 17.92 mmAq0.71 inH2O | Noise N/A 52.99 dBA |
Add To Cart
Request Quote |
| R1238X12BPLB1b-7 | N/A 1238-7 Series 9.86 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3750 rpm | Airflow (Q) N/A 150.71 ft³/min4.27 m³/min | Pressure (P) N/A 15.17 mmAq0.60 inH2O | Noise N/A 50.32 dBA |
Add To Cart
Request Quote |
| R1238H12BPLB1b-7 | N/A 1238-7 Series 6.12 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3250 rpm | Airflow (Q) N/A 130.45 ft³/min3.69 m³/min | Pressure (P) N/A 11.14 mmAq0.44 inH2O | Noise N/A 46.13 dBA |
Add To Cart
Request Quote |
| R1238M12BPLB1b-7 | N/A 1238-7 Series 4.80 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2900 rpm | Airflow (Q) N/A 115.24 ft³/min3.26 m³/min | Pressure (P) N/A 8.81 mmAq0.35 inH2O | Noise N/A 42.96 dBA |
Add To Cart
Request Quote |
| R1238L12BPLB1b-7 | N/A 1238-7 Series 3.60 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2600 rpm | Airflow (Q) N/A 104.46 ft³/min2.96 m³/min | Pressure (P) N/A 7.26 mmAq0.29 inH2O | Noise N/A 39.83 dBA |
Add To Cart
Request Quote |
| R1238Y24BPLB1b-7 | N/A 1238-7 Series 13.92 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4200 rpm | Airflow (Q) N/A 167.66 ft³/min4.75 m³/min | Pressure (P) N/A 17.92 mmAq0.71 inH2O | Noise N/A 52.99 dBA |
Add To Cart
Request Quote |
| R1238X24BPLB1b-7 | N/A 1238-7 Series 11.04 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3750 rpm | Airflow (Q) N/A 150.71 ft³/min4.27 m³/min | Pressure (P) N/A 15.17 mmAq0.60 inH2O | Noise N/A 50.32 dBA |
Add To Cart
Request Quote |
| R1238H24BPLB1b-7 | N/A 1238-7 Series 7.20 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3250 rpm | Airflow (Q) N/A 130.45 ft³/min3.69 m³/min | Pressure (P) N/A 11.14 mmAq0.44 inH2O | Noise N/A 46.13 dBA |
Add To Cart
Request Quote |
| R1238M24BPLB1b-7 | N/A 1238-7 Series 5.71 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2900 rpm | Airflow (Q) N/A 115.24 ft³/min3.26 m³/min | Pressure (P) N/A 8.81 mmAq0.35 inH2O | Noise N/A 42.96 dBA |
Add To Cart
Request Quote |
| R1238L24BPLB1b-7 | N/A 1238-7 Series 3.84 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2600 rpm | Airflow (Q) N/A 104.46 ft³/min2.96 m³/min | Pressure (P) N/A 7.26 mmAq0.29 inH2O | Noise N/A 39.83 dBA |
Add To Cart
Request Quote |
| R1238Y48BPLB1b-7 | N/A 1238-7 Series 16.80 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4200 rpm | Airflow (Q) N/A 167.66 ft³/min4.75 m³/min | Pressure (P) N/A 17.92 mmAq0.71 inH2O | Noise N/A 52.99 dBA |
Add To Cart
Request Quote |
| R1238X48BPLB1b-7 | N/A 1238-7 Series 10.56 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3750 rpm | Airflow (Q) N/A 150.71 ft³/min4.27 m³/min | Pressure (P) N/A 15.17 mmAq0.60 inH2O | Noise N/A 50.32 dBA |
Add To Cart
Request Quote |
| R1238H48BPLB1b-7 | N/A 1238-7 Series 7.20 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3250 rpm | Airflow (Q) N/A 130.45 ft³/min3.69 m³/min | Pressure (P) N/A 11.14 mmAq0.44 inH2O | Noise N/A 46.13 dBA |
Add To Cart
Request Quote |
| R1238M48BPLB1b-7 | N/A 1238-7 Series 5.28 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2900 rpm | Airflow (Q) N/A 115.24 ft³/min3.26 m³/min | Pressure (P) N/A 8.81 mmAq0.35 inH2O | Noise N/A 42.96 dBA |
Add To Cart
Request Quote |
| R1238L48BPLB1b-7 | N/A 1238-7 Series 3.84 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2600 rpm | Airflow (Q) N/A 104.46 ft³/min2.96 m³/min | Pressure (P) N/A 7.26 mmAq0.29 inH2O | Noise N/A 39.83 dBA |
Add To Cart
Request Quote |
| G1238Y12BPLB1b-7 | N/A 1238-7 Series 13.80 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4200 rpm | Airflow (Q) N/A 167.66 ft³/min4.75 m³/min | Pressure (P) N/A 17.92 mmAq0.71 inH2O | Noise N/A 52.99 dBA |
Add To Cart
Request Quote |
| G1238X12BPLB1b-7 | N/A 1238-7 Series 9.00 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3750 rpm | Airflow (Q) N/A 150.71 ft³/min4.27 m³/min | Pressure (P) N/A 15.17 mmAq0.60 inH2O | Noise N/A 50.32 dBA |
Add To Cart
Request Quote |
| G1238H12BPLB1b-7 | N/A 1238-7 Series 6.00 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3250 rpm | Airflow (Q) N/A 130.45 ft³/min3.69 m³/min | Pressure (P) N/A 11.14 mmAq0.44 inH2O | Noise N/A 46.13 dBA |
Add To Cart
Request Quote |
| G1238M12BPLB1b-7 | N/A 1238-7 Series 4.56 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2900 rpm | Airflow (Q) N/A 115.24 ft³/min3.26 m³/min | Pressure (P) N/A 8.81 mmAq0.35 inH2O | Noise N/A 42.96 dBA |
Add To Cart
Request Quote |
| G1238L12BPLB1b-7 | N/A 1238-7 Series 3.48 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2600 rpm | Airflow (Q) N/A 104.46 ft³/min2.96 m³/min | Pressure (P) N/A 7.26 mmAq0.29 inH2O | Noise N/A 39.83 dBA |
Add To Cart
Request Quote |
| G1238Y24BPLB1b-7 | N/A 1238-7 Series 12.00 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4200 rpm | Airflow (Q) N/A 167.66 ft³/min4.75 m³/min | Pressure (P) N/A 17.92 mmAq0.71 inH2O | Noise N/A 52.99 dBA |
Add To Cart
Request Quote |
| G1238X24BPLB1b-7 | N/A 1238-7 Series 10.08 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3750 rpm | Airflow (Q) N/A 150.71 ft³/min4.27 m³/min | Pressure (P) N/A 15.17 mmAq0.60 inH2O | Noise N/A 50.32 dBA |
Add To Cart
Request Quote |


