1238-11 PL Series Brushless Direct Current (DC) Axial Fans
DC Axial Fans
120 x 120 x 38mm (4.72 x 4.72 x 1.50in.)
12V, 24V, 48V
141.98~257.34 CFM (4.02~7.29 m³/min)
Dual Ball Bearings
Frame: Thermoplastic PBT + 30% GF, UL94-V0
Impeller: Thermoplastic PBT + 15% GF, UL94-V0
Lead Wires: UL1007 (+) Red; (-) Black, AWG 24, 255±10mm
Operating Temperature: -10ºC ~ +70ºC
Operating Life: 70,000 hours
Locked Rotor Protection
UL, CE, RoHS
12V, 24V, 48V
141.98~257.34 CFM (4.02~7.29 m³/min)
Dual Ball Bearings
Frame: Thermoplastic PBT + 30% GF, UL94-V0
Impeller: Thermoplastic PBT + 15% GF, UL94-V0
Lead Wires: UL1007 (+) Red; (-) Black, AWG 24, 255±10mm
Operating Temperature: -10ºC ~ +70ºC
Operating Life: 70,000 hours
Locked Rotor Protection
UL, CE, RoHS
Clear
Filter
Voltage (V)
Airflow (Q) (ft³/min)
Airflow (Q) (m³/min)
Pressure (P) (mmAq)
Pressure (P) (inH<sub>2</sub>O)
Noise (dBA)
Model Number |
Item Name |
Speed |
Airflow (Q) |
Pressure (P) |
Noise |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| P1238X12BPLB1b-11 | N/A 1238-11 PL Series 60.00 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 5500 rpm | Airflow (Q) N/A 244.03 ft³/min6.91 m³/min | Pressure (P) N/A 31.91 mmAq1.26 inH2O | Noise N/A 66.00 dBA |
Add To Cart
Request Quote |
| P1238H12BPLB1b-11 | N/A 1238-11 PL Series 36.00 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4800 rpm | Airflow (Q) N/A 212.97 ft³/min6.03 m³/min | Pressure (P) N/A 24.30 mmAq0.96 inH2O | Noise N/A 62.00 dBA |
Add To Cart
Request Quote |
| P1238M12BPLB1b-11 | N/A 1238-11 PL Series 18.00 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4000 rpm | Airflow (Q) N/A 177.47 ft³/min5.02 m³/min | Pressure (P) N/A 16.88 mmAq0.66 inH2O | Noise N/A 57.00 dBA |
Add To Cart
Request Quote |
| P1238L12BPLB1b-11 | N/A 1238-11 PL Series 11.40 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3200 rpm | Airflow (Q) N/A 141.98 ft³/min4.02 m³/min | Pressure (P) N/A 10.80 mmAq0.42 inH2O | Noise N/A 51.00 dBA |
Add To Cart
Request Quote |
| P1238X24BPLB1b-11 | N/A 1238-11 PL Series 60.00 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 5500 rpm | Airflow (Q) N/A 244.03 ft³/min6.91 m³/min | Pressure (P) N/A 31.91 mmAq1.26 inH2O | Noise N/A 66.00 dBA |
Add To Cart
Request Quote |
| P1238H24BPLB1b-11 | N/A 1238-11 PL Series 32.40 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4800 rpm | Airflow (Q) N/A 212.97 ft³/min6.03 m³/min | Pressure (P) N/A 24.30 mmAq0.96 inH2O | Noise N/A 62.00 dBA |
Add To Cart
Request Quote |
| P1238M24BPLB1b-11 | N/A 1238-11 PL Series 18.00 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4000 rpm | Airflow (Q) N/A 177.47 ft³/min5.02 m³/min | Pressure (P) N/A 16.88 mmAq0.66 inH2O | Noise N/A 57.00 dBA |
Add To Cart
Request Quote |
| P1238L24BPLB1b-11 | N/A 1238-11 PL Series 10.80 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3200 rpm | Airflow (Q) N/A 141.98 ft³/min4.02 m³/min | Pressure (P) N/A 10.80 mmAq0.42 inH2O | Noise N/A 51.00 dBA |
Add To Cart
Request Quote |
| P1238Y48BPLB1b-11 | N/A 1238-11 PL Series 67.20 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 5800 rpm | Airflow (Q) N/A 257.34 ft³/min7.29 m³/min | Pressure (P) N/A 35.48 mmAq1.40 inH2O | Noise N/A 67.00 dBA |
Add To Cart
Request Quote |
| P1238X48BPLB1b-11 | N/A 1238-11 PL Series 55.20 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 5500 rpm | Airflow (Q) N/A 244.03 ft³/min6.91 m³/min | Pressure (P) N/A 31.91 mmAq1.26 inH2O | Noise N/A 66.00 dBA |
Add To Cart
Request Quote |
| P1238H48BPLB1b-11 | N/A 1238-11 PL Series 36.00 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4800 rpm | Airflow (Q) N/A 212.97 ft³/min6.03 m³/min | Pressure (P) N/A 24.30 mmAq0.96 inH2O | Noise N/A 62.00 dBA |
Add To Cart
Request Quote |
| P1238M48BPLB1b-11 | N/A 1238-11 PL Series 19.68 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4000 rpm | Airflow (Q) N/A 177.47 ft³/min5.02 m³/min | Pressure (P) N/A 16.88 mmAq0.66 inH2O | Noise N/A 57.00 dBA |
Add To Cart
Request Quote |
| P1238L48BPLB1b-11 | N/A 1238-11 PL Series 11.76 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3200 rpm | Airflow (Q) N/A 141.98 ft³/min4.02 m³/min | Pressure (P) N/A 10.80 mmAq0.42 inH2O | Noise N/A 51.00 dBA |
Add To Cart
Request Quote |


