1232-7 Series Brushless Direct Current (DC) Axial Fans
DC Axial Fans
120 x 120 x 32mm (4.72 x 4.72 x 1.26in.)
5V, 12V, 24V, 48V
80.96~178.59 CFM (2.29~5.06 m³/min)
Dual Ball Bearings
Frame: Thermoplastic PBT + 30% GF, UL94-V0
Impeller: Thermoplastic PBT + 15% GF, UL94-V0
Lead Wires: UL1007 (+) Red; (-) Black, AWG 24, 240±10mm
Operating Temperature: -10ºC ~ +70ºC
Operating Life: 70,000 hours
Locked Rotor Protection
UL, CE, RoHS
5V, 12V, 24V, 48V
80.96~178.59 CFM (2.29~5.06 m³/min)
Dual Ball Bearings
Frame: Thermoplastic PBT + 30% GF, UL94-V0
Impeller: Thermoplastic PBT + 15% GF, UL94-V0
Lead Wires: UL1007 (+) Red; (-) Black, AWG 24, 240±10mm
Operating Temperature: -10ºC ~ +70ºC
Operating Life: 70,000 hours
Locked Rotor Protection
UL, CE, RoHS
Clear
Filter
Voltage (V)
Airflow (Q) (ft³/min)
Airflow (Q) (m³/min)
Pressure (P) (mmAq)
Pressure (P) (inH<sub>2</sub>O)
Noise (dBA)
Model Number |
Item Name |
Speed |
Airflow (Q) |
Pressure (P) |
Noise |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| R1232H05BPLB1b-7 | N/A 1232-7 Series 6.00 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3250 rpm | Airflow (Q) N/A 101.08 ft³/min2.86 m³/min | Pressure (P) N/A 9.76 mmAq0.38 inH2O | Noise N/A 43.32 dBA |
Add To Cart
Request Quote |
| R1232M05BPLB1b-5 | N/A 1232-7 Series 4.50 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2900 rpm | Airflow (Q) N/A 90.28 ft³/min2.56 m³/min | Pressure (P) N/A 7.79 mmAq0.31 inH2O | Noise N/A 40.09 dBA |
Add To Cart
Request Quote |
| R1232L05BPLB1b-5 | N/A 1232-7 Series 3.58 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2600 rpm | Airflow (Q) N/A 80.96 ft³/min2.29 m³/min | Pressure (P) N/A 6.26 mmAq0.25 inH2O | Noise N/A 37.49 dBA |
Add To Cart
Request Quote |
| R1232Y12BPLB1b-7 | N/A 1232-7 Series 8.40 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4200 rpm | Airflow (Q) N/A 131.45 ft³/min3.72 m³/min | Pressure (P) N/A 16.34 mmAq0.64 inH2O | Noise N/A 49.71 dBA |
Add To Cart
Request Quote |
| R1232X12BPLB1b-7 | N/A 1232-7 Series 6.24 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3750 rpm | Airflow (Q) N/A 117.21 ft³/min3.32 m³/min | Pressure (P) N/A 13.00 mmAq0.51 inH2O | Noise N/A 46.69 dBA |
Add To Cart
Request Quote |
| R1232H12BPLB1b-7 | N/A 1232-7 Series 4.92 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3250 rpm | Airflow (Q) N/A 101.08 ft³/min2.86 m³/min | Pressure (P) N/A 9.76 mmAq0.38 inH2O | Noise N/A 43.32 dBA |
Add To Cart
Request Quote |
| R1232M12BPLB1b-7 | N/A 1232-7 Series 3.48 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2900 rpm | Airflow (Q) N/A 90.28 ft³/min2.56 m³/min | Pressure (P) N/A 7.79 mmAq0.31 inH2O | Noise N/A 40.09 dBA |
Add To Cart
Request Quote |
| R1232L12BPLB1b-7 | N/A 1232-7 Series 2.88 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2600 rpm | Airflow (Q) N/A 80.96 ft³/min2.29 m³/min | Pressure (P) N/A 6.26 mmAq0.25 inH2O | Noise N/A 37.49 dBA |
Add To Cart
Request Quote |
| R1232Y24BPLB1b-7 | N/A 1232-7 Series 9.12 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4200 rpm | Airflow (Q) N/A 131.45 ft³/min3.72 m³/min | Pressure (P) N/A 16.34 mmAq0.64 inH2O | Noise N/A 49.71 dBA |
Add To Cart
Request Quote |
| R1232X24BPLB1b-7 | N/A 1232-7 Series 6.24 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3750 rpm | Airflow (Q) N/A 117.21 ft³/min3.32 m³/min | Pressure (P) N/A 13.00 mmAq0.51 inH2O | Noise N/A 46.69 dBA |
Add To Cart
Request Quote |
| R1232H24BPLB1b-7 | N/A 1232-7 Series 4.56 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3250 rpm | Airflow (Q) N/A 101.08 ft³/min2.86 m³/min | Pressure (P) N/A 9.76 mmAq0.38 inH2O | Noise N/A 43.32 dBA |
Add To Cart
Request Quote |
| R1232M24BPLB1b-7 | N/A 1232-7 Series 3.72 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2900 rpm | Airflow (Q) N/A 90.28 ft³/min2.56 m³/min | Pressure (P) N/A 7.79 mmAq0.31 inH2O | Noise N/A 40.09 dBA |
Add To Cart
Request Quote |
| R1232L24BPLB1b-7 | N/A 1232-7 Series 3.00 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2600 rpm | Airflow (Q) N/A 80.96 ft³/min2.29 m³/min | Pressure (P) N/A 6.26 mmAq0.25 inH2O | Noise N/A 37.49 dBA |
Add To Cart
Request Quote |
| R1232Y48BPLB1b-7 | N/A 1232-7 Series 10.37 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4200 rpm | Airflow (Q) N/A 131.45 ft³/min3.72 m³/min | Pressure (P) N/A 16.34 mmAq0.64 inH2O | Noise N/A 49.71 dBA |
Add To Cart
Request Quote |
| R1232X48BPLB1b-7 | N/A 1232-7 Series 8.16 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3750 rpm | Airflow (Q) N/A 117.21 ft³/min3.32 m³/min | Pressure (P) N/A 13.00 mmAq0.51 inH2O | Noise N/A 46.69 dBA |
Add To Cart
Request Quote |
| R1232H48BPLB1b-7 | N/A 1232-7 Series 5.52 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3250 rpm | Airflow (Q) N/A 101.08 ft³/min2.86 m³/min | Pressure (P) N/A 9.76 mmAq0.38 inH2O | Noise N/A 43.32 dBA |
Add To Cart
Request Quote |
| R1232M48BPLB1b-7 | N/A 1232-7 Series 4.61 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2900 rpm | Airflow (Q) N/A 90.28 ft³/min2.56 m³/min | Pressure (P) N/A 7.79 mmAq0.31 inH2O | Noise N/A 40.09 dBA |
Add To Cart
Request Quote |
| R1232L48BPLB1b-7 | N/A 1232-7 Series 3.84 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2600 rpm | Airflow (Q) N/A 80.96 ft³/min2.29 m³/min | Pressure (P) N/A 6.26 mmAq0.25 inH2O | Noise N/A 37.49 dBA |
Add To Cart
Request Quote |
| G1232Y12BPLB1b-7 | N/A 1232-7 Series 8.40 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4200 rpm | Airflow (Q) N/A 131.45 ft³/min3.72 m³/min | Pressure (P) N/A 16.34 mmAq0.64 inH2O | Noise N/A 49.71 dBA |
Add To Cart
Request Quote |
| G1232X12BPLB1b-7 | N/A 1232-7 Series 6.12 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3750 rpm | Airflow (Q) N/A 117.21 ft³/min3.32 m³/min | Pressure (P) N/A 13.00 mmAq0.51 inH2O | Noise N/A 46.69 dBA |
Add To Cart
Request Quote |
| G1232H12BPLB1b-7 | N/A 1232-7 Series 3.96 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3250 rpm | Airflow (Q) N/A 101.08 ft³/min2.86 m³/min | Pressure (P) N/A 9.76 mmAq0.38 inH2O | Noise N/A 43.32 dBA |
Add To Cart
Request Quote |
| G1232M12BPLB1b-7 | N/A 1232-7 Series 3.24 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2900 rpm | Airflow (Q) N/A 90.28 ft³/min2.56 m³/min | Pressure (P) N/A 7.79 mmAq0.31 inH2O | Noise N/A 40.09 dBA |
Add To Cart
Request Quote |
| G1232L12BPLB1b-7 | N/A 1232-7 Series 2.24 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2600 rpm | Airflow (Q) N/A 80.96 ft³/min2.29 m³/min | Pressure (P) N/A 6.26 mmAq0.25 inH2O | Noise N/A 37.49 dBA |
Add To Cart
Request Quote |
| G1232Y24BPLB1b-7 | N/A 1232-7 Series 7.92 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4200 rpm | Airflow (Q) N/A 131.45 ft³/min3.72 m³/min | Pressure (P) N/A 16.34 mmAq0.64 inH2O | Noise N/A 49.71 dBA |
Add To Cart
Request Quote |
| G1232X24BPLB1b-7 | N/A 1232-7 Series 5.76 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3750 rpm | Airflow (Q) N/A 117.21 ft³/min3.32 m³/min | Pressure (P) N/A 13.00 mmAq0.51 inH2O | Noise N/A 46.69 dBA |
Add To Cart
Request Quote |


