1225-7 Series Brushless Direct Current (DC) Axial Fans
DC Axial Fans
120 x 120 x 25mm (4.72 x 4.72 x 0.98in.)
5V, 12V, 24V, 48V
78.16~176.75 CFM (2.21~5.00 m³/min)
Dual Ball Bearings
Frame: Thermoplastic PBT + 30% GF, UL94-V0
Impeller: Thermoplastic PBT + 15% GF, UL94-V0
Lead Wires: UL1007 (+) Red; (-) Black, AWG 24, 240±10mm
Operating Temperature: -10ºC ~ +70ºC
Operating Life: 70,000 hours
Locked Rotor Protection
UL, CE, RoHS
5V, 12V, 24V, 48V
78.16~176.75 CFM (2.21~5.00 m³/min)
Dual Ball Bearings
Frame: Thermoplastic PBT + 30% GF, UL94-V0
Impeller: Thermoplastic PBT + 15% GF, UL94-V0
Lead Wires: UL1007 (+) Red; (-) Black, AWG 24, 240±10mm
Operating Temperature: -10ºC ~ +70ºC
Operating Life: 70,000 hours
Locked Rotor Protection
UL, CE, RoHS
Clear
Filter
Voltage (V)
Airflow (Q) (ft³/min)
Airflow (Q) (m³/min)
Pressure (P) (mmAq)
Pressure (P) (inH<sub>2</sub>O)
Noise (dBA)
Model Number |
Item Name |
Speed |
Airflow (Q) |
Pressure (P) |
Noise |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| R1225H05BPLP1b-7 | N/A 1225-7 Series 4.00 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3250 rpm | Airflow (Q) N/A 99.47 ft³/min99.47 m³/min | Pressure (P) N/A 8.11 mmAq0.32 inH2O | Noise N/A 43.02 dBA |
Add To Cart
Request Quote |
| R1225M05BPLP1b-7 | N/A 1225-7 Series 3.50 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2900 rpm | Airflow (Q) N/A 88.15 ft³/min88.15 m³/min | Pressure (P) N/A 6.59 mmAq0.26 inH2O | Noise N/A 40.09 dBA |
Add To Cart
Request Quote |
| R1225L05BPLP1b-7 | N/A 1225-7 Series 2.00 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2600 rpm | Airflow (Q) N/A 78.16 ft³/min78.16 m³/min | Pressure (P) N/A 5.25 mmAq0.21 inH2O | Noise N/A 37.19 dBA |
Add To Cart
Request Quote |
| R1225Y12BPLB1b-7 | N/A 1225-7 Series 8.04 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4200 rpm | Airflow (Q) N/A 129.41 ft³/min129.41 m³/min | Pressure (P) N/A 13.58 mmAq0.53 inH2O | Noise N/A 50.97 dBA |
Add To Cart
Request Quote |
| R1225X12BPLB1b-7 | N/A 1225-7 Series 6.24 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3750 rpm | Airflow (Q) N/A 113.47 ft³/min113.47 m³/min | Pressure (P) N/A 11.17 mmAq0.44 inH2O | Noise N/A 48.45 dBA |
Add To Cart
Request Quote |
| R1225H12BPLP1b-7 | N/A 1225-7 Series 4.38 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3250 rpm | Airflow (Q) N/A 99.47 ft³/min99.47 m³/min | Pressure (P) N/A 8.11 mmAq0.32 inH2O | Noise N/A 43.02 dBA |
Add To Cart
Request Quote |
| R1225M12BPLP1b-7 | N/A 1225-7 Series 3.00 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2900 rpm | Airflow (Q) N/A 88.15 ft³/min88.15 m³/min | Pressure (P) N/A 6.59 mmAq0.26 inH2O | Noise N/A 40.09 dBA |
Add To Cart
Request Quote |
| R1225L12BPLP1b-7 | N/A 1225-7 Series 2.16 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2600 rpm | Airflow (Q) N/A 78.16 ft³/min78.16 m³/min | Pressure (P) N/A 5.25 mmAq0.21 inH2O | Noise N/A 37.19 dBA |
Add To Cart
Request Quote |
| R1225Y24BPLB1b-7 | N/A 1225-7 Series 8.88 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4200 rpm | Airflow (Q) N/A 129.41 ft³/min129.41 m³/min | Pressure (P) N/A 13.58 mmAq0.53 inH2O | Noise N/A 50.97 dBA |
Add To Cart
Request Quote |
| R1225X24BPLB1b-7 | N/A 1225-7 Series 7.20 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3750 rpm | Airflow (Q) N/A 113.47 ft³/min113.47 m³/min | Pressure (P) N/A 11.17 mmAq0.44 inH2O | Noise N/A 48.45 dBA |
Add To Cart
Request Quote |
| R1225H24BPLP1b-7 | N/A 1225-7 Series 3.96 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3250 rpm | Airflow (Q) N/A 99.47 ft³/min99.47 m³/min | Pressure (P) N/A 8.11 mmAq0.32 inH2O | Noise N/A 43.02 dBA |
Add To Cart
Request Quote |
| R1225M24BPLP1b-7 | N/A 1225-7 Series 3.36 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2900 rpm | Airflow (Q) N/A 88.15 ft³/min88.15 m³/min | Pressure (P) N/A 6.59 mmAq0.26 inH2O | Noise N/A 40.09 dBA |
Add To Cart
Request Quote |
| R1225L24BPLP1b-7 | N/A 1225-7 Series 2.40 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2600 rpm | Airflow (Q) N/A 78.16 ft³/min78.16 m³/min | Pressure (P) N/A 5.25 mmAq0.21 inH2O | Noise N/A 37.19 dBA |
Add To Cart
Request Quote |
| R1225Y48BPLB1b-7 | N/A 1225-7 Series 10.94 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4200 rpm | Airflow (Q) N/A 129.41 ft³/min129.41 m³/min | Pressure (P) N/A 13.58 mmAq0.53 inH2O | Noise N/A 50.97 dBA |
Add To Cart
Request Quote |
| R1225X48BPLB1b-7 | N/A 1225-7 Series 7.68 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3750 rpm | Airflow (Q) N/A 113.47 ft³/min113.47 m³/min | Pressure (P) N/A 11.17 mmAq0.44 inH2O | Noise N/A 48.45 dBA |
Add To Cart
Request Quote |
| R1225H48BPLB1b-7 | N/A 1225-7 Series 4.32 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3250 rpm | Airflow (Q) N/A 99.47 ft³/min99.47 m³/min | Pressure (P) N/A 8.11 mmAq0.32 inH2O | Noise N/A 43.02 dBA |
Add To Cart
Request Quote |
| R1225M48BPLB1b-7 | N/A 1225-7 Series 3.84 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2900 rpm | Airflow (Q) N/A 88.15 ft³/min88.15 m³/min | Pressure (P) N/A 6.59 mmAq0.26 inH2O | Noise N/A 40.09 dBA |
Add To Cart
Request Quote |
| R1225L48BPLB1b-7 | N/A 1225-7 Series 2.88 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2600 rpm | Airflow (Q) N/A 78.16 ft³/min78.16 m³/min | Pressure (P) N/A 5.25 mmAq0.21 inH2O | Noise N/A 37.19 dBA |
Add To Cart
Request Quote |
| G1225Y12BPLB1b-7 | N/A 1225-7 Series 7.80 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4200 rpm | Airflow (Q) N/A 129.41 ft³/min129.41 m³/min | Pressure (P) N/A 13.58 mmAq0.53 inH2O | Noise N/A 50.97 dBA |
Add To Cart
Request Quote |
| G1225X12BPLB1b-7 | N/A 1225-7 Series 5.64 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3750 rpm | Airflow (Q) N/A 113.47 ft³/min113.47 m³/min | Pressure (P) N/A 11.17 mmAq0.44 inH2O | Noise N/A 48.45 dBA |
Add To Cart
Request Quote |
| G1225H12BPLP1b-7 | N/A 1225-7 Series 4.20 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3250 rpm | Airflow (Q) N/A 99.47 ft³/min99.47 m³/min | Pressure (P) N/A 8.11 mmAq0.32 inH2O | Noise N/A 43.02 dBA |
Add To Cart
Request Quote |
| G1225M12BPLP1b-7 | N/A 1225-7 Series 2.76 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2900 rpm | Airflow (Q) N/A 88.15 ft³/min88.15 m³/min | Pressure (P) N/A 6.59 mmAq0.26 inH2O | Noise N/A 40.09 dBA |
Add To Cart
Request Quote |
| G1225L12BPLP1b-7 | N/A 1225-7 Series 2.10 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 2600 rpm | Airflow (Q) N/A 78.16 ft³/min78.16 m³/min | Pressure (P) N/A 5.25 mmAq0.21 inH2O | Noise N/A 37.19 dBA |
Add To Cart
Request Quote |
| G1225Y24BPLB1b-7 | N/A 1225-7 Series 8.40 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 4200 rpm | Airflow (Q) N/A 129.41 ft³/min129.41 m³/min | Pressure (P) N/A 13.58 mmAq0.53 inH2O | Noise N/A 50.97 dBA |
Add To Cart
Request Quote |
| G1225X24BPLB1b-7 | N/A 1225-7 Series 6.72 Watt (W) Power Brushless Direct Current (DC) Axial Fan | Speed N/A 3750 rpm | Airflow (Q) N/A 113.47 ft³/min113.47 m³/min | Pressure (P) N/A 11.17 mmAq0.44 inH2O | Noise N/A 48.45 dBA |
Add To Cart
Request Quote |


