RB9733 Series DC Blower
DC Blowers_Old
97 x 94 x 33mm (3.82 x 3.70 x 1.30in). Airflow: 14.0 CFM to 21.9 CFM. Frame/Impeller: Reinforced Plastic PBT, Class UL94V-0, Dual Ball Bearings. Available in 12V, 24V and 48V. CE, UL, and cUL listed. RoHS Compliant.
Optional Intelligent Motion Controls: Tachometer, Rotation Detector, PWM
Optional Intelligent Motion Controls: Tachometer, Rotation Detector, PWM
Model Number |
Voltage |
Current |
Speed |
Airflow (Q) |
Pressure (P) |
Noise |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| RBH9733B | Voltage N/A 12.0 V | Current N/A 0.8 A | Speed N/A 3300 rpm | Airflow (Q) N/A 37.04 m³/h0.62 m³/min21.9 cfm | Pressure (P) N/A 20.8 mmAq0.82 inH2O | Noise N/A 50 dBA |
Add To Cart
Request Quote |
| RBM9733B | Voltage N/A 12.0 V | Current N/A 0.5 A | Speed N/A 2800 rpm | Airflow (Q) N/A 31.33 m³/h0.52 m³/min18.4 cfm | Pressure (P) N/A 13.5 mmAq0.53 inH2O | Noise N/A 45 dBA |
Add To Cart
Request Quote |
| RBL9733B | Voltage N/A 12.0 V | Current N/A 0.3 A | Speed N/A 2200 rpm | Airflow (Q) N/A 23.4 m³/h0.39 m³/min14.0 cfm | Pressure (P) N/A 7.6 mmAq0.23 inH2O | Noise N/A 40 dBA |
Add To Cart
Request Quote |
| RBH9733B2 | Voltage N/A 24.0 V | Current N/A 0.55 A | Speed N/A 3300 rpm | Airflow (Q) N/A 37.04 m³/h0.62 m³/min21.9 cfm | Pressure (P) N/A 20.8 mmAq0.82 inH2O | Noise N/A 50 dBA |
Add To Cart
Request Quote |
| RBM9733B2 | Voltage N/A 24.0 V | Current N/A 0.35 A | Speed N/A 2800 rpm | Airflow (Q) N/A 31.33 m³/h0.53 m³/min18.44 cfm | Pressure (P) N/A 13.5 mmAq0.53 inH2O | Noise N/A 45 dBA |
Add To Cart
Request Quote |
| RBL9733B2 | Voltage N/A 24.0 V | Current N/A 0.2 A | Speed N/A 2200 rpm | Airflow (Q) N/A 23.4 m³/h0.39 m³/min14.0 cfm | Pressure (P) N/A 7.6 mmAq0.23 inH2O | Noise N/A 40 dBA |
Add To Cart
Request Quote |
| RBH9733B4 | Voltage N/A 48.0 V | Current N/A 0.30 A | Speed N/A 3300 rpm | Airflow (Q) N/A 37.04 m³/h0.62 m³/min21.9 cfm | Pressure (P) N/A 20.8 mmAq0.82 inH2O | Noise N/A 50 dBA |
Add To Cart
Request Quote |
| RBM9733B4 | Voltage N/A 48.0 V | Current N/A 0.20 A | Speed N/A 2800 rpm | Airflow (Q) N/A 31.33 m³/h0.52 m³/min18.4 cfm | Pressure (P) N/A 13.5 mmAq0.53 inH2O | Noise N/A 45 dBA |
Add To Cart
Request Quote |
| RBL9733B4 | Voltage N/A 48.0 V | Current N/A 0.15 A | Speed N/A 2200 rpm | Airflow (Q) N/A 23.4 m³/h0.39 m³/min14.0 cfm | Pressure (P) N/A 7.6 mmAq0.23 inH2O | Noise N/A 40 dBA |
Add To Cart
Request Quote |


