RB7530 Series DC Blower
DC Blowers_Old
75 x 75 x 30mm (2.9 x 2.9 x 1.18in). Airflow: 6.9 CFM to 13.5 CFM. Frame/Impeller: Reinforced Plastic PBT, Class UL94V-0, Dual Ball Bearings. Available in 5V and 12V. CE, UL, and cUL listed. RoHS Compliant.
Optional Intelligent Motion Controls: Tachometer, Rotation Detector
Optional Intelligent Motion Controls: Tachometer, Rotation Detector
Model Number |
Voltage |
Current |
Speed |
Airflow (Q) |
Pressure (P) |
Noise (dBA) |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| RBD7530B1 | Voltage N/A 12.0 V | Current N/A 0.50 A | Speed N/A 3800 rpm | Airflow (Q) N/A 22.8 m³/h0.38 m³/min13.5 cfm | Pressure (P) N/A 17.7 mmAq0.69 inH2O | Noise (dBA) N/A 45 |
Add To Cart
Request Quote |
| RBH7530B1 | Voltage N/A 12.0 V | Current N/A 0.45 A | Speed N/A 3500 rpm | Airflow (Q) N/A 21 m³/h0.35 m³/min12.3 cfm | Pressure (P) N/A 13.1 mmAq0.52 inH2O | Noise (dBA) N/A 43 |
Add To Cart
Request Quote |
| RBM7530B1 | Voltage N/A 12.0 V | Current N/A 0.27 A | Speed N/A 3000 rpm | Airflow (Q) N/A 18.0 m³/h0.3 m³/min10.6 cfm | Pressure (P) N/A 9.4 mmAq0.37 inH2O | Noise (dBA) N/A 38 |
Add To Cart
Request Quote |
| RBL7530B1 | Voltage N/A 12.0 V | Current N/A 0.18 A | Speed N/A 2500 rpm | Airflow (Q) N/A 14.4 m³/h0.24 m³/min8.6 cfm | Pressure (P) N/A 6.4 mmAq0.25 inH2O | Noise (dBA) N/A 36 |
Add To Cart
Request Quote |
| RBX7530B1 | Voltage N/A 12.0 V | Current N/A 0.13 A | Speed N/A 2000 rpm | Airflow (Q) N/A 12.0 m³/h0.20 m³/min6.9 cfm | Pressure (P) N/A 3.9 mmAq0.15 inH2O | Noise (dBA) N/A 28 |
Add To Cart
Request Quote |
| RBD7530B2 | Voltage N/A 24.0 V | Current N/A 0.30 A | Speed N/A 3800 rpm | Airflow (Q) N/A 22.8 m³/h0.38 m³/min13.5 cfm | Pressure (P) N/A 17.7 mmAq0.69 inH2O | Noise (dBA) N/A 45 |
Add To Cart
Request Quote |
| RBH7530B2 | Voltage N/A 24.0 V | Current N/A 0.24 A | Speed N/A 3500 rpm | Airflow (Q) N/A 21 m³/h0.35 m³/min12.3 cfm | Pressure (P) N/A 13.1 mmAq0.52 inH2O | Noise (dBA) N/A 43 |
Add To Cart
Request Quote |
| RBM7530B2 | Voltage N/A 24.0 V | Current N/A 0.18 A | Speed N/A 3000 rpm | Airflow (Q) N/A 18.0 m³/h0.3 m³/min10.6 cfm | Pressure (P) N/A 9.4 mmAq0.37 inH2O | Noise (dBA) N/A 38 |
Add To Cart
Request Quote |
| RBL7530B2 | Voltage N/A 24.0 V | Current N/A 0.12 A | Speed N/A 2500 rpm | Airflow (Q) N/A 14.4 m³/h0.24 m³/min8.6 cfm | Pressure (P) N/A 6.4 mmAq0.25 inH2O | Noise (dBA) N/A 36 |
Add To Cart
Request Quote |
| RBX7530B2 | Voltage N/A 24.0 V | Current N/A 0.09 A | Speed N/A 2000 rpm | Airflow (Q) N/A 12.0 m³/h0.20 m³/min6.9 cfm | Pressure (P) N/A 3.9 mmAq0.15 inH2O | Noise (dBA) N/A 28 |
Add To Cart
Request Quote |


