RB5015 Series DC Blower
DC Blowers_Old
51 x 51 x 15mm (2.0 x 2.0 x 0.59in). Airflow: 2.4 CFM to 4.4 CFM. Frame/Impeller: Reinforced Plastic PBT, Class UL94V-0, Dual Ball Bearings. Available in 5V, 12V, and 24V. CE, UL, and cUL listed. RoHS Compliant.
Optional Intelligent Motion Controls: Tachometer, Rotation Detector
Optional Intelligent Motion Controls: Tachometer, Rotation Detector
Model Number |
Voltage |
Current |
Speed |
Airflow (Q) |
Pressure (P) |
Noise |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| RBH5015B5 | Voltage N/A 5.0 V | Current N/A 0.33 A | Speed N/A 4500 rpm | Airflow (Q) N/A 6.6 m³/h0.11 m³/min3.8 cfm | Pressure (P) N/A 11.3 mmAq0.44 inH2O | Noise N/A 37 dBA |
Add To Cart
Request Quote |
| RBM5015B5 | Voltage N/A 5.0 V | Current N/A 0.22 A | Speed N/A 4000 rpm | Airflow (Q) N/A 57.6 m³/h0.96 m³/min3.4 cfm | Pressure (P) N/A 7.4 mmAq0.29 inH2O | Noise N/A 35 dBA |
Add To Cart
Request Quote |
| RBL5015B5 | Voltage N/A 5.0 V | Current N/A 0.13 A | Speed N/A 3000 rpm | Airflow (Q) N/A 4.2 m³/h0.07 m³/min2.4 cfm | Pressure (P) N/A 3.5 mmAq0.14 inH2O | Noise N/A 26 dBA |
Add To Cart
Request Quote |
| RBH5015B | Voltage N/A 12.0 V | Current N/A 0.14 A | Speed N/A 5000 rpm | Airflow (Q) N/A 7.51 m³/h0.12 m³/min4.42 cfm | Pressure (P) N/A 11.58 mmAq0.45 inH2O | Noise N/A 41 dBA |
Add To Cart
Request Quote |
| RBM5015B | Voltage N/A 12.0 V | Current N/A 0.09 A | Speed N/A 4000 rpm | Airflow (Q) N/A 57.6 m³/h0.96 m³/min3.43 cfm | Pressure (P) N/A 7.41 mmAq0.29 inH2O | Noise N/A 35 dBA |
Add To Cart
Request Quote |
| RBL5015B | Voltage N/A 12.0 V | Current N/A 0.05 A | Speed N/A 3000 rpm | Airflow (Q) N/A 4.20 m³/h0.07 m³/min2.4 cfm | Pressure (P) N/A 3.52 mmAq0.14 inH2O | Noise N/A 26 dBA |
Add To Cart
Request Quote |
| RBH5015B2 | Voltage N/A 24.0 V | Current N/A 0.12 A | Speed N/A 5000 rpm | Airflow (Q) N/A 7.2 m³/h0.12 m³/min4.4 cfm | Pressure (P) N/A 11.5 mmAq0.45 inH2O | Noise N/A 41 dBA |
Add To Cart
Request Quote |
| RBM5015B2 | Voltage N/A 24.0 V | Current N/A 0.08 A | Speed N/A 4000 rpm | Airflow (Q) N/A 57.6 m³/h0.96 m³/min3.4 cfm | Pressure (P) N/A 7.4 mmAq0.29 inH2O | Noise N/A 35 dBA |
Add To Cart
Request Quote |
| RBL5015B2 | Voltage N/A 24.0 V | Current N/A 0.06 A | Speed N/A 3500 rpm | Airflow (Q) N/A 4.92 m³/h0.082 m³/min2.9 cfm | Pressure (P) N/A 7.3 mmAq0.29 inH2O | Noise N/A 30 dBA |
Add To Cart
Request Quote |


