RB1881 Series DC Blower
DC Blowers_Old
182 x 171 x 82mm (7.20 x 6.70 x 3.20in). Airflow: 137 CFM. Frame/Impeller: Aluminum, Dual Ball Bearings. Available in 24V and 48V. CE, UL, and cUL listed. RoHS Compliant.
Optional Intelligent Motion Controls: Tachometer, Rotation Detector, PWM
Optional Intelligent Motion Controls: Tachometer, Rotation Detector, PWM
Model Number |
Voltage |
Current |
Speed (rpm) |
Noise |
Pressure (P) |
Airflow (Q) |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| RBH1881B2 | Voltage N/A 24.0 V | Current N/A 2.2 A | Speed (rpm) N/A 2000 | Noise N/A 63 dBA | Pressure (P) N/A 63.8 mmAq2.51 inH2O | Airflow (Q) N/A 232.2 m³/h3.87 m³/min136.8 cfm |
Add To Cart
Request Quote |
| RBH1881B4 | Voltage N/A 48.0 V | Current N/A 1.1 A | Speed (rpm) N/A 2000 | Noise N/A 63 dBA | Pressure (P) N/A 63.8 mmAq2.51 inH2O | Airflow (Q) N/A 232.2 m³/h3.87 m³/min136.8 cfm |
Add To Cart
Request Quote |


