RB1232 Series DC Blower
DC Blowers_Old
120 x 120 x 32mm (4.72 x 4.72 x 1.26in). Airflow: 25.0 CFM to 33.1 CFM. Frame/Impeller: Reinforced Plastic PBT, Class UL94V-0, Dual Ball Bearings. Available in 12V, 24V and 48V. CE, UL, and cUL listed. RoHS Compliant.
Optional Intelligent Motion Controls: Tachometer, Rotation Detector
Optional Intelligent Motion Controls: Tachometer, Rotation Detector
Model Number |
Voltage |
Current |
Speed |
Airflow (Q) |
Pressure (P) |
Noise |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| RBH1232B | Voltage N/A 12.0 V | Current N/A 0.87 A | Speed N/A 2100 rpm | Airflow (Q) N/A 56.24 m³/h0.94 m³/min33.10 cfm | Pressure (P) N/A 20.10 mmAq0.79 inH2O | Noise N/A 51 dBA |
Add To Cart
Request Quote |
| RBM1232B | Voltage N/A 12.0 V | Current N/A 0.6 A | Speed N/A 1800 rpm | Airflow (Q) N/A 47.96 m³/h0.80 m³/min28.2 cfm | Pressure (P) N/A 13.3 mmAq0.52 inH2O | Noise N/A 47 dBA |
Add To Cart
Request Quote |
| RBL1232B | Voltage N/A 12.0 V | Current N/A 0.49 A | Speed N/A 1600 rpm | Airflow (Q) N/A 42.59 m³/h0.71 m³/min25.0 cfm | Pressure (P) N/A 9.6 mmAq0.38 inH2O | Noise N/A 45 dBA |
Add To Cart
Request Quote |
| RBH1232B2 | Voltage N/A 24.0 V | Current N/A 0.50 A | Speed N/A 2100 rpm | Airflow (Q) N/A 56.29 m³/h0.94 m³/min33.1 cfm | Pressure (P) N/A 20.1 mmAq0.79 inH2O | Noise N/A 51 dBA |
Add To Cart
Request Quote |
| RBM1232B2 | Voltage N/A 24.0 V | Current N/A 0.35 A | Speed N/A 1800 rpm | Airflow (Q) N/A 47.96 m³/h0.80 m³/min28.2 cfm | Pressure (P) N/A 13.3 mmAq0.52 inH2O | Noise N/A 47 dBA |
Add To Cart
Request Quote |
| RBL1232B2 | Voltage N/A 24.0 V | Current N/A 0.28 A | Speed N/A 1600 rpm | Airflow (Q) N/A 42.59 m³/h0.71 m³/min25.0 cfm | Pressure (P) N/A 9.6 mmAq0.38 inH2O | Noise N/A 45 dBA |
Add To Cart
Request Quote |
| RBH1232B4 | Voltage N/A 48.0 V | Current N/A 0.30 A | Speed N/A 2100 rpm | Airflow (Q) N/A 56.29 m³/h0.94 m³/min33.1 cfm | Pressure (P) N/A 20.1 mmAq0.79 inH2O | Noise N/A 51 dBA |
Add To Cart
Request Quote |
| RBM1232B4 | Voltage N/A 48.0 V | Current N/A 0.20 A | Speed N/A 1800 rpm | Airflow (Q) N/A 47.96 m³/h0.80 m³/min28.2 cfm | Pressure (P) N/A 13.3 mmAq0.52 inH2O | Noise N/A 47 dBA |
Add To Cart
Request Quote |
| RBL1232B4 | Voltage N/A 48.0 V | Current N/A 0.15 A | Speed N/A 1600 rpm | Airflow (Q) N/A 42.59 m³/h0.71 m³/min25.0 cfm | Pressure (P) N/A 9.6 mmAq0.38 inH2O | Noise N/A 45 dBA |
Add To Cart
Request Quote |


