P1970-38 Titan® Series DC Blower
DC Blowers_Old
190 x 177 x 72 mm (7.60 x 6.97 x 2.83 in). Airflow: 85 CFM - 128 CFM. Frame/Impeller: PC/Aluminum, Dual Ball Bearings. Available in 12 V, 24 V, and 48 V. CE, UL, and cUL listed. RoHS Compliant.
Optional Intelligent Motion Controls: Inrush Current Protection, Tachometer (Frequency Generator), Rotation Detection, Rotation Detection Complement, Life Detection, Life Detection Complement, Voltage Signal Control, Current Signal Control, PWM Control, Over-Voltage Protection, Automatic Temperature Control, Variable Resistor Control, Current Limit Protection, Fixed Constant Speed, Programmable Constant Speed, IP54 Protection, IP56 Protection, IP67 Protection
Optional Intelligent Motion Controls: Inrush Current Protection, Tachometer (Frequency Generator), Rotation Detection, Rotation Detection Complement, Life Detection, Life Detection Complement, Voltage Signal Control, Current Signal Control, PWM Control, Over-Voltage Protection, Automatic Temperature Control, Variable Resistor Control, Current Limit Protection, Fixed Constant Speed, Programmable Constant Speed, IP54 Protection, IP56 Protection, IP67 Protection
Model Number |
Voltage |
Current |
Speed |
Airflow (Q) |
Pressure (P) |
Noise |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| P1970M12BALA1b-38 | Voltage N/A 12.0 V | Current N/A 2.400 A | Speed N/A 1500 rpm | Airflow (Q) N/A 180.6 m³/h3.01 m³/min106.43 cfm | Pressure (P) N/A 35.68 mmAq1.40 inH2O | Noise N/A 50.70 dBA |
Add To Cart
Request Quote |
| P1970L12BALA1b-38 | Voltage N/A 12.0 V | Current N/A 1.100 A | Speed N/A 1200 rpm | Airflow (Q) N/A 144.6 m³/h2.41 m³/min85.15 cfm | Pressure (P) N/A 22.83 mmAq0.90 inH2O | Noise N/A 44.90 dBA |
Add To Cart
Request Quote |
| P1970H24BALA1b-38 | Voltage N/A 24.0 V | Current N/A 1.750 A | Speed N/A 1800 rpm | Airflow (Q) N/A 217.2 m³/h3.62 m³/min127.72 cfm | Pressure (P) N/A 51.37 mmAq2.02 inH2O | Noise N/A 55.50 dBA |
Add To Cart
Request Quote |
| P1970M24BALA1b-38 | Voltage N/A 24.0 V | Current N/A 1.200 A | Speed N/A 1500 rpm | Airflow (Q) N/A 180.6 m³/h3.01 m³/min106.43 cfm | Pressure (P) N/A 35.68 mmAq1.40 inH2O | Noise N/A 50.70 dBA |
Add To Cart
Request Quote |
| P1970L24BALA1b-38 | Voltage N/A 24.0 V | Current N/A 0.500 A | Speed N/A 1200 rpm | Airflow (Q) N/A 144.6 m³/h2.41 m³/min85.15 cfm | Pressure (P) N/A 22.83 mmAq0.90 inH2O | Noise N/A 44.90 dBA |
Add To Cart
Request Quote |
| P1970H48BALA1b-38 | Voltage N/A 48.0 V | Current N/A 0.876 A | Speed N/A 1800 rpm | Airflow (Q) N/A 217.2 m³/h3.62 m³/min127.72 cfm | Pressure (P) N/A 51.37 mmAq2.02 inH2O | Noise N/A 55.50 dBA |
Add To Cart
Request Quote |
| P1970M48BALA1b-38 | Voltage N/A 48.0 V | Current N/A 0.610 A | Speed N/A 1500 rpm | Airflow (Q) N/A 180.6 m³/h3.01 m³/min106.43 cfm | Pressure (P) N/A 35.68 mmAq1.40 inH2O | Noise N/A 50.70 dBA |
Add To Cart
Request Quote |
| P1970L48BALA1b-38 | Voltage N/A 48.0 V | Current N/A 0.254 A | Speed N/A 1200 rpm | Airflow (Q) N/A 144.6 m³/h2.41 m³/min85.15 cfm | Pressure (P) N/A 22.83 mmAq0.90 inH2O | Noise N/A 44.90 dBA |
Add To Cart
Request Quote |


