P1232-28 Titan® Series DC Blower with Protective Inlet Guard
DC Blowers_Old
120 x 112 x 32mm (4.72 x 4.72 x 1.26 in). Airflow: 23 CFM to 43 CFM. Frame: Aluminum AD12 Base/Stainless Steel Housing, Impeller: Thermoplastic PBT + 15 % GF, UL94-V0. Dual Ball Bearings. Available in 12V, 24V and 48V. CE, UL, and cUL listed. RoHS Compliant.
Optional Intelligent Motion Controls: Inrush Current Protection, Tachometer (Frequency Generator), Rotation Detection, Rotation Detection Complement, Life Detection, Life Detection Complement, Voltage Signal Control, Current Signal Control, PWM Control, Over-voltage Protection, Automatic Temperature Control, Variable Resistor Control, Current Limit Protection, Fixed Constant Speed, Programmable Constant Speed, IP54 Protection, IP56 Protection, IP67 Protection
Optional Intelligent Motion Controls: Inrush Current Protection, Tachometer (Frequency Generator), Rotation Detection, Rotation Detection Complement, Life Detection, Life Detection Complement, Voltage Signal Control, Current Signal Control, PWM Control, Over-voltage Protection, Automatic Temperature Control, Variable Resistor Control, Current Limit Protection, Fixed Constant Speed, Programmable Constant Speed, IP54 Protection, IP56 Protection, IP67 Protection
Model Number |
Voltage |
Current |
Speed |
Airflow (Q) |
Pressure (P) |
Noise |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| P1232Y12BALB1b-28 | Voltage N/A 12.0 V | Current N/A 1.700 A | Speed N/A 5200 rpm | Airflow (Q) N/A 73.2 m³/h1.22 m³/min42.91 cfm | Pressure (P) N/A 51.47 mmAq2.03 inH2O | Noise N/A 61.64 dBA |
Add To Cart
Request Quote |
| P1232X12BALB1b-28 | Voltage N/A 12.0 V | Current N/A 1.350 A | Speed N/A 4600 rpm | Airflow (Q) N/A 64.2 m³/h1.07 m³/min37.96 cfm | Pressure (P) N/A 40.28 mmAq1.59 inH2O | Noise N/A 58.45 dBA |
Add To Cart
Request Quote |
| P1232H12BALB1b-28 | Voltage N/A 12.0 V | Current N/A 0.940 A | Speed N/A 4000 rpm | Airflow (Q) N/A 55.8 m³/h0.93 m³/min33.01 cfm | Pressure (P) N/A 30.46 mmAq1.20 inH2O | Noise N/A 54.81 dBA |
Add To Cart
Request Quote |
| P1232M12BALB1b-28 | Voltage N/A 12.0 V | Current N/A 0.577 A | Speed N/A 3400 rpm | Airflow (Q) N/A 47.4 m³/h0.79 m³/min28.06 cfm | Pressure (P) N/A 22.01 mmAq0.87 inH2O | Noise N/A 50.57 dBA |
Add To Cart
Request Quote |
| P1232L12BALB1b-28 | Voltage N/A 12.0 V | Current N/A 0.322 A | Speed N/A 2800 rpm | Airflow (Q) N/A 39 m³/h0.65 m³/min23.10 cfm | Pressure (P) N/A 14.92 mmAq0.59 inH2O | Noise N/A 45.51 dBA |
Add To Cart
Request Quote |
| P1232Y24BALB1b-28 | Voltage N/A 24.0 V | Current N/A 0.760 A | Speed N/A 5200 rpm | Airflow (Q) N/A 73.2 m³/h1.22 m³/min42.91 cfm | Pressure (P) N/A 51.47 mmAq2.03 inH2O | Noise N/A 61.64 dBA |
Add To Cart
Request Quote |
| P1232X24BALB1b-28 | Voltage N/A 24.0 V | Current N/A 0.675 A | Speed N/A 4600 rpm | Airflow (Q) N/A 64.2 m³/h1.07 m³/min37.96 cfm | Pressure (P) N/A 40.28 mmAq1.59 inH2O | Noise N/A 58.45 dBA |
Add To Cart
Request Quote |
| P1232H24BALB1b-28 | Voltage N/A 24.0 V | Current N/A 0.455 A | Speed N/A 4000 rpm | Airflow (Q) N/A 55.8 m³/h0.93 m³/min33.01 cfm | Pressure (P) N/A 30.46 mmAq1.20 inH2O | Noise N/A 54.81 dBA |
Add To Cart
Request Quote |
| P1232M24BALB1b-28 | Voltage N/A 24.0 V | Current N/A 0.300 A | Speed N/A 3400 rpm | Airflow (Q) N/A 47.4 m³/h0.79 m³/min28.06 cfm | Pressure (P) N/A 22.01 mmAq0.87 inH2O | Noise N/A 50.57 dBA |
Add To Cart
Request Quote |
| P1232L24BALB1b-28 | Voltage N/A 24.0 V | Current N/A 0.168 A | Speed N/A 2800 rpm | Airflow (Q) N/A 39 m³/h0.65 m³/min23.10 cfm | Pressure (P) N/A 14.92 mmAq0.59 inH2O | Noise N/A 45.51 dBA |
Add To Cart
Request Quote |
| P1232Y48BALB1b-28 | Voltage N/A 48.0 V | Current N/A 0.400 A | Speed N/A 5200 rpm | Airflow (Q) N/A 73.2 m³/h1.22 m³/min42.91 cfm | Pressure (P) N/A 51.47 mmAq2.03 inH2O | Noise N/A 61.64 dBA |
Add To Cart
Request Quote |
| P1232X48BALB1b-28 | Voltage N/A 48.0 V | Current N/A 0.336 A | Speed N/A 4600 rpm | Airflow (Q) N/A 64.2 m³/h1.07 m³/min37.96 cfm | Pressure (P) N/A 40.28 mmAq1.59 inH2O | Noise N/A 58.45 dBA |
Add To Cart
Request Quote |
| P1232H48BALB1b-28 | Voltage N/A 48.0 V | Current N/A 0.221 A | Speed N/A 4000 rpm | Airflow (Q) N/A 55.8 m³/h0.93 m³/min33.01 cfm | Pressure (P) N/A 30.46 mmAq1.20 inH2O | Noise N/A 54.81 dBA |
Add To Cart
Request Quote |
| P1232M48BALB1b-28 | Voltage N/A 48.0 V | Current N/A 0.150 A | Speed N/A 3400 rpm | Airflow (Q) N/A 47.4 m³/h0.79 m³/min28.06 cfm | Pressure (P) N/A 22.01 mmAq0.87 inH2O | Noise N/A 50.57 dBA |
Add To Cart
Request Quote |
| P1232L48BALB1b-28 | Voltage N/A 48.0 V | Current N/A 0.084 A | Speed N/A 2800 rpm | Airflow (Q) N/A 39 m³/h0.65 m³/min23.10 cfm | Pressure (P) N/A 14.92 mmAq0.59 inH2O | Noise N/A 45.51 dBA |
Add To Cart
Request Quote |


