K5331-37 Titan® Series DC Blower
DC Blowers_Old
53 x 53 x 31mm (2.09 x 2.09 x 1.22 in). Airflow: 5 CFM to 16 CFM. Frame/Impeller: PC/ABS + 20 %GF, UL94-V0, Base: Aluminum Die Cast. Dual Ball Bearings. Available in 12V, and 24V. CE, UL, and cUL listed. RoHS Compliant.
Inrush Current Protection, Tachometer (Frequency Generator), Rotation Detection, Rotation Detection Complement, Life Detection, Life Detection Complement, Voltage Signal Control, Current Signal Control, PWM Control, Over-voltage Protection, Automatic Temperature Control, Variable Rsistor Control, Current Limit Protection, Fixed Constant Speed, Programmable Constant Speed, IP54 Protection, IP56 Protection, IP67 Protection
Inrush Current Protection, Tachometer (Frequency Generator), Rotation Detection, Rotation Detection Complement, Life Detection, Life Detection Complement, Voltage Signal Control, Current Signal Control, PWM Control, Over-voltage Protection, Automatic Temperature Control, Variable Rsistor Control, Current Limit Protection, Fixed Constant Speed, Programmable Constant Speed, IP54 Protection, IP56 Protection, IP67 Protection
Model Number |
Voltage |
Current |
Speed (rpm) |
Airflow (Q) |
Pressure (P) |
Noise |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| K5331Y12BALB1b-37 | Voltage N/A 12.0 V | Current N/A 1.050 A | Speed (rpm) N/A 12000 | Airflow (Q) N/A 27.6 m³/h0.46 m³/min16.35 cfm | Pressure (P) N/A 36.24 mmAq1.43 inH2O | Noise N/A 52.45 dBA |
Add To Cart
Request Quote |
| K5331X12BALB1b-37 | Voltage N/A 12.0 V | Current N/A 0.650 A | Speed (rpm) N/A 10000 | Airflow (Q) N/A 23.4 m³/h0.39 m³/min13.62 cfm | Pressure (P) N/A 25.16 mmAq0.99 inH2O | Noise N/A 47.70 dBA |
Add To Cart
Request Quote |
| K5331H12BALB1b-37 | Voltage N/A 12.0 V | Current N/A 0.340 A | Speed (rpm) N/A 8000 | Airflow (Q) N/A 18.6 m³/h0.31 m³/min10.90 cfm | Pressure (P) N/A 16.10 mmAq0.63 inH2O | Noise N/A 41.89 dBA |
Add To Cart
Request Quote |
| K5331M12BALB1b-37 | Voltage N/A 12.0 V | Current N/A 0.250 A | Speed (rpm) N/A 6000 | Airflow (Q) N/A 13.8 m³/h0.23 m³/min8.17 cfm | Pressure (P) N/A 9.06 mmAq0.36 inH2O | Noise N/A 34.39 dBA |
Add To Cart
Request Quote |
| K5331L12BALB1b-37 | Voltage N/A 12.0 V | Current N/A 0.180 A | Speed (rpm) N/A 4000 | Airflow (Q) N/A 9.0 m³/h0.15 m³/min5.45 cfm | Pressure (P) N/A 4.03 mmAq0.16 inH2O | Noise N/A 23.82 dBA |
Add To Cart
Request Quote |
| K5331Y24BALB1b-37 | Voltage N/A 24.0 V | Current N/A 0.540 A | Speed (rpm) N/A 12000 | Airflow (Q) N/A 27.6 m³/h0.46 m³/min16.35 cfm | Pressure (P) N/A 36.24 mmAq1.43 inH2O | Noise N/A 52.45 dBA |
Add To Cart
Request Quote |
| K5331X24BALB1b-37 | Voltage N/A 24.0 V | Current N/A 0.330 A | Speed (rpm) N/A 10000 | Airflow (Q) N/A 23.4 m³/h0.39 m³/min13.62 cfm | Pressure (P) N/A 25.16 mmAq0.99 inH2O | Noise N/A 47.70 dBA |
Add To Cart
Request Quote |
| K5331H24BALB1b-37 | Voltage N/A 24.0 V | Current N/A 0.180 A | Speed (rpm) N/A 8000 | Airflow (Q) N/A 18.6 m³/h0.31 m³/min10.90 cfm | Pressure (P) N/A 16.10 mmAq0.63 inH2O | Noise N/A 41.89 dBA |
Add To Cart
Request Quote |
| K5331M24BALB1b-37 | Voltage N/A 24.0 V | Current N/A 0.130 A | Speed (rpm) N/A 6000 | Airflow (Q) N/A 13.8 m³/h0.23 m³/min8.17 cfm | Pressure (P) N/A 9.06 mmAq0.36 inH2O | Noise N/A 34.89 dBA |
Add To Cart
Request Quote |
| K5331L24BALB1b-37 | Voltage N/A 24.0 V | Current N/A 0.090 A | Speed (rpm) N/A 4000 | Airflow (Q) N/A 9.0 m³/h0.15 m³/min5.45 cfm | Pressure (P) N/A 4.03 mmAq0.16 inH2O | Noise N/A 23.82 dBA |
Add To Cart
Request Quote |


