Pelonis Technologies
444 Creamery Way #500
Exton, PA 19341
Toll Free:
888-546-0524
Worldwide:
1.610.594.6000
Email:
sales@pelonistech.com
Print
Back
All Categories
>
Cooling
>
Automotive Fans & Blowers
>
Power Cords
>
Power Cords
> Model Number FPC-T-24
Model Number FPC-T-24, 24" T-Type Power Cord (open wires)
List Price
QUOTE
T-TYPE POWER CORD (open wires)
Part No.:
FPC-T-24
Wire:
SPT1, 2-conductor 105°C, 300 volts
Length:
610mm (24in)
Type:
2-contact T-type plug to open wires
UL, CSA
listed
RoHS
compliant
Innovative plug is designed to install quickly and easily.
Unit of Measure
Imperial
Metric
Both
Specifications
Cord Type
N/A
T º
Cord Length
N/A
610mm (24in)