Pelonis Technologies
444 Creamery Way #500
Exton, PA 19341
Toll Free:
888-546-0524
Worldwide:
1.610.594.6000
Email:
sales@pelonistech.com
Print
Back
All Categories
>
Motion Control
>
Planetary Reducers
>
Servobox Series Model AD Accessories
> Model Number 85580
Model Number 85580, Servobox Series Model AD 1 and 2-Stage 70 Millimeter (mm) Dimension A3 #5 Input Flange Plate for Planetary Reducers
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimensions
Specifications
Brands
N/A
Pelonis Technologies
Plate Number
N/A
5
Dimensions
Input Flange Plate Dimension A1
N/A
8 mm
9 mm
10 mm
12.7 mm
14 mm
Input Flange Plate Dimension A2
N/A
50 mm
Input Flange Plate Dimension A3
N/A
70 mm
Input Flange Plate Dimension A4
N/A
M5
Input Flange Plate Dimension A5
N/A
60 mm