Pelonis Technologies
444 Creamery Way #500
Exton, PA 19341
Toll Free:
888-546-0524
Worldwide:
1.610.594.6000
Email:
sales@pelonistech.com
Print
Back
All Categories
>
Cooling
>
Peltier Thermocoolers
> Model Number PELFEC1811FP
Model Number PELFEC1811FP, PELFEC1811FP - Cooler unit
Our standard Electronic Cooler Units are designed to facilitate seamless integration into original products and systems. We’ve carefully considered the challenges and complexities associated with designing new systems.
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimensions
Specifications
Motive Power Source
N/A
DC12V 7A
Heat Radiation Method
N/A
Forced-Air Cooling via DC Fan
Cooling Plate Dimensions
N/A
80mm x 55mm
Dimensions
Depth
N/A
126 mm
Width
N/A
100 mm
Height
N/A
107.8 mm