Pelonis Technologies
444 Creamery Way #500
Exton, PA 19341
Toll Free:
888-546-0524
Worldwide:
1.610.594.6000
Email:
sales@pelonistech.com
Print
Back
All Categories
>
Cooling
>
Peltier Thermocoolers
> Model Number PELFPH112708AC
Model Number PELFPH112708AC, PELFPH112708AC - High Performance Cooling Unit
High Cooling Performance
GL module incorporates an enhanced seal structure for water resistance, designed to effectively absorb thermal stress.
Compact Design
Flexible product design and easy installation.
Long Life Expectancy
No screws to tighten results in better heat absorption and maximizes performance.
GL structure reliability involves rigorous polarity reversal testing.
Easy to operate, low assembly cost.
Options include heatsink design or water-cooling jacket.
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimensions
Specifications
Motive Power Source
N/A
DC12V 6A
Heat Radiation Method
N/A
Forced-Air Cooling
Cooling Plate Dimensions
N/A
44.5mm x 44.5mm
Dimensions
Depth
N/A
70 mm
Width
N/A
70 mm
Height
N/A
26.5 mm