Pelonis Technologies
444 Creamery Way #500
Exton, PA 19341
Toll Free:
888-546-0524
Worldwide:
1.610.594.6000
Email:
sales@pelonistech.com
Print
Back
All Categories
>
Cooling
>
Peltier Thermocoolers
> Model Number PELFPH112707MX1
Model Number PELFPH112707MX1, PELFPH112707MX1 - Cooler unit
Our standard Electronic Cooler Units are designed to facilitate seamless integration into original products and systems. We’ve carefully considered the challenges and complexities associated with designing new systems.
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimensions
Specifications
Motive Power Source
N/A
DC12V 5A
Heat Radiation Method
N/A
Forced-Air Cooling
Cooling Plate Dimensions
N/A
80mm x 54mm
Dimensions
Depth
N/A
104.5 mm
Width
N/A
80 mm
Height
N/A
45 mm