Pelonis Technologies
444 Creamery Way #500
Exton, PA 19341
Toll Free:
888-546-0524
Worldwide:
1.610.594.6000
Email:
sales@pelonistech.com
Print
Back
All Categories
>
Motors
>
Frameless Motors
>
IR9 Series - Frameless Motors
> Model Number IR9-72-1000W
Model Number IR9-72-1000W, IR9 Series - Frameless Motors
List Price
QUOTE
High Precision Frameless Motor
48V, 72V
1000W
3000 RPM
Rated Torque 3.2Nm
5-pole Pairs
Thermal Rating - Class F
Unit of Measure
Imperial
Metric
Both
Specifications
Voltage
N/A
72 V
Torque
N/A
3.2 N·m
Power
N/A
1000 Watts
Speed
N/A
3000 rpm
Current
N/A
14.9 A
Diameter
N/A
3.5 in
90 mm
Length
N/A
3.9 in
100 mm