Pelonis Technologies
444 Creamery Way #500
Exton, PA 19341
Toll Free:
888-546-0524
Worldwide:
1.610.594.6000
Email:
sales@pelonistech.com
Print
Back
All Categories
>
Cooling
>
Automotive Fans & Blowers
>
Fan Guards & Filter Assemblies
>
Wire Fan Guards
> Model Number WFG-80
Model Number WFG-80, 80mm Wire Fan Guard
List Price
$2.12
80MM WIRE FAN GUARD
Part No.:
WFG-80
Material:
C1008 Steel
Plating:
Bright Nickel Chrome
Ring Diameter:
1.8mm
Rib Diameter:
1.8mm
RoHS
Compliant
Unit of Measure
Imperial
Metric
Both
Specifications
Fan Size
N/A
80x80mm (3.15x3.15in)
Width
N/A
3.15 in
Height
N/A
3.15 in
Width
N/A
80 mm
Height
N/A
80 mm