Pelonis Technologies
444 Creamery Way #500
Exton, PA 19341
Toll Free:
888-546-0524
Worldwide:
1.610.594.6000
Email:
sales@pelonistech.com
Print
Back
All Categories
>
Cooling
>
Automotive Fans & Blowers
>
Fan Guards & Filter Assemblies
>
Wire Fan Guards
> Model Number WFG-50
Model Number WFG-50, 50mm Wire Fan Guard
List Price
QUOTE
50MM WIRE FAN GUARD
Part No.:
WFG-50
Material:
C1008 Steel
Plating:
Bright Nickel Chrome
Ring Diameter:
1.6mm
Rib Diameter:
1.6mm
RoHS
Compliant
Unit of Measure
Imperial
Metric
Both
Specifications
Fan Size
N/A
50x50mm (1.97x1.97in)
Width
N/A
1.97 in
Height
N/A
1.97 in
Width
N/A
50 mm
Height
N/A
50 mm