Pelonis Technologies
444 Creamery Way #500
Exton, PA 19341
Toll Free:
888-546-0524
Worldwide:
1.610.594.6000
Email:
sales@pelonistech.com
Print
Back
All Categories
>
Cooling
>
Automotive Fans & Blowers
>
Fan Guards & Filter Assemblies
>
Plastic Fan Guards
> Model Number PFG-120
Model Number PFG-120, 120mm Plastic Fan Guard
List Price
$1.89
120MM PLASTIC FAN GUARD
Part No.:
PFG-120
Material:
UL94-V0
Color:
Black
Type:
Thru-hole Plastic
RoHS
Compliant
Unit of Measure
Imperial
Metric
Both
Specifications
Fan Size
N/A
120x120mm (4.72x4.72in)
Width
N/A
4.72 in
Height
N/A
4.72 in
Width
N/A
120 mm
Height
N/A
120 mm