Pelonis Technologies
444 Creamery Way #500
Exton, PA 19341
Toll Free:
888-546-0524
Worldwide:
1.610.594.6000
Email:
sales@pelonistech.com
Print
Back
All Categories
>
Cooling
>
Automotive Fans & Blowers
>
Fan Guards & Filter Assemblies
>
Plastic Fan Filter Assemblies
> Model Number PFK-92
Model Number PFK-92, 92mm Plastic Fan Filter Assembly
List Price
$2.96
92MM PLASTIC FAN FILTER ASSEMBLY
Part No.:
PFK-92
Material:
UL94-V0
Media:
Polyurethane Foam UL94HF-1 (30PPI)
Color:
Black (Retainer & Guard)
RoHS
Compliant
Unit of Measure
Imperial
Metric
Both
Specifications
Fan Size
N/A
92x92mm (3.62x3.62in)
Width
N/A
3.62 in
Height
N/A
3.62 in
Width
N/A
92 mm
Height
N/A
92 mm